Search Results for very low temperature rtv
Hybrid Combiners PRO-PHY150-5DI3 - AMPHENOL PROCOM
Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PHY150-5DI3-35: Contact for product no. Add to quote: PRO-PHY150-5DI3-100: Contact for product no. Add to quote: Related products. Omni Antennas.
CS270F SmartSpan T1 Line Repeater w/Addressable Bidirectional Loopback
Section CS2–70F–201 2 1. GENERAL 1.1 Document Purpose This document provides installation and testing information for the Charles Industries CS270F T1 Line Repeater
News | LID Technologies
Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
pc06a-12-8s | Amphenol Global Search | Amphenol
GS-12-1273 PRODUCT SPECIFICATION - Amphenol CS 8-6 Resistance to Soldering Heat The Connector terminal shall be dipped in solder under the condition as specified below: Temperature of solder: 260±5℃ Dip time: 10±1 seconds. The connectors shall be comply with paragraphs 6-2, 6-3, 6-4 and 7-1.
Mini-SMB Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
MobiDOT – FlipDOT displays
very long distance • Light weight • Excellent legibility and reliability. Flip_DOT_Display_eng.indd 1 2008-09-10 22.56.16. Voltage. Nominal 24 V DC ... Temperature range –30 to +85°C Relative humidity <93% RH at +40°C Vibration, shock EN 50155:1995, EN 61373.
DEL09P065TXLF | D-Subminiature | Amphenol
D-sub Cable Connector, Input Output Connectors, Cable Connector 9 Way Pin Solder Bucket, 500 cycles, Threaded insert M3.
Bergstak 0.80mm Pitch - Amphenol CS
Product Presentation – Bergstak® 0.80mm Pitch 5 Product Facts Specifications Technical Documents Performance Characteristics Product Spec. : GS-12-547 Test Report : DGS-29-010 Durability: 100 cycles Mating Force: 0.9N max./contact Un-mating Force: 0.9N max./contact Temperature Range: -40°C to +85°C High Temperature Life: 105°C +/-5°C for 1000 hours
English – Page 3 – LID Technologies
Direct TPMS measures the pressure and temperature of each tire, using a wireless sensor mounted within the wheel (rim/valve or glued directly on a tire) for heavy-duty vehicles. The system determines and sends absolute and accurate pressure values in real time. 2 – BENEFITS.
HB114-U6S12-140-TH Connectors, 140 ft - RFS Technologies
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB114-U6S12-140-TH HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, 12 pairs Single-Mode Fiber, DLC
N-Type Right Angle Solder Plug RG-401 0.250-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
with RADSOK Technology Quick and easy to assemble
Operating temperature Constantly -40°C … +90°C Temporary (3000 h) -40°C … +115°C Mechanical Characteristics IP-degree of protection unmated DIN EN 60529 IP 20 (open condition) IP-degree of protection mated DIN EN 60529 IP 65 & IP 67 (when mated) Withdrawal force DIN EN 60512-13-2 Test 13b 60 N … 130 N
RP-TNC Jack to SMA Plug Adapter 50 Ohm Right Angle
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Right Angle: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Jack to RP-TNC Plug Adapter 50 Ohm Straight 242105RP-11.
HY-TREX INDUSTRIAL ETHERNET CAT6A - TPC Wire
OPERATING TEMPERATURE:-40°C to 80°C. COLD BEND TEST:-40°C. OIL RESISTANCE: II per UL 1277. SUNLIGHT RESISTANCE: Yes. TENSILE PULL STRENGTH: 40 Lbs. ABRASION: 75 cycles/1.5lb. load per UL 2556. FLEX LIFE TORSIONAL: 3 million cycles, +/- 270° FLEX LIFE CABLE-CHAIN: 35 million cycles, 5 inch bend radius. MINIMUM BEND RADIUS: 2.6 inch. CONSTRUCTION
DPBP 70/3333-TETRA-N-... - AMPHENOL PROCOM
Operating temperature range-20 °C to +60 °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. Frequency; DPBP 70/3333-TETRA-N-1: 200000655: 380 - 385 MHz / 390 - 395 MHz: Add to quote: DPBP 70/3333-TETRA-N-2 ...
Smart Power Relay E-1048-8S - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8S... 2 1646 5 Technical Data (Tamb. = 25 °C, U N = DC 24 V) Ordering Information Delay time 1) Type No.t on 0.5 ms / toff 1.5 ms Short circuit, overload - disconnection of load in load circuit -no automatic re-start
Omni Antennas HS.EFX-1050-FS - amphenolprocom.com
Model Product No. Frequency; ADS-B omni antenna, 0 dBd 1000-1100MHz: HS.EFX-1050-FS: 1000 - 1100 MHz: Add to quote
Technical features - rfstechnologies.com
TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -40 to 85 (-40 to 185) PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET 716M-R-43F Coaxial Adapter 7-16 Male - 4.3-10 Female with right angle 716M-R-43F REV : A REV DATE : 17 May 2024 www.rfstechnologies.com