Search Results for very low temperature rtv
Koppler PRO-DIR 80-200 - AMPHENOL PROCOM
Huge range of high-performance Hybrid- and Directional Couplers low loss in the frequency range 100-2700 MHz. Learn more. Alle Koppler anzeigen. Tapper. ... Our products have a max. input power at 500 W and very low insertion loss. Read more. Alle Tapper anzeigen. Repeater / Aktiv.
BNC Straight Crimp Jack RG-59 Plenum 20 AWG 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 Plenum 20 AWG, Belden 4505P, Belden 82108, Belden 9104, Belden 1506A, Belden 1825A, Belden 1826A, Belden 89108, Belden 89259
GPS Combination Antennas GPS-C HX 2/FQ - amphenolprocom.com
Operating Temperature Range (GPS)-35 °C to +75 °C: Selectivity (GPS) > 45 dB down @ ± 45 MHz: Installation Torque (GPS) 4 ± 0.5 Nm: Frequency (GPS) 1575 MHz: ... Low Profile Antennas. In our collection of Low Profile Antennas covering VHF and UHF bands with omnidirectional coverage. Best quality products on the market.
Acelerómetros ICP® filtrados, triaxiais | PCB Piezotronics
Acelerómetros ICP® Filtrados, Triaxiais. Impactos de metal contra metal de alta frequência podem excitar a ressonância de alta frequência do cristal piezoelétrico em qualquer acelerómetro (PCB® ou outro), saturando o sinal e causando cortes no amplificador de condicionamento de sinal ICP®.Qualquer sistema, uma vez conduzido de forma não linear, produzirá frequências espúrias em ...
Model 3711B122G/ ACCELEROMETER, 3711B122G/XXXCC Installation and ...
low-frequency vibration . For this reason, they are often used to: • mass. A high natural frequency is accomplished through the Perform ride quality assessments of elevators, automobiles, trains, and amusement park rides. ness. • Analyze the low frequency characteristics of buildings, bridges, and large aerospace objects.
awm-3p | Amphenol Global Search | Amphenol
Search Results for at04-08pb-pmr7g inmeta:gsaentity_divisions=amphenol%20tuchel C-AT04-08PX-BMXX REV A2 - amphenol-sine.com SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS ...
Model 062A01 Pipe thread adaptor, 1/8-27 NPT w/ 5/16-24 internal ... - PCB
rtv ablative coating is applied to the diaphragm for flash temperature protection, replace with momentive rtv106 adhesive sealant black vinyl electricians tape has also been found to be an effective ablative material as is dc-4 silicone grease above installation shown for wall thickness of .33 [8.4], counterbore thicker
Vibration transmitter, displacement, peak to peak, 40 mils
The PC420DPP-40 is a 4-20 mA displacement sensor ideal for monitoring low speed components which produce frequencies close to 1x running speed and aid in detecting machine imbalance or other low frequency faults. ... Temperature range-40°C to +85°C: Weight: 162 grams: Hazardous area approvals: Non-approved:
Model 002B03 | PCB Piezotronics
Model 002B03:General purpose coaxial cable, white FEP jacket, 3-ft, 10-32 plug to BNC jack
Cablescan - Amphenol Ltd
602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised IP68 Connectors; Iguana. Iguana Sealed 38999 Series 3 for PCD ...
Duplex Filters DPF 2/44 - AMPHENOL PROCOM
This duplexer is delivered in a low band version type DPF 2/44 L, tunable within 138 - 156 MHz and a high band version type DPF 2/44 H, tunable within 152 - 175 MHz. ... The filter has very small physical dimensions owing to the use of high-Q, temperature compensated helical resonators. The housing is made of extruded aluminium, the chassis of ...
Model 356A05/NC | PCB Piezotronics
Model 356A05/NC:Triaxial, lightweight miniature, ceramic shear ICP® accel., 0.25 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack, no mating
GigaBlox SFP | Products - Amphenol Aerospace
GigaBlox SFP is designed to provide very compact, high bandwidth networking combined with a 1G SFP cage to support fiber uplinks. The five onboard copper ports can support standard 10/100/1000BASE-T (via auto-negotiation), while the sixth port is an SFP cage allows modular SFPs to be used to achieve any type of fiber or copper connection on the ...
Dual Bridge Load Cells - PCB
Additional features include low deflection, high accuracy and repeatability, thermal compensation and moment compensation. ... Temperature Range-65 to 200 F-53 to +93 C-65 to 200 F-53 to +93 C-65 to 200 F-53 to +93 C-65 to 200 F-53 to +93 C-65 to 200 F-53 to +93 C
BUS-12-009 PRODUCT SPECIFICATION - Amphenol CS
BUS-03-601 Current Rating / 30 Deg. C Temperature Rise BUS-19-122 Solder Joint Reliability Test procedure for Surface Mount Connectors PDM: Rev:N Released . ... The low level contact resistance shall not exceed the following when measured in accordance with EIA 364-23. The following details shall apply: a. Method of Connection - Attach current ...
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
Object Temperature(oC) • Spot Size of Normalized Output (above 10%) 100 mm 200 mm ZTP-115M 3 0 m Φ50 Φ90 Φ130 Specifications Supply Voltage Single Supply (+5V) Supply Current Typical 2.7 mA Response Time 0.3 ~ 0.6 second Range of Measuring Temperature-40°C ~ 145°C Operating Temperature-20°C ~ 100°C Storage Temperature-20°C ~ 120°C ...
MOTOR VIBRATION - PCB
LOW COST SIDE EXIT . ACCELEROMETER. MODEL 602D01, 602D91. n. n. Easy installation in tight spaces n. n. Through-bolt aides in cable orientation n. n. Low profile, less than 1 in. height n. n. M12 connector version available. LOW COST ACCELEROMETER. MODEL 604B31 n. n. General purpose, hermetically sealed accelerometer n. n. Perfect for permanent ...
NTC Type C100 - amphenol-sensors.com
• Low cost, solid state temperature sensor • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4% /°C at 77°F ... Select appropriate part number below for resistance and temperature tolerance desired. R25°C Material System R25°C ± 1% R25°C ± 2% R25°C ± 5% R25°C ± 10%
FORCE & STRAIN FUNDAMENTALS - PCB
Maximum operating temperature of 250 °F (121 °C) n. Sensitivity and low frequency response are not adjustable. n. Requires ICP ® constant-current power. CHARGE MODE ADVANTAGES. n. Operating temperature up to 400 °F (204 °C) n. Flexibility in adjusting output characteristics . n. Extended low frequency response with long time constant ...
LTR-90 - kayeinstruments.com
LTR-90 - kayeinstruments.com