Search Results for vg 95328 c
Amphenol Solar Interconnect Solutions - Amphenol Industrial Operations
IP2X II -40°C to +85°C X H4 Plus 50A/8AWG 8AWG/10mm² 65A /10mm² 1500 Locking IP65 IP68 IP2X II -40°C to +85°C X H4-B 25A/2.5mm² 35A/4mm², 45A/6mm² 1000 Locking IP65 IP68 IP2X II -40°C to +85°C X Panel Mounted Connectors H4™ 25A/2.5mm², 35A/4mm², 45A/6mm² 15A/14AWG, 20A/12AWG, 30A/10AWG 1100 1500 Locking Tool IP65 IP68 IP2X -40 ...
Level Plus - Temposonics
2 Level Plus ® RefineME® Fig. 1: Time-of-flight based magnetostrictive position sensing principle RefineME® The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
2C2UB180X06Fxys0 - Amphenol Antenna Solutions
Canister, 2FT, 8-Port, Peanut-Shape Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
Backshells - Amphenol Ltd
Discover Non-Environmental EMI/RFI Backshell – BM1. Accessories. M85049/19, /23, /24, /25, /36 non-environmental shielded backshells
378C01 1/4 FREE-FIELD MICROPHONE & PREAMPLIFIER - PCB
environmental conditions. PCB has the industry’s best 5-year warranty with a “Total Customer Satisfaction” policy.-20-15-10-5 0 5 10 100 1000 10000 100000
Antennas, Industrial IoT Devices, Testing Solutions | PCTEL
Browse the online catalog of PCTEL's purpose-built antennas, Industrial IoT devices, and network testing and measurement solutions. Learn more.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Measuring displacement using accelerometers - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies 8435 Progress Drive Frederick, MD 21701 Tel: +1 (301) 330 8811 [email protected] www.wilcoxon.com Measuring displacement using accelerometers
Understanding Safety Integrity Levels - PCB
Understanding Safety Integrity Levels (SIL) Article by: Meredith Christman, Product Marketing Manager, IMI division of PCB Piezotronics Carrie Termin, Regulatory Affairs and Product Certification Specialist, PCB Piezotronics Electrical, electronic and programmable electronic (E/E/PE) systems have played an integral part in the operation of
Omni Antennas CXL 450-3LW-SS-Ex - AMPHENOL PROCOM
CXL 450-3LW-SS-Ex is a 3 dBd, vertically polarized, omnidirectional base station antenna which covers the 380 - 470 MHz band in four models with up to 10 MHz overlap.
Intrinsically safe certified accelerometer 780A-IS
Sensitivity, ± 5%, 25°C 100 mV/g Acceleration range 80 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 1 - 7,000 Hz 0.7 - 9,000 Hz 0.4 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –55°C +120°C –20% +10% Power requirement: Voltage source ...
Amphenol
c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
B B2 - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated currend : 13a (max).
6880300G 6880300N 6880300NG 3-Band, 6-Port, 65°, XPOL, Panel Antenna ...
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 7/16-DIN Female Long Neck or 4.3-10 Female Y1 1695-2690 3-4 7/16-DIN Female Ultra Long Neck
P79S Smart™ Sensor In-hull - Airmar
100 W. The P79S brings depth intelligence to your boat. Featuring Airmar’s Smart ™ Sensor technology, the P79S delivers processed depth data right to the onboard network for multiple displays to use. Smart Sensors have embedded microelectronics—the transducer element and signal processor are only millimeters apart.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 6 0 obj > endobj xref 6 45 0000000016 00000 n 0000001448 00000 n 0000001545 00000 n 0000001831 00000 n 0000001957 00000 n 0000002089 00000 n 0000002114 00000 n 0000002674 00000 n 0000002699 00000 n 0000003113 00000 n 0000009294 00000 n 0000017251 00000 n 0000023536 00000 n 0000030023 00000 n 0000037043 00000 n 0000045865 00000 n 0000045992 00000 n 0000046017 00000 n ...
B B2 - Amphenol Sine
C D A B UNEF 11/16"-24-2A UNEF 7/8"-20-2A Ø19.0 33.0 19.5 1.6. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Data Sheet Level Plus - temposonics.com
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...