Search Results for vg 95328 c
Omni Antennas CXL 450-3LW-SS-Ex - AMPHENOL PROCOM
CXL 450-3LW-SS-Ex is a 3 dBd, vertically polarized, omnidirectional base station antenna which covers the 380 - 470 MHz band in four models with up to 10 MHz overlap.
Intrinsically safe certified accelerometer 780A-IS
Sensitivity, ± 5%, 25°C 100 mV/g Acceleration range 80 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 1 - 7,000 Hz 0.7 - 9,000 Hz 0.4 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –55°C +120°C –20% +10% Power requirement: Voltage source ...
Amphenol
c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
B B2 - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated currend : 13a (max).
6880300G 6880300N 6880300NG 3-Band, 6-Port, 65°, XPOL, Panel Antenna ...
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 7/16-DIN Female Long Neck or 4.3-10 Female Y1 1695-2690 3-4 7/16-DIN Female Ultra Long Neck
P79S Smart™ Sensor In-hull - Airmar
100 W. The P79S brings depth intelligence to your boat. Featuring Airmar’s Smart ™ Sensor technology, the P79S delivers processed depth data right to the onboard network for multiple displays to use. Smart Sensors have embedded microelectronics—the transducer element and signal processor are only millimeters apart.
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 6 0 obj > endobj xref 6 45 0000000016 00000 n 0000001448 00000 n 0000001545 00000 n 0000001831 00000 n 0000001957 00000 n 0000002089 00000 n 0000002114 00000 n 0000002674 00000 n 0000002699 00000 n 0000003113 00000 n 0000009294 00000 n 0000017251 00000 n 0000023536 00000 n 0000030023 00000 n 0000037043 00000 n 0000045865 00000 n 0000045992 00000 n 0000046017 00000 n ...
B B2 - Amphenol Sine
C D A B UNEF 11/16"-24-2A UNEF 7/8"-20-2A Ø19.0 33.0 19.5 1.6. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Data Sheet Level Plus - temposonics.com
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...
B RT07104P*H B1 - Amphenol Sine
2.3 operating temperature:-40°c ~+105°c. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference ...
Model 626A04 Seismic Industrial ICP® Accelerometer Installation ... - PCB
Model 626A04 Seismic Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Backshells - アンフェノールジャパン株式会社
Backshells www.amphenolpcd.com [email protected] OR [email protected] 1(978) 624-3400 72 Cherry Hill Drive, Beverly, MA 01915 5 Cross Reference If you have a Military part number or other manufacturer’s part number for which you are looking for an equivalent item, we
Operation Manual Level Plus - Temposonics
allowable values are 32 °F to 150 °F (0 °C to 66 °C). S Specific Gravity The density ratio of a liquid to the density of water at the same conditions. Sphere Radius The internal radius of the sphere that contains the liquid, the value is used to calculate the volume along with the Sphere Offset. Sphere Offset
B RT06104P*H* B1 - Amphenol Sine
c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing ...
B B3 - Amphenol Sine
C D A B. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female
Gen Z Connectors | 4C-HP Connector | PECFF Connector | Mini Cool Edge 0 ...
Mini Cool Edge 0.60mm high density, scalable connectors support Gen Z system architecture, which delivers high performance and enhanced signal integrity.
62GB - Amphenol Ltd
Operating Temp -55°C to +125°C. Moisture and corrosion resistant. Different plating options available, including Black Zinc Nickel (RoHS) Solder contact termination. Special versions include ribbed coupling rings to enable operation when using protective clothing and lever versions where access to the connector is limited.
Review of the Application of Design Guideline VDI 2230 - PCB
RS Technologies, a Division of PCB Load & Torque, Inc. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Toll-Free in the USA 888-684-2894 Fax:716-684-0987 Email:[email protected] www.pcbloadtorque.com
WHITE PAPER - PCB
visit us online at www.pcb.com Toll-Freein USA 800-828-8840 716-684-0001 WHITE PAPER The Use Of Dynamic Strain Sensors And Measurements On The Ground