Search Results for vg 95328 c
B RT07104P*H B1 - Amphenol Sine
2.3 operating temperature:-40°c ~+105°c. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference ...
Model 626A04 Seismic Industrial ICP® Accelerometer Installation ... - PCB
Model 626A04 Seismic Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Backshells - アンフェノールジャパン株式会社
Backshells www.amphenolpcd.com [email protected] OR [email protected] 1(978) 624-3400 72 Cherry Hill Drive, Beverly, MA 01915 5 Cross Reference If you have a Military part number or other manufacturer’s part number for which you are looking for an equivalent item, we
Operation Manual Level Plus - Temposonics
allowable values are 32 °F to 150 °F (0 °C to 66 °C). S Specific Gravity The density ratio of a liquid to the density of water at the same conditions. Sphere Radius The internal radius of the sphere that contains the liquid, the value is used to calculate the volume along with the Sphere Offset. Sphere Offset
B RT06104P*H* B1 - Amphenol Sine
c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing ...
B B3 - Amphenol Sine
C D A B. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female
Gen Z Connectors | 4C-HP Connector | PECFF Connector | Mini Cool Edge 0 ...
Mini Cool Edge 0.60mm high density, scalable connectors support Gen Z system architecture, which delivers high performance and enhanced signal integrity.
62GB - Amphenol Ltd
Operating Temp -55°C to +125°C. Moisture and corrosion resistant. Different plating options available, including Black Zinc Nickel (RoHS) Solder contact termination. Special versions include ribbed coupling rings to enable operation when using protective clothing and lever versions where access to the connector is limited.
Review of the Application of Design Guideline VDI 2230 - PCB
RS Technologies, a Division of PCB Load & Torque, Inc. 24350 Indoplex Circle, Farmington Hills, MI 48335 USA Toll-Free in the USA 888-684-2894 Fax:716-684-0987 Email:[email protected] www.pcbloadtorque.com
WHITE PAPER - PCB
visit us online at www.pcb.com Toll-Freein USA 800-828-8840 716-684-0001 WHITE PAPER The Use Of Dynamic Strain Sensors And Measurements On The Ground
112116 - Amphenol RF
C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\topseller_folder_3\112116.dwg Author: gary Created Date: 4/5/2003 6:16:03 PM ...
UNDERSTANDING TORQUE-ANGLE SIGNATURES OF BOLTED JOINTS - PCB
5 Elastic Clamping Zone The Elastic Clamping zone occurs at the end of the Alignment zone. In this zone the clamp load increases at the same rate as the bolt tension.
B4 ADD KEY ICON Jun-12-2020 Ronald Tommy - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated current : 13a (max).
SMP Product Series Solutions Guide - Amphenol RF
www.amphenolrf.com 7 SMP PRODUCT SERIES Plug Jack (full detent) Jack (limited detent) Jack (smooth bore) SMP PCB mount connectors are available in straight and right-angle smooth bore or detent jack configurations with surface
FlexLock® FPC-to-Board Connectors | FCI Basics | Amphenol
FlexLock FPC-to-Board connector compact design address the growing demand for automotive application market. The connector design is compliant to USCAR-T2V2 specifications.
NovaSesor Fuel Particulate Sensors - GPF/DPF
NovaSesor Fuel Particulate Sensors - GPF/DPF
Amphenol
5 What is RADSOK®? RADSOK® Sizes and Ampacity Amphenol RADSOK® - A RADSOK® is a RADial SOcKet Contact. - Developed from flat stamped grid twisted into a hyperbolic geometry to form socket contact with unique characteristics.
4U4VT360X06F xys4 - Amphenol Antenna Solutions
4U4VT360X06F xys4 REV011624NA ACROSS THE WORLD. AROND THE CORNER. www.amphenol-antennas.com 1 of 15 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
IDC Connector | Wire to Board | Flat Cable Connectors | Ribbon Connectors
IDC connectors are small electronic components that help connect wires to circuit boards. They are commonly used in computers and other electronic devices to ensure fast and reliable connections between different components.
2 Amphenol • PCB Connectors
Product certifications : MIL-DTL38999, EN3645, EN3155, VG (VG95328, VG95319, VG96944, VG95218, VG96949) Certified Management System Certified Management System Certified Management System Certified Management System Product testing and qualification expertise in many fields: - Environmental, mechanical, electrical, chemical, climatic skills