Search Results for vg 95328 c
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol
Temp rating (wet or dry) 90°C 90°C Spark test 1500V 5kV Cold bend -40°C -40°C Flammability VW-1 VW-1 • UL4703 type PV wire, file #E3227886 Product Features and Benefits: PowerLink USE-2 and Thermoset Cable The PowerLink USE-2 and Thermoset Cable is a single jacket cable used for lighting
M-Serie.qxd - Temposonics
Cary, N.C. 27513 Phone: +1 919 677-0100 E-mail: [email protected] GERMANY Temposonics GmbH & Co. KG EMEA Region & India Auf dem Schüffel 9 58513 Lüdenscheid Phone: +49 2351 9587-0 E-mail: [email protected]. Title: M-Serie.qxd Created Date:
10090928 | Amphenol Global Search | Amphenol
Through Amphenol’s high-speed, power, assembly and mechanical packaging expertise, you gain the advantage ... (15/26/44 POS) Size Dimensions A + 0.38 B + 0.12 C + 0.10 D + 0.25 E F G ... D-Sub High density straight 26 way solder pin 10090928-P264XLF
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Amphenol
C Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial applications from heavy equip-ment to ECG monitoring cables.
SSI Technologies, LLC
SSI Technologies, Inc. CONTROLS TECHNOLOGIES DIVISION Product Description The MediaSensorTM (P51 ) family of bulk micro-machhed, absolute, sealed and gauge pressure sensors are for both
Connectors | Products - Amphenol
This series, based on the MIL-DTL-26482 series 2 with clip retention crimp contacts and EMI shielding, is a ruggedized harsh environmental, brass, bayonet coupling, power connector. With two or three poles per connector and up to 20 amps possible with a standard operating temperature from -55°C to +85°C.
Amphenol
• Operating temperature is from –55°C to +125°; Operating voltage to 1000 VAC (RMS) at sea level. • Pin and socket contacts are machined from low loss copper alloy and gold plated to eliminate contact corrosion and provide an indefinite shelf life. • All have resilient inserts which provide high dielectric strength and moisture barrier.
Amphenol
-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating
ALUMALITE - Amphenol PCD
Visit amphenolpcd.com ion ALUMALITE Ideal Where Lightweight Connector Support Is Needed • Commercial lightweight metal backshells • Comparable in weight, performance & price to composite
Thermometrics Waterproof IP68 Temperature Sensor
Thermometrics Waterproof IP68 Temperature Sensor
Omni-Antennen 422x.09-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Hydrogensensor Datasheet - SGX Sensortech
Storageconditions 0-20°C Warranty 12months LifetimeDetails HousingMaterial PPO Housing ImportantNotes • All performance is based on conditions at 20°C, 50% RH and 1 atm, flow rate>150qcm/min, using SGX recommended circuitry. • Sensor performance is temperature dependant; please contact SGX for temperature performance other than 20°C.
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23x-25&MS10A23x-63_REV_A4-Model
Amphenol FSPP-180-00-001 Testing Kit Fiber Systems AFSI is an ...
StorageTemperature -20 to +60°C RelativeHumidity 0 to 95% RH (non-condensing) Power Removable Lion battery or 110/220 VAC power adapter BatteryLife 6 hours All specifications are subject to change. 1. Typical distance between the two points 1.5dB down each side of a reflective spike caused by a -40dB (Multimode) or -45dB (Single mode)
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
15/16-20 UNEF THREAD 1 1/8-18 UNEF THREAD MASTER KEYWAY B3 UPDATE RATED ...
-40°C ~ 125°C RT071609PNH RT071609PXH RT071609PYH RT071609PZH RT071609PWH RT071609PNH03 RT071609PXH03 RT071609PYH03 RT071609PZH03 RT071609PWH03 B2 UPDATE NOTES MAR-21-2018 NICK TOMMY B3 UPDATE RATED VOLTAGE OCT-28-2022 JUN TOMMY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
MUSB Rugged USB - amphenol-airlb.de
Thermal Shock: 5 cycles @ -40° to +125° C . Physical Shock: Per EIA364-27 Condition H (11ms 30G) Humidity: Per EIA364-31 Condition C, method III . Vibration: Per EIA364-28 per Condition V, Letter A . Salt spray: Per EIA364-26, 250 Hrs . Process Characteristics. Recommended soldering process: Hand or wave soldering peaked at 260°C for 8 ...