Search Results for vg 95328 c
ABS Coaxial Cable Product Type: T6TSFx77-LTV (CATV) Black
ABS Coaxial Cable Product Type: T6TSFx77-LTV (CATV) Black Document: t6tsfx77-ltv (catv) black_1.8ghz18.docx Revision: 12.12.2018
2C4U4MT360X06F040s4BK-GPS Archives - Amphenol Antenna Solutions
2C4U4MT360X06F040s4BK-GPS Archives - Amphenol Antenna Solutions
NovaSensor P2705 Low Pressure MEMS Sensor Die
Electrical @ 72°F (25°C) unless noted Excitation (DC) 3.3, 5 Volt Maximum 8 VDC Bridge Resistance 5000 ±20% Ohm Environment Operating Temp. -40 to 125 °C Storage Temp. -55 to 150 °C Mechanical Dimensions 1.85 x 1.5 x 0.86 mm L x W x H, with glass Media Compatibility Clean dry air, non-corrosive gases Performance Parameters (1) Value for 51600,
50 Jahre - Amphenol-Air LB
• JN, VG, QPL, EN, VDE, UL, CSA Die Amphenol-Air LB setzt auf Flexibilität und Kundennähe. Durch technische Kompetenz, gute Logistik und Entwicklung mit Fertigungs-möglichkeiten in Low-Cost-Gebieten entwickelt die Amphenol-Air LB maßgeschneiderte Lösungen und innovative Produkte. 50 Jahre Amphenol-Air LB 5
2C4U3MT36006F04s3K Archives - Amphenol Antenna Solutions
2C4U3MT36006F04s3K Archives - Amphenol Antenna Solutions
Installation Manual C-Series Off-Highway - temposonics.com
Fig. 1: C-Series Off-Highway in a cylinder (size comparison with a pencil) Fig. 2: Time-of-flight based magnetostrictive position sensing principle. C-Series Off-Highway Installation Manual I 6 I Sensor Null zone 36.1 16.7 Ø 23 Stroke length 72…275 Dead zone 22.7 Ø 4 Position magnet 401842 9 Sensor assembled with pressure pipe E2 Null zone
B B3 - Amphenol Sine
C D A B Ø26.1 Ø23.6 25.0 REF UNEF 11/16"-24-2A. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating
Quadruplexer - amphenol-antennas.com
Operating Temperature -40° to +65° C (-40° to 149° F) Application Indoor IP Rating IP65 Mechanical Characteristics Connectors 7/16-DIN Female Long Neck Dimensions (H x W x D) Without Connectors or Mounting Brackets 210 x 180 x 40 mm 8.3 x 7.1 x 1.6 in Weight 3.6 kg 7.9 lbs Packing Dimensions 350 x 290 x 205 mm 13.8 x 11.4 x 8.1 in