Search Results for vg 95328 c
REVISIONS - amphenol-sine.com
-40°c ~ +105°c part number-40°c ~ +125°c rts1bs18n103p rts1bs18n103p03 dimension Øa cable od range 16.5 mm 18.5 mm 10.0-16.0 mm 12.0-18.0 mm Øa 89.0 ref rts1bs18*103pxx xxxx master keyway 31.5 33.2 Ø35.4 Ø34.7 of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity ...
ASTG Commercial Aerospace Applications - Amphenol Sensors
ASTG Commercial Aerospace Applications - Amphenol Sensors
Product Focus - Lutze
Product Focus - Lutze
Home - Amphenol Canada
Home - Amphenol Canada
Termination Load - amphenol-antennas.com
Operating Temperature -40° C to +85° C -40° C to +85° C -35° C to +85° C Application Indoor / Outdoor Indoor / Outdoor Indoor Environmental IP65 IP65 ---REV032717CC www.amphenol-antennas.com 1 of 1 Termination Load 5W Termination Loads | Indoor / Outdoor Use
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
AHD Series - アンフェノールジャパン株式会社
DiagnosticGrade™ / Military Style: At +125°C, continuous, less thru wire: #12 contact = 25A max. current; #16 contact = 13A max. current: Corrosion Resistance DiagnosticGrade™ / Military Style: Connectors show no evidence of corrosion : after exposure to 48 hours of salt spray per MIL-STD 1344 method 1001.
Omni Antennas 422x.06-435-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Not To Scale - buy.customcable.com
Not To Scale
Unmanned Aerial Vehicle (UAV) Brochure - Amphenol Sensors
Unmanned Aerial Vehicle (UAV) Brochure - Amphenol Sensors
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
MUSB Rugged USB - amphenol-airlb.de
Thermal Shock: 5 cycles @ -40° to +125° C . Physical Shock: Per EIA364-27 Condition H (11ms 30G) Humidity: Per EIA364-31 Condition C, method III . Vibration: Per EIA364-28 per Condition V, Letter A . Salt spray: Per EIA364-26, 250 Hrs . Process Characteristics. Recommended soldering process: Hand or wave soldering peaked at 260°C for 8 ...
RF Connector - amphenol-antennas.com
Operating Temperature -40° to +85° C Thermal Shock US MIL-STD 202, Method 107, Condition B Vibration US MIL-STD 202, Method 204, Condition B Shock US MIL-STD 202, Method 213, Condition I Weather Standard IEC 68 40 / 085 / 21 Waterproofi ng Standard IP68 RoHS Compliant Yes Material Characteristics Material Plating Connector Head Brass Copper ...
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
www.amphenolsensors.com
www.amphenolsensors.com
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
Omni Antennas 422x.03-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
M340120 LUTZE LCOS-CC Ethernet/IP Gateway Trifold
M340120 LUTZE LCOS-CC Ethernet/IP Gateway Trifold
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/10/2008 10:30:06 AM
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.