Search Results for vg 95328 c
10128887 | Amphenol Global Search | Amphenol
6. applicable housing pn: 10129443-* ,10128858-*, 10128887-*. part number description plating dim a1 dim b1 dim c1 dim a2 dim b2 dim c2 dim m dim p dim h dim l dim n 10135689-091102lf formed 10-12awg mfbl contact gxt 2.80 5.60 6.3 4.20 7.30 7.40 25.9 14.7 4.0 10.6 2.5 10135689-092102lf formed 10-12awg std contact gxt 24.6
4230.09-405-Txx - AMPHENOL PROCOM
The 4230 Series omni antenna is designed for very demanding applications where a highly durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Company - Wilcoxon Sensing Technologies
Company. Wilcoxon Sensing Technologies is an ISO 9001:2015 vibration monitoring solutions manufacturer and global supplier. Formerly known as Wilcoxon Research, Inc., and founded in 1960 by former staff members of the David Taylor Naval Research Center, we are a leader in machine vibration monitoring and underwater sensing products.
EXAMAX2® High-Speed Backplane Connector - Amphenol CS
The EXAMAX2 ® backplane connector system supports 112Gb/s PAM4 industry specifications. It maintains mating interface compatibility with previous EXAMAX products to allow cost/performance flexibility for designers.
Cable Sleeving - TPC Wire
Heavy-Duty Blue Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving. Heavy-Duty Blue Silicone Fiberglass Ultra-Sleeve High Temperature Sleeving is a protective sleeve constructed of heavy E-glass continuous yarn with increased 30% wall thickness for extreme high heat environments.
112132 - Amphenol RF
C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\topseller_folder_3\112132.dwg Author: gary Created Date: 4/5/2003 6:32:45 PM ...
Features - amphenol-industrial.com
Ambient temperature range-40°C ~ +85°C Upper limiting temperature 115°C UV resistance Outdoor suitable(fi) rated materials, per UL746C Wrench Tool 8 - 6AWG 12 - 10AWG E339277. Title: radcrimp-solar-splice-melni-spiral-termination-data-sheet-amphenol-indsutrial Created Date:
Temposonics
Temperature coefficient < 30 ppm/°C Operating conditions Magnet speed any Operating temperature -40 °C…+75 °C Dew point, humidity 90% rel. humidity, no condensation Ingress protection1 Profile: IP65, Rod: IP67, IP68 for cable outlet, RS: IP69K Shock test 100 g single hit, IEC-Standard 60068-2-27 Vibration test 15g/10-2000 Hz, IEC-Standard ...
ICP PRESSURE SENSORS
< 0.018%/°C. Hazardous Area Approval: ATEX, CSA, IECEx. Electrical. Output Polarity (Positive Pressure) Positive: Discharge Time . Constant (at room temp) > 1.0 sec: Excitation Voltage. 22 to 28 VDC: Constant Current . Excitation: 2 to 20 mA. Output Impedance < 100 ohm. Output Bias Voltage: 10 to 15 VDC. 8 to 14 VDC: Electrical Isolation (Case)
112116 - Amphenol RF
C:\Documents and Settings\gary.TESTUM-WS01.000\My Documents\Garry's\connex\topseller_folder_3\112116.dwg Author: gary Created Date: 4/5/2003 6:16:03 PM ...
Model 206C/FTS-1 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
ES8-PN | Amphenol Global Search | Amphenol
100% scoop-proof connector minimizes potential contact damage - Improved interfacial seal design. Stainless steel or cadmium over nickel plating withstand a 500-hour salt spray exposure. Operates under severe high-temperature vibration, through 392 °F (200 °C) Firewall Capability.
Model 356A02 | PCB Piezotronics
-54 to +121 °C: Output Bias Voltage: 8.5 to 13.0 VDC (TLD) TEDS Capable of Digital Memory and Communication Compliant with IEEE 1451.4. English SI; Temperature Range-65 to +250-54 to +121 : Output Bias Voltage: 8.5 to 13.0: Product Documents. Product Specifications
Coaxial Contacts | Products | Amphenol Aerospace
Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements
Power Safe - Amphenol Aerospace
Product certifications : MIL-DTL38999, EN3645, EN3155, VG (VG95328, VG95319, VG96944, VG95218, VG96949) Certified Management System Certified Management System Certified Management System Certified Management System Product testing and qualification expertise in many fields: - Environmental, mechanical, electrical,
Transceivers | Next Generation High Speed Technology | Amphenol
T-range: -40°C to +85°C operationalData-rate: 1.25Gbps to 28.05Gbps Embedded solderable optical transceiver compatible with duplex LC optical... VIEW PRODUCT. 64G FC Transceivers SUPPORTS 57.8GB/S DATA RATE & LOW POWER The module is Compatible with 64G FC-PI-7. Low power - 1.5W Mature COB technology Outstanding BER and...
CXL 150-1LW-SS-Ex - AMPHENOL PROCOM
CXL 150-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station Antenna which covers the 138 - 175 MHz band in three models. The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas.
Load Coils & Line Conditioning Devices - An Amphenol Company
For more than 50 years, Charles Industries (formerly Coil Sales) has pioneered load coil technology to develop the highest performing,. . .
378C01 1/4 FREE-FIELD MICROPHONE & PREAMPLIFIER
environmental conditions. PCB has the industry’s best 5-year warranty with a “Total Customer Satisfaction” policy.-20-15-10-5 0 5 10 100 1000 10000 100000
B RTS014*7Pxx A3 - Amphenol Sine
c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing ...