Search Results for vg95234b2-18-1sn
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
XPOL panel antenna 65°, 12 dBi, 380 - 470 MHz - AMPHENOL PROCOM
XPOL panel antenna 65°, 12 dBi, 380 - 470 MHz DESCRIPTION The 760/766 series of UHF Panel antenna has been designed for TETRA / UHF Trunked Radio applications, offering a stable performance an PIM specification
7X - PCB
KRM 7/19/18 KRM 7/19/18 BAM 7/19/18 6 9 8 8 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 48475.40 [10.0].66 [16.8] .19 [4.8 ...
Thermometrics CR1 High Performance Thermistor Coating for Harsh ...
Thermometrics CR1 High Performance Thermistor Coating for Harsh ...
Amphenol
4 Baureihe / Series GCE 3100 E 22M95 P - B - *** GCE Gehäuse Form / Shell style 3100: Flanschsteckdose für Hinterwandmontage / Wall mount receptacle for rear panel mounting 3102: Gerätesteckdose für Vorder-/Hinterwandmontage / Box mount receptacle for front/rear panel mounting 3106: Gerader Stecker / Straight connector 3108: Stecker 90° abgewinkelt / Connector 90°
P51 Pressure Sensor - ssi-sensors.com
• X18 = 18" Output Options 4.5 V = 0.5 - 4.5 V (5 V input only) 4.5 OVP = 0.5 - 4.5 V (5 V input only) Includes over voltage protection 5 V = 1 - 5 V (8 to 30 V input only) 20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other port configurations may be available. Consult
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
Produktblatt der FEP Fahrzeugelektrik Pirna GmbH & Co. KG 07/20121 The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical
PEGASUS - Amphenol-Air LB
ontact produced@amphenolpcd.com PEGASUS 6 APCD P/N Contact Type Contact P/N Shell Size Key Color P/N Marking Mating SJS801110P None 8 - Black SJS801110P SJS801120P SJS801110P-1 Power CNS808100 SJS801120P-1 SJS801110P-2
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
Telaire Ventostat Wall Mount CO2, Humidity and Temperature Transmitter
Telaire T5100 Wall Mount CO2 Transmitter - amphenolsensors.com
Telaire T5100 Wall Mount CO2 Transmitter - amphenolsensors.com
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Amphenol
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
M340120 LUTZE LCOS-CC Ethernet/IP Gateway Trifold
M340120 LUTZE LCOS-CC Ethernet/IP Gateway Trifold
NovaSensor PT1907 Pressure and Temperature Sensor Die
NovaSensor PT1907 Pressure and Temperature Sensor Die
CXL 2-1LW/... - AMPHENOL PROCOM
Height Approx. 1300 mm / 51.18 in. Weight Approx. 0.76 kg / 1.68 lb. Mounting On 16 to 54 mm / 0.63 x 2.13 in. dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h Ingress Protection IP66 ORDERING Model Product No. Frequency CXL 2-1LW/s 110000296 138 - 156 MHz CXL 2-1LW/l 110000082 146 - 165 MHz
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Temposonics
I 3 I Temposonics® EP / EL SSI Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or gray Data length 24, 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m
62485.idw - pcb.com
KRM 8/9/18 KRM 8/9/18 JJD 8/9/18 6 2 4 8 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 48007 1.35 [34.3] 1.05 [26.7] 1.35 [34.3]