Search Results for vg95234b2-18-1sn
TPC Wire
TPC Wire
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Temposonics
I 3 I Temposonics® EP / EL SSI Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or gray Data length 24, 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m
62485.idw - pcb.com
KRM 8/9/18 KRM 8/9/18 JJD 8/9/18 6 2 4 8 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 48007 1.35 [34.3] 1.05 [26.7] 1.35 [34.3]
P51 Pressure Sensor - ssi-sensors.com
• X18 = 18" Output Options 4.5 V = 0.5 - 4.5 V (5 V input only) 4.5 OVP = 0.5 - 4.5 V (5 V input only) Includes over voltage protection 5 V = 1 - 5 V (8 to 30 V input only) 20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other port configurations may be available. Consult
Amphenol
5 Mechanische Daten / Mechanical data • Temperatureinsatzbereich / Operating temperature range : -55°C bis/to +150°C • Schutzart / IP Rating : IPX8 (1bar / 16h) • Vibration : 5Hz - 500Hz (Rauschförmig nach AECTP 400, Prüfung 401) / (Random Test 401 according to AECTP 400, Ed. 3 procedure III) • Schock / Shock : 500 m/s², 11ms • Steckzyklen / Mating cycles : 500
Temposonics
Signal option (box no. 18 and 19) 0 0 Measuring direction forward DELIVERY • Sensor Select mounting accessories regarding your application: • 1 or 2 rod ends M6 / ¼“-28 UNF or / and • 2 mounting clamps up to 1250 mm (50 in.) stroke length, 3 mounting clamps for 1500 mm
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
Temposonics
I 3 I Temposonics® EP / EL SSI Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or gray Data length 24, 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m
Data Sheet ER SSI - temposonics.com
Signal option (box no. 18 and 19) 0 0 Measuring direction forward DELIVERY • Sensor Select mounting accessories regarding your application: • 1 or 2 rod ends M6 / ¼“-28 UNF or / and • 2 mounting clamps up to 1250 mm (50 in.) stroke length, 3 mounting clamps for 1500 mm (60 in.) stroke length
G:EngineeringacadUsers working folderJim HeadAT Series IssuesATM SR ...
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Amphenol
VG95234 Form F / VG95234 Style F • VG95234 Form G / VG95234 Style G 18 VG95234 Form H / VG95234 Style H • VG95234 Form J1, J2 / VG95234 Style J1, J2 19 VG95234 Form K / VG95234 Style K • VG95234 Form L / VG95234 Style L 20 VG95234 Form M / VG95234 Style M • VG95234 Form N1, N2 / VG95234 Style N1, N2 21
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
F CONFIDENTIAL 2014-07-15 R&D DEPT. - amphenolltw.com
18.5 16.5 15.0 48.00 21.90 6.0 L(mm) 4.30 UNIT:mm M8 Distribution BOX With Cable Tony_leng 2014-07-15 TOLERANCE.X #0.25.XX #0.1.XXX #0.05 ANGLES #1$ 1:1 A4 1 2 DB8-3A4CAB-SPS7BXX Jimmy 2014-07-15 A A.5 QC :Inspection item ALTW Wenmao 2014-07-15 F E D C B A THIS DOCUMENT IS SUBJECT TO CHANGE WITHOUT NOTICE. IT IS CONFIDENTIAL AND A
www.amphenol-industrial.com
We would like to show you a description here but the site won’t allow us.
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
PRODUKTPASS | GCB-B nach VG95234 - Amphenol-Air LB
Rundsteckverbinder der GCB-B Baureihe mit Reverse-Bajonett-Verriegelung entsprechen der Norm VG95234. Sie bieten eine hohe Zuverlässigkeit, sind wasserdicht, verschleiß- und vibrationsfest und eignen sich besonders im Außenbereich bei hohem Schmutzaufkommen.