Search Results for vibro pipe
Vibration sensor wiring and cabling - Wilcoxon Sensing Technologies
Vibration sensor wiring and cabling This technical note describes basic wiring and cabling installation techniques for accelerometers and other vibration sensors. It will allow qualified field technicians to connect vibration sensors in a variety of applications and environments. Some techniques will be
Installation of vibration sensors - Wilcoxon Sensing Technologies
general, there are four techniques for mounting vibration sensors: threaded studs, adhesives, magnets, and probe tips. Figure 6 shows the effect on mounting resonance and typical usable frequency range associated with each of
Oil & Gas Pipeline Sensors | PCB Piezotronics
Vibration monitoring has proven effective for determining machinery health, planning maintenance intervals, reducing downtime and avoiding catastrophic loss. Sensors to monitor motors, pumps, compressors, and well heads in natural gas supply and petrochemical industry.
Introducing PCB's Model 176A07 | PCB Piezotronics
Model 176A07 is a single ended charge mode sensor, which is radiation hardened, submersible (with fully hermetically sealed cable connection), and is electrical case isolated. It is an excellent choice for manufacturers of rocket motors, steam pipe monitoring, thermoacoustic measurements, and general combustion dynamics applications.
Model 062A01 | PCB Piezotronics
Pipe thread adaptor, 1/8-27 NPT w/ 5/16-24 internal thd (for Series 111, 112 & 113)
Mounting considerations - Wilcoxon Sensing Technologies
When using piezoelectric sensors to measure vibration, the sensor must directly contact the machine surface. The sensor should be mounted in a location that minimizes the vibration transmission route through the machine. Avoid mounting the sensor on thin sections or vibration free areas (antinodes). Mounting configurations
P-17E-1657-25 | Amphenol Global Search | Amphenol
Ruggedized housing with audible locking mechanism. 14 different mechanical and visual key codes. Minimum of 25 mating cycles. Reliable electrical performance up to 3 GHz. Available in a variety of PCB and cable-mount configurations. Stamped & formed construction for fully automated cable termination.
High Power Rhino 38999 - Amphenol PCDAmphenol PCD
Designed to meet the latest military and industrial specifications, Rhino 38999 is the go-to choice for critical power applications, boasting unique features like six keyways, anti-decoupling mechanism, superior EMI performance, and high vibration tolerance.
Model 106B | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Customizable Fairlead Blocks - Amphenol PCDAmphenol PCD
Customizable Fairlead Blocks provide stability against surges and vibration, designed with materials that prevent chaffing. This ensures pipes and tubes are properly secured throughout their entire length.
Vibration sensor wiring and cabling - Wilcoxon Sensing Technologies
Vibration sensor wiring and cabling This technical note describes basic wiring and cabling installation techniques for accelerometers and other vibration sensors. It will allow qualified field technicians to connect vibration sensors in a variety of applications and environments.
VITA 78 SpaceVPX Connector - Amphenol Aerospace
Vibration- 4 point backplane contact system for extreme vibration applications. Compliant (press-fit) Pin Technology- tested with various PCB platings to verify performance and reliability. Current Capacity – power wafers and wafer configurations to support VITA 78 Space utility management modules.
Installation of vibration sensors - Wilcoxon Sensing Technologies
The vibration analyst must evaluate and determine the mounting location of the individual sensor based on the specific machine and vibration source to be monitored. With a firm understanding of the sensors requirements, capabilities, and limitations the installation can be accomplished.
Gasket - Amphenol PCDAmphenol PCD
A Flange gasket works with cylindrical square flange connectors and are ideal for high vibration areas. The base material offered are : (F) Fluorosilcone, (N) Neprene, (S) silicone, and (V) Viton.
Tech note - measurement locations - Wilcoxon Sensing Technologies
To define the vibrational behavior at each measuring position, it is necessary to take measurements in three mutually perpendicular directions. The full complement of measurements (at each support and in three mutually perpendicular directions) is generally only required for acceptance testing.
Vibration Monitoring in Refinery Applications Under API Standard 670
is ideal to satisfy the field-testing requirements of the standard. The unit is a compact, battery-powered and completely self-contained vibration reference source that can be conveniently used to calibrate individual sensors as well as to valida. evel control gives the PVC enhanced stability and superior v.
Industrial Accessories | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
CC5516B Series - Amphenol PCDAmphenol PCD
Available in 10 sizes for cable or pipes diameters from 5 to 25.4 mm. Weight from 1.4g to 4.9g. Weight saving up to 24% compared to legacy CC5516A composite clamps, and up to 73% compared to metallic NSA5516 clamps. Pre-locking mechanism. Designed for stacking. Closed and fixed on surface by screws
Magnets | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Introduction to Piezoelectric Accelerometers - PCB
ICP ® accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations.