Search Results for vichy france and japoan
Energy Storage Systems (ESS) - Amphenol CS
Besancon –France El Fahs –Tunisia Mexicali –Mexico. Title: Energy Storage Systems (ESS) Author: Amphenol Subject: Energy Storage Systems \(ESS\) store energy and stabilize electrical performance in large grid installations as\nwell as medium commercial to residential establishments. Lithium-ion batteries are the basic building blocks of ...
Rugged Junction Boxes - Amphenol Aerospace | 3U VPX 25G 56-Channel ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
1.85mm Male to 2.4mm Male Adapter SF1133-6006 - SV Microwave
SV Microwave introduced a 1.85mm Male to 2.4mm Male Adapter SF1133-6006 with threaded coupling. Check out the product information now.
Signal Converter and Temperature Converter - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
FAA grants special airworthiness to Alef Aeronautics for flying car
The vehicle is reported to be capable of traveling on both public roads and in the air.
Temper-Grip | Power Products | Products | Products | Amphenol Aerospace
Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors.
Commercial Aerospace | Markets - Amphenol
The Amphenol Air LB France's 1100 series consists of Quick junction modules for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 ...
SS60 50/200kHz, 600W, 0° Tilt, Furuno 10-Pin, DT
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
Brazil - Assistência Técnica
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
Position sensors and the variety of mobile hydraulic applications
FRANCE. Branch Office Phone: +33 1 58 4390-28 E-Mail: info.fr@temposonics.com. UK. Branch Office Phone: +44 79 44 15 03 00 E-Mail: info.uk@temposonics.com. SCANDINAVIA. Branch Offi ce Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com. CHINA. Branch Office Phone: +86 21 2415 1000 / 2415 1001 E-Mail: info.cn@temposonics.com. JAPAN ...
SMP Male Termination, CM SF8012-6103 | SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
ENA Co.,Ltd. - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Yagi Antennas 7018395 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
High Density Family - Positronic The Science of Certainty
Welcome to the High Density family. Use this page to do a series comparison and analyze technical specifications.
Centaur ExaMAX for Military 85 ohms | Centaur ExaMAX for Military 85 ...
ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector de
SMA Female to Male Attenuator, 18 GHz (Nonscreened)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Threaded SMPM Male Solderless PCB Edge Launch Connector, 2 Hole, with 6 ...
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Romania - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Rectangular and Board Level Connectors - Amphenol Aerospace
Rectangular and Board Level Connectors. Amphenol Aerospace has more than 50 years of experience designing and manufacturing harsh environment, ruggedized, high-speed rectangular and board-to-board connectors for the military and aerospace markets, largely for military and commercial avionics, space applications, and embedded systems. See our Product Configurator for available drawings and 3D ...