Search Results for videocom torrent download
Thermo-Trex® 200-HD Single Conductor Cable - TPC Wire
Request a Quote Download Spec Sheet Features. Resources. Ratings. Applications. Part Numbers. Related Products. Features. Tinned Copper Conductors. Tinned conductors resist corrosion and are easier to solder. Silicone Rubber Insulation. Provides resistance to heat, moisture, and chemicals.
Product Configurator | Cool Edge Connectors| Amphenol CS
Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors. 31.05.2018 ...
10156818-A002LF | Microspace™ 1.50mm | Amphenol
10159449-A102KLF. MicroSpace™ 1.50mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Single Row, Top latch, 2 Ways, Coding A
Crimp Tool | CTL-6 - Amphenol RF
Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 47-10220: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.052, 0.068, 0.178, 0.255:
Temposonics® E-Series ER Position Sensors
Download Data Sheet 551341 B EN EDS File 3D Model IO-Link Document Part No. Revision Language Download Data Sheet 551832 C: EN Operation Manual 551845 E: EN IODD File For sensors up to and including production week 22/2018 (serial number FNr.: 1822xxxx) ...
Model 351B31 | PCB Piezotronics
Model 351B31:Cryogenic, quartz shear ICP® accel., 50 mV/g, 1 to 4k Hz, 10-32 side conn. (-320 to +250 F/-196 to +121 C)
TNC Female to Female Bulkhead Hermetic Adapter - SV Microwave
TNC Female to Female Bulkhead Hermetic Adapter M55339/34-30001. Discover unmatched precision and engineering excellence for your applications.
R-Series V RM5 - Temposonics
Discover the latest generation of R-Series V RM5 high-performance sensors with robust stainless steel housing. IP68/IP69 protection classes for long-term position measurements in demanding environments. Corrosion-resistant and powerful even in dusty conditions. Water resistant. Quick replacement in the housing saves time and costs. CE, UL/CUL, EAC and UKCA certified.
Marine Antennas CXL 5200-6LW - amphenolprocom.com
Download . Product PDF; Add to quote. Description. Vertically polarized, omnidirectional base station and marine antenna. Approximately 6 dBd gain. Highly suitable for duplex operation with large spacing between the Tx and the Rx frequencies. The antenna element is sealed in a high-quality, conical glass fibre tube.
Databus - Amphenol Ltd
DATABUS. A high density Data Bus Interconnection System designed for use with data transmission and engineered to suit the requirements of military and commercial aircraft.
REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION - DCN 38070 ...
- dcn 38070 03/11 pjs approved: checked: drawn: pjs 03/09/11 pjs 03/09/11 fed 03/09/11 rohs compliant 2.250±.25057.15±6.35.150 min3.81 min .500 max12.70 max
TP968 Locator for Daniels crimper tool (MP10A23S) - Amphenol Sine
TP968 Locator for Daniels crimper tool (MP10A23S) TP968 Locator for Daniels crimper tool (MP10A23S) $0.00
Band Pass Filters BPF 70/4-HX - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. The BPF 70/4-HX is a 4 helical resonator band-pass filter with aperture coupling between the resonators. This filter can be used as a preselector to protect a receiver from interference from transmitters outside the band-pass limits.
Quick-Connex™ M12 Micro DeviceNet™ Flex-Net Cordsets - TPC Wire
Quick-Connex™ M12 Micro DeviceNet™ Flex-Net Cordsets take all the advantages of our Flex-Net Cable with its heavy-duty jacket and ultra-shield construction and add a molded micro head which is permanently bonded to the cable providing a superior water and chemical resistant seal.
TNC Female to Female Bulkhead Hermetic Adapter - SV Microwave
SV Microwave presents the TNC Female to Female Bulkhead Hermetic Adapter M55339/34-00001. The CAD model is available for you, access it now!
CM599LHW Wide-beam Chirp-ready Cavity Mount - Airmar
3 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM599LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
SMC PCB Through Hole Straight Jack 75 Ohm | 152119-75 - Amphenol RF
RF Connector SMC PCB Through Hole Straight Jack 75 Ohm
Model 261B02 | PCB Piezotronics
Model 261B02:Triax force link, ICP®, 1000 lb (Fx,y,z), 2.5 mV/lb (z), 5 mV/lb (x,y), ground isolated
Dual Channel 10GBase-SR to 10GBase-T Converter
Two Channels of Ethernet – two transmits / two receives ; 850nm signal compatible 50/125 multi-mode fiber (options exist for 62.5/125) Copper protocols are auto-negotiated and can be 1GBase-T or 10GBase-T compliant to IEEE 802.3an standards
RP-SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Downloads. 132113RP PDF Customer Drawing (Size: 118 kb) 132113RP STP 3D Model (Size: 351 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)