Search Results for videocom torrent download
C:UsersjheadDesktopChrisFiles from ChinaC-AM-N05P-TERM REV A1
Title: C:UsersjheadDesktopChrisFiles from ChinaC-AM-N05P-TERM_REV_A1.dwg Author: jhead Created Date: 3/28/2016 3:00:07 PM
Model 685B0001A10 | PCB Piezotronics
Model 685B0001A10:Electronic vibration switch, internal ICP® accel., 0-1.5 ips, AC powered, 10A form C relays, std enclosure, dual ports with cord gri
Model 625B02 | PCB Piezotronics
Model 625B02:Ring-style, industrial, ceramic shear ICP® accel, 500 mV/g, 0.2 to 6k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
Omni Antennas 470.02.05.00 - amphenolprocom.com
Model Product No. Description Frequency; Wideband Ground-Air dipole, 0 dBd: 470.02.05.00: 225 - 400 MHz: Add to quote: Wideband Ground-Air dipole, 0 dBd: 470.02.05.01
Assembly Instructions-C29 Amphenol BNC
304 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Step 1A Step 1B Step 2 Step 3 Step 4 Step 1A For all connectors except 31-4541-RFX (see step 1B). Slide clamp nut over cable. Strip cable to dimension
AT06-3S-RJ120 | 3-Way Plug, Female, 120 OHM Terminating Resistor (J1939 ...
AT06-3S-RJ120, 3-Way Plug, Female, 120 OHM Terminating Resistor (J1939). Comparable to PN# DT06-3S-P006
2.4mm Female to SMPM Female Adapter SF1116-6070 - SV Microwave
A 2.4mm Female to SMPM Female Adapter SF1116-6070 was designed by SV Engineers. It can meet your RF requirements, experience RF performance with us.
QMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
Downloads. 930-124J-51S PDF Customer Drawing (Size: 142 kb) 930-124J-51S IGS 3D Model (Size: 1743 kb ) 930-124J-51S STP 3D Model (Size: 1163 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Downloads. 172117 STP 3D Model (Size: 384 kb ) 172117 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
Marine Antennas MA 160-Ex - AMPHENOL PROCOM
Download . Product PDF; Pattern files; ATEX Manuel; ATEX Certificat; Add to quote. Description. MA 160-Ex/... is a 0 dBd, vertically polarized, omnidirectional marine and base station antenna. Models within 154 - 162.025 MHz. Full-size, end-fed ½ λ, black-chromed stainless steel whip.
SMB Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
Downloads. 142231 STP 3D Model (Size: 722 kb ) 142231 PDF Customer Drawing (Size: 141 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265:
Quad 10GBASE-T to XAUI Converter - Amphenol Aerospace
Quad 10GBASE-T to XAUI Converter CTF-ENET-QUAD-10G Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2 Drawing for both Hermetic & Non-Hermetic Configurations
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Model 075A01 | PCB Piezotronics
Model 075A01:Field installable 2-socket environmental boot connector for 0.195" cable (MIL-C-5015 compatible)
USBCBRA0101SR| Mini HSBridge+| Amphenol
Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more ...
UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Downloads. 000-34000 STP 3D Model (Size: 348 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34000: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMP Straight PCB Catchers Mitt Jack Surface Mount 50 Ohm Tape and Reel
Downloads. SMP-MSCM-PCS-11 STP 3D Model (Size: 47 kb ) SMP-MSCM-PCS11T PDF Customer Drawing (Size: 285 kb) SMP-MSCM-PCS-11 HFSS 3D Comp Model (Size: 1808 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Bluewave Guardian Yagi Antennas - PCTEL
Using solid 3/8” aluminum elements and a fully welded dipole on the boom, these black powder-coated antennas feature an integral low loss 2’ RG213 feed line with a standard N-Female connector. The mounting clamp allows for vertical or horizontal polarization.
AT62-203-12141-10 Size 12 Socket Contact, 10-12 AWG. Compar - Amphenol Sine
AT62-203-12141-10 Size 12 Socket Contact, 10-12 AWG. Comparable to PN# 0462-203-12141
PRODUCT DATA DRAWING - SV Microwave
- dcn 49087 06/19 jdt approved: checked: drawn: jdt 06/03/19 jdt 06/03/19 sj 06/03/19 rohs compliant.3198.09.1042.63.0661.66.2215.60 smps smooth bore smps