Search Results for videocom torrent download
Smart Power Relay E-1048-8S - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8S... 2 1646 5 Technical Data (Tamb. = 25 °C, U N = DC 24 V) Ordering Information Delay time 1) Type No.t on 0.5 ms / toff 1.5 ms Short circuit, overload - disconnection of load in load circuit -no automatic re-start
HB078-13U3S6-110M2 - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
38999 Ram-Lock | Ram-Lock Connectors | Push Pull Connectors | Features ...
The Ram-Lock is a 38999 Push-Pull Quick Disconnect with positive lock and is perfect for applications where accidental un-mating is a concern.
TECHNICAL FEATURES - rfstechnologies.com
Installation Guidelines: Download On-line Factory Test Results: View NOTES Nominal length equals length of trunk not including top and bottom breakouts; breakout lengths add additionally to the total assembly length tip to tip. PRODUCT DATASHEET HB114-21U3S6-460J
Rugged Junction Boxes - Amphenol Aerospace | OCTAL 1000BASE-T to SGMII ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
DETAIL A SCALE 4X - pcb.com
detail a scale 4x 1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are ...
Sachsenkabel pulse - Home
Downloads; F2X Building Entry Point (BEP) The building entry point (BEP) enables easy connection of buildings to your fiber optic network. The BEP can accommodate different numbers of fibers according to your needs. Dimensions: 163x242x46mm. plastic, RAL7035 assembled with: ...
EB445 Series - 3.50mm Spacing - EBY Electro
DOWNLOAD. Download Product PDF. EB445-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA Email: info@ebyelectro.com Phone: (516) 576-7777 Fax: (516) 576-1414.
Thermal Automotive Circuit Breaker 1170- - el-cab.com.pl
1 - 38 www.e-t-a.com 06/07 Thermal Automotive Circuit Breaker 1170-... 1 Dimensions Internal connection diagram 1170-01/-21 1170-02/-22 terminal area to DIN 72581 part 3 current rating without A
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
Next-generation fiber optic circular connector with high-density MT ferrules.
HB078-13U3S6-120M2 DC breakout top, 120 m - rfstechnologies.com
Installation Guidelines: Download On-line Factory Test Results: View NOTES Nominal length equals length of trunk not including top and bottom breakouts; breakout lengths add additionally to the total assembly length tip to tip. Top Breakout - DC Power Cable Specifications: • No of DC pairs 3; Specifications per 1 pair:
Electronic Standard Relay - ESR10 ISO Micro
www.e-t-a.de Electronic Standard Relay - ESR10 ISO Micro 1736 1 5 Description Benefits Technical data (25 °C) – ESR10 Micro 10 A ESR10 Micro Voltage supply LINE+
10137925-1011LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10137925-1011LF.
TECHNICAL FEATURES - rfstechnologies.com
Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View NOTES Nominal length equals length of trunk not including top and bottom breakouts; breakout lengths add additionally to the total assembly length tip to tip. Includes 9 pairs of wires used to carry alarm signals.
CD-08BFMA-QL8LN0: X-Lok Connector | Amphenol LTW
CD-08BFMA-QL8LN0, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
TECHNICAL FEATURES - rfstechnologies.com
Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View NOTES Specifically designed for Samsung RRH. PRODUCT DATASHEET FR-N-1SSM-01-170FS HYBRIFLEX® RRH Optical Fiber Cable, 1 Single Strand, Ruggedized Bend-Insensitive Single-Mode Fiber, LC to Elongated LC Clip, 170 ft
CD-12PMMM-SL7A02: Ceres Connector | Amphenol LTW
CD-12PMMM-SL7A02, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
BSD-07PMMP-SS7001: Ceres Standard Size | Amphenol LTW
BSD-07PMMP-SS7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Model PA | PCB Piezotronics
Model PA:2-socket straight high temperature (+356 F) PPS connector with stainless steel collar and FKM heat shrink strain relief **Not field installable,
Thermal Overcurrent Circuit Breaker 1140-
Thermal Overcurrent Circuit Breaker 1140-... 1635 www.e-t-a.de 1 1 Description Typical applications Ordering information Approvals Technical data Miniaturised single pole thermal circuit breaker with push-to-reset