Search Results for videocom torrent download
N-Type Terminator Pl 50 Ohm Without Chain | 082-5722-RFX - Amphenol RF
Downloads. 082-5722-RFX IGS 3D Model (Size: 781 kb ) 082-5722-RFX PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Chain Option: Without Chain: Contact Finish: Gold: Contact Material: Brass: Export Control Classification Number: EAR99:
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
Downloads. SMP-FR-C08-1 PDF Customer Drawing (Size: 158 kb) SMP-FR-C08-1 STP 3D Model (Size: 183 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
HF Antennas RX 5000 - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. This antenna provides a very efficient means of establishing a universal, wide-band 50 Ω receiving aerial system for the complete LF, MF and HF bands in one unit.
Yagi Antennas 7043400 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration January 5, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Mechanical and Solid State Relays - Lutze Inc.
Download Relays Brochure. Share : Key LCIS design features include: Clear identification of terminal markings to reduce risk of wiring errors; Push-in or screw termination available; Push-in test socket; Isolated jumper connections simplify multi-unit installation; With AC and DC outputs.
d:发行ecn文件 0-9-22(焊接一体化)sma6252a2-3gt5gp-50sma6252a2-3gt5gp-50 2
Title: d:发行ecn文件 0-9-22(焊接一体化)sma6252a2-3gt5gp-50sma6252a2-3gt5gp-50_2.ps Created Date: 6/11/2021 9:51:02 AM
d:userspdf43106551a1-004-ats-50 - Amphenol RF
Title: d:userspdf43106551a1-004-ats-50.ps Created Date: 1/19/2017 10:03:13 AM
Model NMS044-KIT1-U | PCB Piezotronics
Product Downloads. LD G4 Utility (64-bit) "Utility software supporting Larson Davis products providing communication, configuration, setup, download and reporting features. Requires Windows 7 or later." LD G4 Utility (32-bit)
MMCX Straight PCB Jack End Launch 50 Ohm | 908-22100 - Amphenol RF
Downloads. 908-22100 STP 3D Model (Size: 67 kb ) 908-22100 PDF Customer Drawing (Size: 760 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
NovaSensor NPC-1220 Series Medium Pressure Sensors
Medium Pressure Sensors NPC-1220 Series Features • 50 mV full scale output (FSO) • ±0.1% accuracy • Interchangeable • Temperature compensated 32°F to 140°F
Model 113B22 | PCB Piezotronics
Model 113B22:Platinum Stock Products; High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 0.218" dia. diaphragm, accel. comp.
Amphenol®
Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications.
M7019 SERIES | Products | Amphenol Aerospace
The M7019 military power supply is a rugged DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 56V at up to 100W.
PRO-DIPX 174/223-960-... - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. Diplexer for combining or splitting the two ranges 0 - 174 MHz and 223 - 960 MHz. Excellent wide-band coverage. Very low ripple and insertion loss in the pass bands. Isolation better than 30 dB. Provided with N-connectors. (Other types on request)
HF Antennas HF 5000 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
C10-730605-003 | Amphenol Global Search | Amphenol
C10-7 | Amphenol Global Search | Amphenol C10-730605-003 | Amphenol Global Search | Amphenol SurLok Plus is a high-performance, high-current connector that uses R4 RADSOK® technology to provide reliable and efficient power delivery. Download the datasheet to learn more about its features, benefits, specifications and termination options. https ...
Fiber Accessories | Fiber Optic Cable Accessories
Charles Industries offers a wide assortment of high-quality fiber optic accessory products for integration with its fiber enclosures, terminals and buried distribution pedestals; as well as other manufacturers’ fiber equipment.All products are built to stringent industry standards for low optical signal loss and reliable performance.