Search Results for viping@amphenol-socapex-aims.in
R-VPX Evolution 2 - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com
75 OHMS Coaxial Contacts - Amphenol Socapex
contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex DOC-000104-ANG - October 2020 ARINC 600 SERIES Contact Size Cable Contact Part Number Pin ...
Zoeken | Amphenol Socapex
Amphenol SOCAPEX AIMS 2020 - nieuwe fabriek. Amphenol Socapex Geschiedenis. Productassemblage Amphenol RJ FIELD assemblage - Robuuste RJ45 connector. 3D productvideo's Cilindrische breekkoppeling SC39. 3D productvideo's RNJ - Blind Mate connectoren voor rekken en panelen.
Enhanced sealing receptacles - 38999 Series - Amphenol Socapex
Amphenol Socapex's 38999 Receptacle with Enhanced Sealing is designed to withstand differential pressure with very low air leakage, making it ideal for military and harsh environment applications. These receptacles are intermateable with MIL-DTL-38999 Series III connectors and are available in nine shell sizes with solder or PCB pin contacts.
Złącza kablowe i zworki µCom - | Amphenol Socapex
Amphenol Socapex oferuje wysokowydajne zestawy kabli i zworek mCom, które są fabrycznie przetestowane i gotowe do instalacji. Produkty te zostały zaprojektowane tak, aby sprostać najnowszym trendom w branży, w tym miniaturyzacji i szybkiej łączności. Są idealne do użytku w wymagających środowiskach, w tym w awionice wojskowej, pojazdach naziemnych, komunikacji na polu bitwy i ...
RNJLP - Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
TV - Presa a flangia ridotta - Serie 38999 | Amphenol Socapex
La presa TV a flangia ridotta è un connettore piccolo e leggero progettato per l'uso in applicazioni militari, aeronautiche e industriali avanzate in cui dimensioni e peso sono fondamentali. Questa presa è derivata dalla versione MIL-DTL-38999 serie III ed è disponibile nelle configurazioni con dado di bloccaggio (TV07/TVS07). L'ingombro sul pannello è ridotto del 41% e il peso è ...
Amphenol Socapex
You will find hereafter Amphenol Socapex backshells for LJT (MIL-DTL-38999 Series I / HE308), RNJ (HE308), RNJ LP, TV-CTV (MIL-DTL-38999 Series III), SC39 and SJT (VG96912) connectors. These rear accessories enhance the performance capabilities of the connectors for both general duty and severe environment applications.
Adapter USB3 Type A to Type C - Amphenol Socapex
The USB 3.0 Type A to Type C adapter from Amphenol Socapex is designed to seamlessly integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments. Built for military, defense, and industrial applications, it features a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) that guarantees a ...
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
Αναζήτηση - Amphenol Socapex
πίσω Σειρά PS: Power Devices Solutions. Μετατροπείς ισχύος; Μονάδες διανομής ισχύος; Κλειδιά USB & Επεκτάσεις
HDAS Series - Amphenol Socapex
contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex DOC-000067-ANG - October 2020 HDAS series Technical Specifications How to order 1. 2. 3 ...
D38999シリーズIII TV-CTV - 38999シリーズ|Amphenol Socapex
38999シリーズiiiコネクターは、過酷な軍用および産業用環境で使用するために設計されています。このシリーズは、幅広いコンタクト配列とシェルタイプを提供し、最大限の軽量化と省スペースを必要とするアプリケーションに理想的な選択肢となります。
2M801 - 2M Micro Miniature - Amphenol Socapex
The Amphenol Socapex connector 2M Micro Miniature 2M801 is a highly versatile circular connector that offers a range of features and benefits. With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated with just a 1 1/2 turn of the coupling nut. It also has 10 shell sizes available, ranging from 05 to 21, and over 40 contacts arrangements, with contacts sizes ...
Wysokowydajne złącza PCB | Amphenol Socapex
Amphenol Socapex oferuje szeroką gamę złączy typu płytka-płytka (PCB) i płytka-kabel. Nasze rozwiązania obejmują różne rodzaje technologii wykorzystujących miedź i/lub światłowody i są proponowane jako złącza o dużej liczbie pinów lub rozwiązania o dużej prędkości. Nasze złącza są zaprojektowane tak, aby spełniały wymagania głównych norm, takich jak MIL-DTL-55302 ...
SMASH - Yüksek Performanslı PCB konnektörleri | Amphenol Socapex
SMASH PCB konektörü, ticari ve askeri havacılık ve C5ISR gibi zorlu ortamların taleplerini karşılamak için tasarlanmış yüksek yoğunluklu modüler bir konektördür. SMASH konnektör, 132 ila 450 kontak arasında 7 farklı düzenleme ile MIL-DTL-55302 gereksinimlerini aşar ve yüksek mekanik ve elektriksel güvenilirlik sağlayan sağlam bir teknoloji sunar.
RES-GMC-with Butt Joint Fiber Connector - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Fiber Optic Media Converter RES-GMC with Butt Joint Fiber Connector is a rugged and reliable media converter that enables fiber optic links to be deployed in harsh environments. This converter features butt joint technology that ensures secure and reliable connections, making it ideal for deployment in tactical networks, rugged fiber optic links, battlefield ...
Contacts Octomax 1G26 - Contacts haut débit - Amphenol Socapex
Les contacts Octomax 1G26 d'Amphenol Socapex sont des contacts Ethernet conçus pour les applications Cat 5e et AFDX. Ils sont équivalents à deux contacts quadrax en un, ce qui les rend idéaux pour les endroits ou l'espace est limité. Ces contacts s'insèrent parfaitement dans une cavité quadrax standard de taille 8 et sont disponibles en version à sertir et en version PC Tail.
Nos ateliers de production - Amphenol Socapex
Traitement de surface. Doté d'équipements de pointe pour le traitement de surface des contacts, l'atelier de traitement de surface d'Amphenol Socapex propose également le traitement de surface au cadmium, au nickel, à l'argent et à l'or pour les petits contacts, les connecteurs, les coques et les accessoires.Le traitement de surface ROHS est également disponible.
Offres - Amphenol Socapex
Rejoindre Amphenol SOCAPEX, c’est intégrer une PME internationale franco-indienne de 1200 salariés au sein d’un groupe américain. Plus d'infos On recrute Découvrez les différentes étapes de notre processus de recrutement. Notre équipe RH vous accompagne tout au long du processus de recrutement.