Search Results for viping@amphenol-socapex-aims.in
Standards qualité - Amphenol Socapex
Normes de qualité pour les fournisseurs. PR.PUR.0026 Exigences standard des fournisseurs. Le document PR.PUR.0026 dresse la liste des exigences standard que nous appliquons lors de l'achat de produits : la qualité, les exigences logistiques, mais aussi les exigences en matière d'éthique et d'environnement y sont détaillées.
EN3155 Signal Contacts - Amphenol Socapex
Amphenol Socapex EN3155 signal contacts are designed and manufactured in France, with a focus on performance in harsh environments. They are built to withstand vibrations at high temperatures and additional temperature exposures and variations. These contacts come in five product standards, including -003, -008, -009, -014, and -015, and are available in all sizes and all AWG from 22 to 10.
Distributor Inventory - Amphenol Socapex
Amphenol Socapex products are available around the globe through our distribution network. This page shows the current inventory of our distribution network. Check distributor stock levels by entering in full or partial part numbers. A list of all distributors is availableat here.
127/HE807 - HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE8 is a reliable, well-proven technology. The series is fully compatible with all the standard connectors HE807 in the market; The 127/HE807 PCB connector from Amphenol Socapex is a hybrid connector that features signal, coaxial, and power configurations. With its proven reliability and robustness, this connector is cost competitive and suitable for a variety of applications in ...
Fiber Optic Connectors | Products - Amphenol
Amphenol SOCAPEX CTOS is an expanded beam fiber optic connector available in singlemode and multimode. Designed for gloved handling and blind mating in the most extreme conditions, its features include up to 4 channels, a hermaphroditic design, a protective window with contactless transmission, and qualification in accordance with NATO ...
Ethernet Military Switch RESMLAC-8MG-CAPS-POE - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Ethernet Military Switch RESMLAC-8MG-CAPS-POE is a fully MIL-STD compliant managed military Ethernet switch that provides Power over Ethernet. With eight Gigabit ports and IEEE 802.3af Type 1, 802.3at Type 2, and 802.3bt Type 3 compliance, the switch can deliver up to 60W per port. It meets MIL-STD-461E for EMI, MIL-STD-810F/GM for environmental factors, MIL ...
Gruppo di prodotti - Amphenol Socapex
Le nostre soluzioni di connettori coprono i settori militare, aerospaziale e industriale, offrendo affidabilità, durata e prestazioni ottimali.
USB3 Extender - Extenders - Amphenol Socapex
Introducing the Amphenol Socapex USB3 Amplifier, your ultimate solution for extending USB3 cordsets across extended distances. This innovative product boasts a range of features that set it apart: - Exceptional Reach : Extend your USB3 connections up to 8 meters by pairing the amplifier with a 3-meter cordset, achieving an impressive maximum ...
L'équipe de direction | Amphenol Socapex
L'équipe de direction d'Amphenol SOCAPEX. L'équipe de direction d'Amphenol Socapex est constituée d'un groupe diversifié de professionnels issus de différents domaines de services clés, qui travaillent en étroite collaboration avec le directeur général de l'entreprise.
TVOP - Fiber Optic Connectors - Amphenol Socapex
The Amphenol Socapex fiber optic connector TVOP is a high-performance solution for butt joint fiber optic connectivity in harsh environments. The connector features a fiber optic connector design with a 38999 Series III shell, providing robustness and reliability. The optimized insert for butt joint termini has a diameter of 2.5mm, ensuring high-quality connectivity for both multimode and ...
Amphenol Socapex의 제품 라인업 | 커넥터 및 상호 연결 솔루션 - 군사 및 항공 우주 응용 제품
앰페놀 소카펙스의 세계에 오신 것을 환영합니다. 당사는 혁신적인 상호 연결 솔루션의 선도적인 공급업체입니다. 50년 이상의 경험을 바탕으로 Amphenol Socapex는 항공 우주, 방위, 산업 및 엔터테인먼트와 같은 산업의 다양한 요구 사항을 충족하도록 설계된 포괄적인 고품질 제품을 제공합니다.
Supplier management & evaluation - Amphenol Socapex
Defective Parts Per Million received (PPM) : this indicator reflects the number of defective parts detected (by Amphenol or his customers) out of the total amount of parts received. Supplier Non-Conformity Rate (S-NCR %) : this indicator reflects the number of Non-Conformity-Reports raised versus the number of Purchase order lines being delivered
Montaż kabli | Amphenol Socapex
przełącznik Ethernet i konwerter plików multimedialnych. Konwertery światłowodowe; Przełącznik Ethernet; Sznury i swetry; Série PS: Appareils de puissance électriques
38999シリーズ - MIL-DTL-38999 SERIES I, II & III, V & EN3645 コネクタ|Amphenol ...
Amphenol Socapex - MIL-DTL-38999 SERIES I, II & III, V & EN3645コネクタに関する高度な専門知識
3D files - Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
socapex | Amphenol Global Search | Amphenol
Amphenol Socapex 的 VITA 连接器在整个行业赢得了当之无愧的声誉,特别是在军事和航空航天领域,这些领域需要能够处理高性能数据传输速率的紧凑耐用的解决方案。这些专用连接器专为开放式架构背板设计,严格遵守 VPX 标准,确保重要嵌入式系统具有无与伦比的 ...
Distribuidores de Amphenol Socapex | Amphenol Socapex
Distribuidores Amphenol Socapex A continuación encontrará la lista de nuestros distribuidores que comercializan los productos SOCAPEX de Amphenol. Migas de pan. Inicio; Distribuidores Amphenol Socapex Comprobar el inventario del distribuidor DISTRIBUIDORES DE VALOR AÑADIDO ...
Power transmission technology / High voltage & current levels ...
Amphenol Socapex expertise in power technology. Amphenol Socapex can execute either high voltage (up to 10kV DC or AC) and high current (up to 600A) evaluations with: Partial discharges detection and characterization, down to 5pC. Heat generation and temperature rising measurements; Conventional DWV and IR measurements
Serie 38999 - MIL-DTL-38999 SERIES I, II & III, V & EN3645 ...
Amphenol Socapex ist ein anerkannter Marktführer bei der Bereitstellung von Hochleistungs-Rundsteckverbindern, einschließlich D38999, 2M Micro Miniature, Rugged Ethernet, USB, Display, RFM und PT/451 Steckverbindern, die für eine Vielzahl von kritischen Anwendungen im Verteidigungs- und Luftfahrtsektor zugeschnitten sind. Diese elektrischen Steckverbinder wurden entwickelt, um den strengen ...
SIHD - High Performance PCB connectors | Amphenol Socapex
The Amphenol SOCAPEX SIHD is a highly durable monolithic PCB connector designed for use with thermal clamps in harsh environments. Its robust technology is perfect for applications in both commercial and military aerospace, as well as C5ISR. The SIHD connector offers lateral displacement of +-0.25 mm, making it highly reliable and easy to maintain with repairable contacts.