Search Results for virtualbox msi download
c:userspdf31-70013 - Amphenol RF
Title: c:userspdf31-70013.ps Created Date: 5/28/2015 3:43:35 PM
SOFTWARE/APPS - Airmar
Signal K Download for SmartBoat Modules. The SmartBoat® system for onboard sensor connectivity and control is now Signal K compatible. Signal K’s community of users and developers now has access to connected analog sensor and engine data with this free software download to their SmartBoat module. Multiple sensors, regardless of protocol ...
Industrial Cable Overview - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Downloads. 132170 STP 3D Model (Size: 1897 kb ) 132170 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to SMA Jack: Adapter Type: In-Series: Alias: SMA7471B1-003-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish:
Medium Voltage Power Cable - TPC Wire
As one of the leading medium voltage power cable suppliers in the country, TPC Wire & Cable maintains an extensive inventory of medium voltage power cables ranging from 5kV to 35kV – all ready for fast shipment.
Compact vibration transmitter, velocity, peak, 1.0 in/sec, side exit
PCC421VP-10-R6 Compact vibration transmitter, velocity, peak, 1.0 in/sec, side exit, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
External Antenna 1561-1602 MHz | ST0549-32-301-B - Amphenol RF
Active External Antenna, 1561-1602 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
Data Sheet E-Series EP/EL Analog - Temposonics
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
10114587-004LF | HPCE | Amphenol
Amphenol is one of the leading manufacturers of HPCE® HIGH POWER CARD EDGE CONNECTOR. Contact us today for more details of HPCE®, part number 10114587-004LF.
DST810 Smart™ Multisensor with Gen2 Paddlewheel - Airmar
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
PORTABLE VIBRATION CALIBRATOR - PCB
Velocity Display Units: ips or mm/s, peak or RMS. Displacement Display Units: mils or μm, peak-to-peak. Frequency Display Units: Hz or cpm. Acceleration Accuracy (5 to 10 Hz)
Intrinsically Safe compact industrial accelerometer sensor, 100 mV/g
Hazardous area certified, compact, industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015 style connector, API 670 compliant, case isolated, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Whip Antennas DFA 2/70-X/... - amphenolprocom.com
3. Operation using a Diplexer. Several advantages are gained by using only one antenna. Only one single hole has to be drilled into the car body, only one cable installation has to be run, the car appearance is not destroyed by carrying several whips and also, it may be a particular demand that it should not be too obvious to see that the car is equipped with transceiving equipment.
M1982 Series | Products - Amphenol Aerospace
The M1982 Series military power supply is a rugged AC to DC converter. It accepts an AC input range from 85 to 265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 48V, up to 300W, with custom outputs available.
Temposonics® G-Series GH Position Sensors
Download Data Sheet 551383 C EN G-Series User's Manual EN G-Series Hand Programmer Manual EN RS-485, RS-422 to RS-232-Converter Drawing 380077 A EN G-Series PC Programmer Driver USB Programmer 3D Model Start/Stop ...
Seismic Sensors for Infrastructure Testing and Monitoring
Why use seismic sensors? Earthquakes, tremors, and the constant flow of foot, automobile, and train traffic exert significant low-frequency vibrations on infrastructure foundations.
Explosion-proof vibration transmitter, acceleration, peak, 10 g
PC420AP-10-EX explosion-proof vibration transmitter, acceleration, peak, 10 g, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
110WXS WeatherStation® Instrument - Airmar
Solar-radiation Shield. The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
Ground Plane Antennas 438.02.05.00 - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. The 438 Series are heavy duty omni antennas consisting a broadband quarter wave radiator and four radial ground planes of an extremely rugged and reliable construction. The quarter wave radiator incorporates a d.c. short to minimise static interference. The antenna is available in a variety of ...
Die Set Hex Cavity Dimensions are 0.178 0.051 | 227-980-7 - Amphenol RF
Downloads. 227-980-X PDF Customer Drawing (Size: 370 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.052, 0.178: Mil Qualified: Not Mil Qualified: You May also be Interested in.