Search Results for virus e antivirus de computador
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7015-0994-0995 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
AT04-3P-CL03 3 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT06-3S-MM01BLK 3-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# 934452101. REQUEST A QUOTE. AT06-3S-OMBLK 3 Pin Plug, Custom Overmold Plug, Socket, BLACK. REQUEST A QUOTE. AT06-3S-OMBLU 3 Pin Plug, Custom Overmold Plug, Socket, BLUE.
C146 M モジュール型インサート C146 D05 801 E8 - amphenol.co.jp
heavy|mate® - C146 M 5芯モジュール、ピン(2.5mmプレスコンタクト用) 品番: C146 D05 801 E8 : シリーズ名: 産業用角型コネクタ heavy|mate® - C 146
NTC Type NDP - amphenol-sensors.com
shown; e.g. code NDP152C2R1 for 1500 ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data
Features Applications - SV Microwave
e 2400 centrepark west drive, suite 100 sheet 1 of 1 proprietary n/a without the written permission of any reproduction in part or as a whole size 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 smp jack w/ quarter back nut for Ø.085 s.r. cable 08/12
NTC Type NDK - amphenol-sensors.com
• Other resistance values within the ranges shown; e.g., code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data
Startop - Valokuituliittimet - Amphenol Socapex
Amphenol Socapex -kuituliitin Startop on kestävä optinen liitin, joka on suunniteltu käytettäväksi vaativissa ympäristöissä. Siinä on kuituoptinen liitinrakenne, jossa on 38999 Series III -kuori ja vakioinsertti puskuriliitoksen päätepistettä varten, vaihtoehtoisesti POM tai 29504/dia. 2,5 mm. Startop-liitin on suunniteltu käytettäväksi taistelukentän viestinnässä ...
AT04-12PD-SSGRY 12-Way Receptacle, Male Connector with D Po
AT06-12SD-MM01 12-Way Plug, Female Connector with D Position Key and Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012), End Cap. Comparable to PNs# DT06-12SD-CE05, 934456147. REQUEST A QUOTE.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/16-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in ...
CRIMP RING ADAPTER Connector Group L
Backshells Amphenol Japan 〒520-3041 滋賀県栗東市出庭471-1 TEL 077-553-8503 http://www.amphenol.co.jp/military 21 TABLE – A MIL PART NUMBER
NTC Type NDP - amphenol-sensors.com
shown; e.g. code NDP152C2R1 for 1500 ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data
2.4mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
Next 2.4mm Male Solderless PCB E... 5. Share on Facebook; Share on Twitter; Share on Pinterest; 2.4mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) P/N: SF1611-60021-2S. There currently isn't any inventory available in distribution. ...
NovaSensor P2705 Low Pressure MEMS Sensor Die
NovaSensor s P2705 die products utilize four piezoresistors combined in a Wheatstone bridge circuit. When excited by constant voltage, the P2705 die produces a differential millivolt output signal directly proportional to th1ï ; * Ç·> &TxçÃ\&0 p?ßÕu\Fµg !í¹x & Øð% Ñà ×rr þ©ª 3 V é eÏ m $"KÝ`ZÊê BE¨ö\¿£E
2 Sensor for Automotive Applications - amphenol-sensors.com
2 Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-calibrate to its ambient environment. The sensor uses readings during fresh air conditions to
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
NTC Type NDP - amphenol-sensors.com
shown; e.g. code NDP152C2R1 for 1500 ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.