Search Results for viscous stress
Commercial Aerospace | Markets - Amphenol
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.
Operation Manual GB-Series SSI - temposonics.com
ed for defects that are due to improper use or above average stress of the product, as well as for wear parts. Under no circumstances will Temposonics accept liability in the event of offense against the warranty rules, no matter if these have been as-sured or expected, even in case of fault or negligence of the company.
2L2U3MT360X06F wxys4A - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS Y1 Y2 Frequency Range MHz (2x) 1695-2700 Frequency Sub-Range MHz 1695-1880 1850-1990 1920-2200 2300-2700 Polarization --- (2x) ±45°
Features - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS Y1 Y2 Frequency Range MHz (2x) 1695-2700 Frequency Sub-Range MHz 1695-1880 1850-1990 1920-2200 2300-2700 Polarization --- (2x) ±45°
2L2U3MT360X06F wxys4A - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS Y1 Y2 Frequency Range MHz (2x) 1695-2700 Frequency Sub-Range MHz 1695-1880 1850-1990 1920-2200 2300-2700 Polarization --- (2x) ±45°
2U3MT360X06F xys4 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. PRODUCT OVERVIEW Frequency Range (MHz) (2x) 1695-2700 (2x) 3300-4200 (1x) 5150-5925 Array Y1, Y2 P1, P2 O1 Connector 4 PORTS 4 PORTS 2 PORTS
WBX065X13Fx00 - Amphenol Antenna Solutions
conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to product may be made without notice. REV030419NA www.amphenol-antennas.com 2 of 3 1710-2170 MHz WBX065X13Fx00 Mounting Options Part Number Image Fits Pipe Diameter Weight
2C6U4MT360X12F wxys4 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. PRODUCT OVERVIEW Frequency Range (MHz) (2x) 696-960 (6x) 1695-2700 (2x) 3300-4200 (2x) 5150-5925 Optional GPS BAND 1575.42 ± 10
Tower Mounted Amplifi er - Amphenol Antenna Solutions
conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to product may be made without notice. REV060617M www.amphenol-antennas.com 2 of 2 Tower Mounted Amplifi er Mechanical Characteristics Dimensions - Length x Width x Depth 245 x 230 x 155 mm 9.6 x 9.1 x 6.1 in
790-960 MHz - amphenol-antennas.com
790-960 MHz 723-01-xx Single Band | GSM Shrouded Yagi | V& H-Pol | 75° | 9.0 dBi REV021216II www.amphenol-antennas.com 2 of 2 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Features - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS P1 P2 Frequency Range MHz (2x) 3300-4200 Polarization --- (2x) ±45° Gain BASTA dBi 9.0 ± 0.4 MAX dBi 9.4
2L4U4MT360X06F wxys4 - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV050124NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 14 (2x) 617-906 | (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz
2C4U4MT360X06F wxys4 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV011222NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 15 (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz
Features - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. LOW BAND: 698-960 MHz: MID BAND: 1710-2700 MHz: CBRS: 3550-3700 MHz: LAA : 5150-5925 MHz:
Jumper Cable - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV091516MM www.amphenol-antennas.com 1 of 2 This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com ...
C4UT360X12F xys4 - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS Y1 Y2 Frequency Range MHz (2x) 1695-2700 Frequency Sub-Range MHz 1695-1880 1850-1990 1920-2200 2300-2700 Polarization --- (2x) ±45°
WBV065X15Fx00 - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV022416NA www.amphenol-antennas.com 3 of 3 1710-2170 MHz WBV065X15Fx00
Tower Mounted Amplifi er - Amphenol Antenna Solutions
conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to product may be made without notice. REV052617M www.amphenol-antennas.com 1 of 2 • 700 MHz, twin TMA, AISG v2.0, fi xed gain • Increases coverage and capacity • Helps to minimize site acquisition issues
5003500 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 698-2700 MHz 1-Port Microcell Panel Antenna 60°-85° VPOL SISO Horizontal, 900 MHz Horizontal, 1710 MHz Horizontal, 2500 MHz