Search Results for visual c 2017
20021121-00008C4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ® , part number 20021121-00008C4LF.
Amphenol
• Meets the MIL-C-83526 performance criteria • Easy field maintenance and cleaning TFOCA II Lux-Beam™ CTOS/CTOL TACBeam M28 876 Series TVOP Arinc 801 • Expanded Beam, Lens and Window technology •Stainless steel and rubber protection •Hermaphroditic & easy daisy chaining •1/2/4/8 channels • Singlemode & Multimode option
PRO-LNA-350-520-... - AMPHENOL PROCOM
-40 °C to +85 °C: Ingress Protection: IP31: Ordering Designations. Model Product No. PRO-LNA-350-520-N(f) 210002216: Add to quote: PRO-LNA-350-520-SMA(f) 210002217: Add to quote: ... the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
PRODUCT DATA DRAWING - REL. NRN 41754 08/10/17 STW DATE APPROVED
contacts: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005"min. lock ring: unplated performance: impedance: 50 ohms freq. range: dc to 40 ghz. interpret dimensions and tolerances date approved revision history rev description ... 8/14/2017 3:48:21 pm ...
GPS-C MU 1/...
GPS-C MU 1/... 132000145: Add to quote: GPS-C MU 1/370-430 MHz: 132000405: Add to quote: GPS-C MU 1/406-470 MHz: 132000406: Add to quote: Connection Diagram. ... the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
PRO-COM150-SRC-2
-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-COM150-SRC-2: 210002127: Add to quote: Accessories; Power Supply AC/DC 12V/1A EU/UK/US: 240000060: ... the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
MASTER Connector Catalog - Card Reader - amphenol-mcp.com
Card Reader Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C707 10M008 620 2 KEY FEATURES 22.00L x 16.10W x 1.35H mm Dual Nano SIM CONN Lever eject tray type Robust pin eject mechanism
B RTS714*7Sxx A3 - Amphenol Sine
C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, ... A2 -- UPDATE NOTES Jun-22-2017 Nick TOMMY A3 -- UPDATE DRAWING Mar-20-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, ...
Vibration monitoring solutions - Wilcoxon Sensing Technologies
operate in temperatures from -45 to +104° C, and is highly resistant to most nuclear exposure. Wilcoxon twisted, braided shielded pair J9T2 cable offers superior durabili-ty with a thick Tefzel® jacketed covering rated from -80 to +150° C. When paired with the connector, the IP68 rated assembly offers the most rugged and lasting protection
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 5/20/2014 8:21:16 AM
ABS Coaxial Cable Product Type: T10875J - Amphenol Broadband Solutions
Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.11 0.36 55 0.37 1.21 211 0.73 2.41 250 0.81 2.65 270 0.84 2.76 300 0.89 2.92 330 0.94 3.08 350 0.97 3.18 400 1.05 3.44 450 1.12 3.67 500 1.18 3.87 550 1.25 4.10 600 1.31 4.30 750 1.48 4.86
Certificate of Compliance - PCB
000070106254 2017-05-23 Update to report and certificate 2781570 for addition of Model EX639XYYYZ Industrial Triaxial ICP Accelerometer for the following ma ... Zone 0, AEx ia T4 Ga; - 0002781570 2015-07-31 CSA-c-us certification of CS 629XYYY for Class I, Div. 2, groups A through D, Ex ic IIC Gc T4 & AEx ic IIC T4 Gc. Title: CoFC_80017956_EN ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
March 30, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) PT02E-12-10P(025) YES CONNECTOR, ELECTRICAL, RECEP.
arinc 600 | Amphenol Global Search | Amphenol
ARINC 801 Termini M28876 MPC Termini LUX-Beam® TFOCA-II® Termini Lumiére Termini NGCON Termini Fiber Optic Connectors: Expanded Beam (pg. 8-9) and Physical Contact (pg. 10-27) Circular and rectangular connectors Ranges from 1 to 92 channels Multi-mode and Single mode Operating temperature range from -55 deg C to 165 deg C Up to 10,000 mating ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 14, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and ... (If Applicable) 2M805-003-02M18-5PB YES RECEPTACLE, SQUARE FLANGE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
F301-1B7H1-E7C34 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of 0.50mm Flex Connectors. Contact us today for more details of Flex 0.50mm Connectors, part number F301-1B7H1-E7C34
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MS3474L12-3P YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 12/18/2017 11:14:58 AM ...
Amphenol IDS-73-3
C 100 pcs/bag (10 bags/box) M 500 pcs/bag (2 bags/box) 8 Blank Variations 3 F Gender F Female + M Male - 2 C Product Type C Connector 1 UTX Product Line UTX 4 A Connector Type A 2.5mm²/14 AWG, 4mm²/12 AWG, 6mm²/10 AWG (Stamped & Formed Contacts) L 10mm²/8 AWG (UTX-XL) (Cold Formed Contacts) 6 A Approvals A UL/TÜV/JET Certified 5 4