Search Results for visual c 2017
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
January 9, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) MB14B-1404S(A15) YES CONNECTOR, ELECTRICAL, RECEP.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
L77HDCH62SOL2RM8C309 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, 62 Socket, 0.76m (30 in) Gold, 4-40 Fixed Front Screwlock, Standoff 6.0mm (0.236
UE36-C26211-06A3A | QSFP DD | Amphenol
Amphenol is one of the leading manufacturers of High speed Connectors. Contact us today for more details of QSFP DD Connector, Part Number UE36-C26211-06A3A
DAO3W3P543H40LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 3W3 Pin Right Angle Solder 40A, Europe Standard, 500 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 2.4mm PCB Thickness.
GNSS Combination Antennas ProFin - amphenolprocom.com
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
GNSS Combination Antennas ProFin - AMPHENOL PROCOM
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
Amphenol Socapex G POWERSAFE
2014-2017 1973 2005 1975 2010’s - Manufacturing unit in Cluses (74), France - Thomson-CSF becomes primary shareholder - Expanded Beam connector CTOS launch ... Able to withstand a maximum temperature of 150°C & have a CTI <400V (Material Group II according to DIN EN60664-1 (VDE 0110-1):2008-01,4.8.1.3). ...
www.tpcwire.com
We would like to show you a description here but the site won’t allow us.
buy.customcable.com
Please use the link provided to access drawings
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MS27467T17F35PA YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 8/25/2017 10:28:33 AM ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
January 9, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) MB14B-1404P(A15) YES CONNECTOR, ELECTRICAL, RECEP.
2013-04-11 AST Love Donation for Social Welfare Institute - Amphenol-ast
As the public benefit activities done in past two years, on March 26 th &27th, 2013, our company organized the love donation for Social Welfare Institute, and on April 13th, 2013,all of the donation was sent there by AST caring volunteers with the love and the sense of responsibility. We believe that our kindness and love are better able to set an example for the next generation, transfer the ...
U10C438251T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=3.0mm, 12G, T&R packing
Ultra Compact 150 MHz Tx/Rx Combiner System 2- channel 2 HU 19 single tray
Operating temperature range -30 °C to +60 °C Power Supply Voltage 85 - 264 VAC Frequency 47 - 63 Hz AC current (typ.) 0.35 A / 115 VAC 0.25 A / 230 VAC BLOCK DIAGRAM PRO-HDAR150-2 Page: 1 of 2 Last edited: 2021/11/30
Tower Mounted Amplifi er - amphenol-antennas.com
Operating Temperature Range -40° to +65° C (-40° to +149° F) Operation ETS 300 019-1-4 Class 4.1E Storage ETS 300 019-1-1 Class 1.2 Ingress Protection IP67 EMC EN 301 489-8 Safety Standards EN 60950 MTBF (minimum) 1 Mh/TMA. ... 7/21/2017 8:52:28 AM ...
1710-2690 MHz - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Operating Humidity Range 5%-95% Environmental ETS 300 019 RoHS Compliant Yes Mechanical Characteristics Shroud Material / Colour Outdoor Plastic / Grey RAL7035 Refl ector Plate Material Aluminium Dimensions (Length x Width x Depth) 812 x 305 x 162 mm 32.0 x 12.0 x 6.4 in
Amphenol Assembletech
Applications. 1. Data center & Networking Equipment. 2. Servers/Storage Devices. 3. High Performance Computing (HPC) 4. Switches/Routers. 5. Wireless Base Stations and Radios