Search Results for visual c 2017
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
September 8, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-189000-202 YES CONTACT, PIN 6(c)
2014-01-13 Souvenir to Senior Staff in 2014 - amphenol-ast.com
Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable.
10132328-10011LF | USB 3.1 | Amphenol
USB 3.1 GEN 2 Type C Connector, Input Output Connector, VERTICAL RECEPTACLE. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification USB Type C Connector ...
ABS Coaxial Cable Product Type: T10625MS / 109 MESS
ABS Coaxial Cable Product Type: T10625MS / 109 MESS Document: t10625ms-109 mess_1.8ghz17 Revision: 11.1.2017 Page: 2 of 2 uncontrolled copy
DA7W2SA00LF | D-Subminiature | Amphenol
D-Sub Cable Connectors, Input Output Connectors, Power Cable Connector 7W2 Socket.
Directional Coupler - amphenol-antennas.com
Operating Temperature -35° C to +70° C Relative Humidity Up to 95% RoHs Compliant yes Application Indoor / Outdoor Ingress Protection IP65 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... 3/27/2017 1:42:35 PM ...
RF Connector - amphenol-antennas.com
Temperature Range -40° C to +85° C (-40° F to +185° F) Weather Standard IEC 60068 40 / 085 / 21 Waterproofi ng Standard IP68 Thermal Shock IEC 60068-2-14-Na Vibration IEC 60068-2-6-Fc Shock IEC 60068-2-27 RoHS Compliant Yes Mechanical Characteristics ... 12/11/2017 8:14:53 AM ...
UE25BE55100 - USB | Amphenol
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile, RF, Optics, and Commercial electronics markets. Contact us today for more details of USB 2.0 CONN (Mini
DA3W3P700A30LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Sub Power Board Mount Connectors, part number DA3W3P700A30LF.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
ZZWAC-1014-12PD YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 3/27/2017 12:06:58 PM ...
Protimeter F-CAL Test Kit - amphenol-sensors.com
INS8801, Rev. A May 2017 Protimeter F-CAL Test Kit for Calibrating and Leak Testing Speedy® Moisture Testers May 2017 www.protimeter.com www.amphenol-sensors.com Example of Speedy Moisture Tester Calibration Record Sheet U.S.A. Amphenol Thermometrics, Inc. 967 Windfall Road St. Marys, Pennsylvania 15857 T: +1 814-834-9140 | F: +1 814-781-7969 U.K.
2015-10 Staff of The Month - Amphenol-ast
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Omni Antennas 422x.06-405-Txx - amphenolprocom.com
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
NTC Type JI/JIC Waterproof IP68 Temperature Sensor
NTC Type JI/JIC Waterproof IP68 Temperature Sensor
PRODUCT PORTFOLIO - svmicrowave.com
standards specified in ANSI/VITA67.3-2017, listed below for reference. SPECIFICATIONS – VITA 67.3 SMPM (MATED PAIR) ELECTRICAL MECHANICAL VSWR 2 MHz to 40 GHz 1.5:1 Max Axial Travel .079” Insertion Loss 2 MHz to 40 GHz .12 * √(f(GHz)) Radial Float ± .010” Cross Talk Requirement (dB MIN) 3 MHz to 30 MHz ≥ 140 dB Engage Force 3.5 lbs (typ)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 11, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and ... Exemptions (If Applicable) M39029/57-354 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
2013-12-13&14 Training of Quality Cost Management
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
NPH Series - amphenol-sensors.com
4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C) 5. 32°F to 158°F (0°C to 70°C), by design 6. Normalized offset/bridge voltage —100 hrs, typical value, not tested in production. 7. All values measured at 77°F (25°C) and at 1.5 mA, unless otherwise noted. 8. Reduced performance outside compensation range. 9.
offers.tpcwire.com
offers.tpcwire.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/26GC35PN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 2/28/2017 8:17:26 AM ...