Search Results for visual c 2017
CHEMICAL RESISTANCE - tpcwire.com
provides outstanding temperature and chemical resistance. These Grip-Seals operate up to 150°C, resists impact and corrosion, and provide exceptional gripping strength. It is an ideal accessory for use with our Chem-Gard® product line. Each Grip-Seal package includes the grip-seal body, O-ring and locking nut. 3.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
ABS Coaxial Cable Product Type: TX10540JB - amphenolbroadband.com
Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.14 0.46 55 0.47 1.54 211 0.95 3.12 250 1.03 3.38 270 1.07 3.51 300 1.13 3.71 330 1.19 3.90 350 1.23 4.04 400 1.32 4.33 450 1.40 4.59 500 1.49 4.89 550 1.56 5.12 600 1.64 5.38 750 1.85 6.07
2015-05-09/10 Training delivery—TS Five Tools(part1)
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
2012-07-23 The Karaoke Final Contest in AST - amphenol-ast.com
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Home | Amphenol Network Solutions
We would like to show you a description here but the site won’t allow us.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
January 5, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 58-533724-19H YES CONNECTOR, ELECTRICAL, RECEP. 6(c)
meg’array mum | Amphenol Global Search | Amphenol
The Zhaga Consortium is a global lighting-industry organization that aims to standardize the electrical and mechanical interfaces of components used in LED luminaires, including LED light engines, LED modules, LED arrays, holders, electronic control gear (LED drivers), connectors, and sensing or communication nodes and modules.
ProFin Plus - AMPHENOL PROCOM
Frequency: 4G/5G 2x2 MiMo : 617 - 960 MHz, 1710 - 3800 MHz WIFI 2x2 MiMo : 2400 - 2500 MHz, 5000 - 6000 MHz
Directional Coupler
Operating Temperature -30° C to +75° C -30° C to +75° C -30° C to +75° C -30° C to +75° C Relative Humidity Up to 95% Up to 95% Up to 95% Up to 95% RoHs Compliant yes yes yes yes Application Indoor / Outdoor Indoor / Outdoor Indoor / Outdoor Indoor / Outdoor ... 12/1/2017 6:29:01 AM ...
Amphenol’s Ram-Lock Push-Pull interface is now available in the 2M ...
• Visual, tactile, and audible full-mate indication • Prevents accidental unmating when cable is pulled ... Signal Count 1 to 85 1 to 187 Insulation Resistance 5,000 megaohms min 5,000 megaohms min Operating Temperature -65°C to +175°C -65°C to +175°C Shock 300 G ± 15 300 G ± 15 Vibration "37.0 G Random 30.0 G Sine" "43.9 G Random 60. ...
86094648114755V1LF | DIN 41612 | Amphenol
DIN Headers & Receptacles, Backplane Connector, Header, Right Angle, Through Hole, Style C, 64 ways, Class II. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Industrial | Markets - Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
"Summer Fun GO Two 'YI' Competition" event awarded
On the afternoon of January 11, 2023, we held the "Summer Fun GO Two 'YI' Competition" event to present awards. Every point pays for what you get, one game at a time you grow, all luck and surprises come from seriousness and hard work.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
March 30, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) PT02E-8-4P(025) YES CONNECTOR, ELECTRICAL, RECEP.
Amphenol’s Ram-Lock Push-Pull interface is now available in the 2M ...
• Visual, tactile, and audible full-mate indication • Prevents accidental unmating when cable is pulled ... Signal Count 1 to 85 1 to 187 Insulation Resistance 5,000 megaohms min 5,000 megaohms min Operating Temperature -65°C to +175°C -65°C to +175°C Shock 300 G ± 15 300 G ± 15 Vibration "37.0 G Random 30.0 G Sine" "43.9 G Random 60. ...
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6161SxH-35Sx REV B1
c-tommy notes: 1. material: 1.1 housing body: zinc die-cast, nickel plated 1.2 coupling nut: al alloy, nickel plated 1.3 insulation insert: pa66,ul94 v0 1.4 contact: copper alloy, silver plated 1.5 seal: silicone rubber 2. specifications: 2.1 current rating: 130 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c
buy.customcable.com
Please use the link provided to access drawings
Home - Amphenol Australia
Home - Amphenol Australia
Certificate of Compliance - PCB
000070106254 2017-05-23 Update to report and certificate 2781570 for addition of Model EX639XYYYZ Industrial Triaxial ICP Accelerometer for the following ma ... Zone 0, AEx ia T4 Ga; - 0002781570 2015-07-31 CSA-c-us certification of CS 629XYYY for Class I, Div. 2, groups A through D, Ex ic IIC Gc T4 & AEx ic IIC T4 Gc. Title: CoFC_80017956_EN ...