Search Results for visual c 2017
Antennes omnidirectionnelles 422x.06-445-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Thermometrics Surface Mount Devices - amphenol-sensors.com
of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 days • Drying prior to soldering: Not to exceed 48h at 176°F (80°C) or 16h at 212°F (100°C) or 8h at 257°F (125°C) • Flux type: R or RMA Flow Soldering Conditions • Preheat temperature: 176°F to 302°F (80°C to 150°C) • Maximum rate of temperature change: 4.5°F/s or 2.5°C/s
Thermometrics Surface Mount Devices - amphenol-sensors.com
of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 days • Drying prior to soldering: Not to exceed 48h at 176°F (80°C) or 16h at 212°F (100°C) or 8h at 257°F (125°C) • Flux type: R or RMA Flow Soldering Conditions • Preheat temperature: 176°F to 302°F (80°C to 150°C) • Maximum rate of temperature change: 4.5°F/s or 2.5°C/s
RJE3C1886342 | Modular Jack | Amphenol ICC
Modular Jack - 8P8C, RA, CAT6A, SMT, Sinlge Port, Shield With No EMI Tabs, With Housing Pegs, With LEDs
MS3114Pl4-l9P | Amphenol Global Search | Amphenol
4. mating part: ahdp02-24-19p* & ahdp04-24-19p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-24-19sr-bra a1 release new drawing 01/mar/22 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol ...
2C4U6VT360X06F022s5BR-GPS Archives - Amphenol Antenna Solutions
2C4U6VT360X06F022s5BR-GPS Archives - Amphenol Antenna Solutions
LD25P24A4GV00LF | D-Subminiature | Amphenol
D-Subminiature Economy Range, Input Output Connectors, Signal 25 way Pin Straight, Solder, 50 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6 mm PCB thickness
B RTS016*19Sxx A4 - Amphenol Sine
C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA ... A2 -- UPDATE NOTES Jul-05-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-20-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy ...
optical connectors | Amphenol Global Search | Amphenol
AFSI’s connectors are designed to provide the best possible optical performance in applications with severe environmental conditions. The M83522 connector features a higher spring force than commercial ST connectors, allowing it to meet the shock and vibration requirements of MIL-C-83522.
HM2P09PN5114GFLF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, 5 Row Vertical Header, Type C (15.4 mm Max) with Peg 2.5mm, 55 Signal Pin, Press Fit Tail, ,250 mating cycles (High performance lube),ROHS Compliant
www.pctel.com
We would like to show you a description here but the site won’t allow us.
APXVB3L18B2_43-C-I20 - Amphenol Antenna Solutions
8-Ports, X-Pol, Panel Antenna, 1.8m, 1x 690-960/3x 1695-2690MHz, 65deg, Integrated RET
2C6U4VT360X06F060s4BK-GPS Archives - Amphenol Antenna Solutions
2C6U4VT360X06F060s4BK-GPS Archives - Amphenol Antenna Solutions
Fiber Optic, Aviation, Energy, Industrial, Military, Naval | Contact
Contact Fiber Systems about fiber optics, cable assemblies & connectors for Military, Avionics & Industrials
2C4U4MT360X06F040s4-GPS Archives - Amphenol Antenna Solutions
2C4U4MT360X06F040s4-GPS Archives - Amphenol Antenna Solutions
IT Datacom | Markets - Amphenol
The poka-yoke polarization prevents visual mismating, which makes it ideal for use in industrial environments. Amphenol Communications Solutions Minitek® Pwr 3.0 BMI Connector System FCI Basics Minitek® Pwr 3.0 Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for power applications with a current rating of up to 5A ...
Thermometrics Surface Mount Devices - amphenol-sensors.com
of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 days • Drying prior to soldering: Not to exceed 48h at 176°F (80°C) or 16h at 212°F (100°C) or 8h at 257°F (125°C) • Flux type: R or RMA Flow Soldering Conditions • Preheat temperature: 176°F to 302°F (80°C to 150°C) • Maximum rate of temperature change: 4.5°F/s or 2.5°C/s
C146 10B010 102 1 - C14610B0101021 - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
July 18, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) D38999/20FD35SN YES CONNECTOR, ELECTRICAL, RECEP. 6(c)
Connectors | Products - Amphenol
Utilizing our intuitive auto-coupling latch mechanism, Pulse-Lok® assures the user of a secure connection with visual, audible, and tactile confirmation of engagement. Amphenol Alden Products PV® Wire-to-Board Connector System VERSATILE DESIGN FOR DEMANDING APPLICATIONS FCI Basics PV® solution is a versatile and modular system able to meet ...