Search Results for visual c 2017
Telaire Air Quality Sensors
OEM Sensor omponents or Air Quality an Environmental ontrol ® Particle Matter, O 2, umidity Temperature and Dust Proucts Air Quality Sensors
www.amphenolrf.com
www.amphenolrf.com
Not To Scale - buy.customcable.com
Not To Scale
www.amphenol-sensors.com
www.amphenol-sensors.com
Not To Scale - buy.customcable.com
Not To Scale
C01620D00310012 3+ PE Female straight cable connector with - Amphenol Sine
C01620D00310012 3+ PE Female straight cable connector with strain relief and clamping ring, black back shell. Comparable to 99-0210-15-04, CA3LD
DA3W3P700A30LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Sub Power Board Mount Connectors, part number DA3W3P700A30LF.
Power Relay EPR10 - el-cab.com.pl
Technical data (25 °C) EPR10 Load circuit System voltage 12 V DC / 24 V DC Max. continuous EPR10-N (relay version without protective current function) 100 A or 200 A (please also see derating information) Current rating range EPR10-P (with protective function) 75 A, 100 A, 125 A, 150 A, 175 A, 200 A Max. overvoltage 36 V DC Max. switch-off
Telaire Air Quality Sensors
OEM Sensor omponents or Air Quality an Environmental ontrol ® Particle Matter, O 2, umidity Temperature and Dust Proucts Air Quality Sensors
Cable Components PRO-ATT ... dB-25-3 - AMPHENOL PROCOM
-35 °C to +70 °C: Ordering Designations. Model Product No. PRO-ATT 3 dB-25-3-N(f) 200001732: Add to quote: PRO-ATT 6 dB-25-3-N(f) 200001750: Add to quote: PRO-ATT 10 dB-25-3-N(f) ... Amphenol Procom produce DAS Antennas, omnidirectional, directional or patch antennas designed with minimal visual impact. View our collection here. Explore all ...
Electronic Relay with Extra Functions - EXR10
Technical data (25 °C) Tests Tolerances Voltage values ± 2 % Timer functions ± 1 % Current values ± 0.1 x IN Humidity 9 cycles to DIN EN 60068-2-30:2006-06 max. 55 °C, 24 hrs cycle Temperature change 30 cycles to DIN EN 60068-2-14:2009-01 min. temperature -40 °C, max. temperature +90°C Protection class DIN 40050:1980-07
SATA (Serial ATA) Connectors - Amphenol CS
exceeding 30˚C MECHANICAL PERFORMANCE § Durability: 500 mating cycles § Mating Force: 45N max. § Unmating Force: 10N min. ENVIRONMENTAL § Humidity: 96 hours at 40˚C with 90-95% relative humidity. Per EIA 364-31, Method II, test condition A § Temperature Life: 85˚C for 500 hours. Per EIA 364-17, test condition
Not To Scale - buy.customcable.com
Not To Scale
12.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm r/a female ( 3222-40005 ) smpm size 12 socket ( sf3211-6004 ) c a b l e : Ø.085 flexible coax s h r i n k t u b i n g : m23053/5 p e r f o r m a n c e i m p e d a n c e : 50 ohms f r e q . r a n g e : dc to 40 ghz
Model 645B11
DŠUJ óÙï8ß “¤øô¤NŸ‹qaÎ ï‹Ø¸¢Ê²õìú´EC4ïØ Í %2ª §ùxï¿j ð1– QMxÕ¥;RCoÓ|è½GãÏüÀ“ão ¬1§&À A¦ zriÛÀiTq÷eXl‘ Îà|r¡Qw0ÿè ÿþøé¤"Ë»ðDo ÕGDtïtïhoz.oóÌsw}–”2N( M=¢Å–I¨V ÀQB^ W±—= ð] ?“Ü÷ëTõ‚ëMËzSerS ÜÓžÃðl¯^‰>ŠÄZM v'{λJ€î@ = Àhè64‡X ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Catalogs, Brochures & User Manuals - Amphenol Antenna Solutions
Resources Resources Brochures & Catalogs Small Cell Antennas Quick Reference Guide Venues & Private Networks Antenna Selection Guide In-Building Antenna Solutions 2024 Base Station Antennas EMEA Catalog
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors - Amphenol CS
www.aenocs.co Disclaimer Pease note tat te aove noraton s sect to cange tot notce. PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors MATERIAL § Contact: Copper alloy with gold plating sufficient to meet all mechanical and environmental requirements § Contact Finish: Must be compatible with lead-free soldering process § Housing: Complies with UL 94 V-0.. Must be compatible with lead-