Search Results for visual c 2017
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 14, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) BACC47CN3A YES CONTACT PIN 6(c)
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
BaleMaster (GRN6165) - Protimeter
• Operating temperature range: 0°C to 50°C • Humidity: 0 to 90% RH, non-condensing Measurement Range: • 8.5% to 36.8% Green (Dry) 8.5-15% Yellow (At Risk) 15.1-19.5% Red (Wet) 19.6 - 36.8% Power: • 3V (2 x AA) 2700mAh Dimensions and Weight ... 8/8/2017 3:45:08 PM ...
RET Control Units - Amphenol Antenna Solutions
-40°C to +60°C (-40°F to +140°F) operating with tilt change (motor operation), no icing-40°C to +70°C (-40°F to +158°F) operating stand-by (no motor actuation) or storage IP Rating The unit is a plug-in module that is installed inside the antenna. There is no specifi c IP rating that applies ... 2/8/2017 11:01:23 AM ...
L717TSBG25POL2RM5C309 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight PCB Thru Hole Low Profile, Height=6.02mm (.237in), 25 Pin, Bright Tin Shell+Grounding Dimples, 0.76μm (30μin) Gold, M3 Threaded Boardlock
G881C0232CEU | Micro Power | Amphenol
Micro Power 3.0 Connector System - G881 Series, Wire to Board connector, , Terminal, AWG20-24 , 100μin Tin, Reel
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
May 16, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 93-632995-000 YES CONNECTOR, ELECTRICAL, RECEP. 6(c)
12402012E212A | USB2.0 | Amphenol
USB2.0, Type C, Top mount, CH 1.68mm, Dual Row SMT. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) Product Specification; Product Presentation; Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check ...
B RTS6BS14*12Sxx A6 - Amphenol Sine
-40°c ~ +125°c rts6bs14n12s rts6bs14n12s03 key n cable od range 6.0-12.0mm 9.0-14.0mm dimension Øa 12.3mm 14.3mm a2 -- update notes jun-22-2017 nick tommy a3 -- update cable od range aug-24-2017nick tommy a4 -- update cable od range feb-07-2018 nick tommy a5 -- update drawing mar-19-2018whitetommy
CBRS & C-BAND Ready Antennas - Amphenol Antenna Solutions
Amphenol Antenna Solutions - CBRS & C-BAND Ready Antennas
PRODUCT DATA DRAWING - REL. NRN 41754 08/10/17 STW DATE APPROVED
contacts: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005"min. lock ring: unplated performance: impedance: 50 ohms freq. range: dc to 40 ghz. interpret dimensions and tolerances date approved revision history rev description ... 8/14/2017 3:48:21 pm ...
Ø10mm Retainer 060403 - amphenol-auto.com
Î temperature range: -40°C to +90°C Construction: Î housing material: PBT Î contact material: stainless steel Connector interface: Î Ø11mm AK2 Î code 1 (black), code 2 (light green), code 3 (yellow) Generator interface: Î Ø11mm AK2 (K, L, ISO) ... 5/25/2017 9:01:35 AM ...
L177HDEH15SOL2RM5 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, 15 Socket, Bright Tin Shell, 0.38m (15 in) Gold, 4-40 Threaded Standoff&Boardlock.
NovaSensor P1301 Low Pressure Silicon Pressure Sensor
Electrical @ 25°C (72°F) unless noted Excitation 1.5 mA 10VDC Maximum Input Impedance 5000±20% Ω Output Impedance 5000±20% Ω Environmental Temperature Range Operating -40 to 125 °C (-40°C to 257°F) Storage (undiced) -55 to 150 °C (-55°C to 302°F) Mechanical Weight 0.04 g (0.00008 lb) Media Compatibility Clean dry air, non-corrosive ...
HPG12P14SRT153C | 3000W EnergyEdge™ X-treme | Amphenol
Amphenol is one of the leading manufacturers of Power Connectors. Contact us today for more details of 3000W EnergyEdge X-treme, part number HPG12P14SRT153C
HDMI Connector System - G45 Series - Amphenol CS
§§Humidity: 4 cycles between +25 to +85°C, Relative Humidity 80% to 95%. Per EIA 364-31B §§Thermal Shock: 10 cycles between-55˚C to +85˚C. Per EIA 364-32C PACKAGING §§Tray/Tape and Reel available upon request SPECIFICATION §§Amphenol Product Specification: PS-7551 TARGET MARKETS/APPLICATIONS Datacom Equipments Telecommunication
Amphenol Extends Product Portfolio with Aorora Aquisition
Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. February 2025 (2) January 2025 (5) December 2024 (3) November 2024 (5) October 2024 ...
PSASF2130321TR | SAS PCIe RA Receptacle 12Gb/s | Amphenol
EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c) China RoHS: Compliant with Exemption 7.1, 7.2 and 7.3. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification; Product Presentation; Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D ...
PRO-LNA-350-520-... - AMPHENOL PROCOM
-40 °C to +85 °C: Ingress Protection: IP31: Ordering Designations. Model Product No. PRO-LNA-350-520-N(f) 210002216: Add to quote: PRO-LNA-350-520-SMA(f) 210002217: Add to quote: ... the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
October 17, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) MS27468E15F18P YES CONNECTOR, ELECTRICAL, RECEP.