Search Results for vmware vulnerability
R109LHW Wide-beam Chirp-ready Thru-hull External Mount - Airmar
2 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready R109LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
B175 Medium Chirp, 1kW, 12° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Traditional Frequency In-Hull Marine Sensors - Airmar
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
ST850 NMEA 2000® Smart™ Speed and Temperature Sensor, Plastic Housing
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
ARK50 Airducer® Ultrasonic Transducer - airmar.com
Non-contact level, flow and distance measurement is reliably delivered by the ultrasonic ARK50. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments.
Omnidirectional Fiberglass Antenna, 1" 14TPI Ferrule, Includes ... - Gemeco
Frequency Range [MHz]: A: 0.15 - 30 / B: 88 - 108 / C: 160 - 250. Connector: 18m / 60ft RG58. Max. Input Power [Watt]: Receive Only. Professional FM/AM omnidirectional fiberglass antenna including DAB, 1" 14TPI Ferrule includes 18m/60' RG58 cable.
150WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - Gemeco
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. Land-based, Mobile Component. The WeatherStation 150WX is designed for land-based weather monitoring—particularly mobile applications.
AIRMAR - Production Technician I
Embark on a fulfilling career journey as a Production Technician I at Airmar Technology Corporation. Discover opportunities to grow your skills and make a meaningful impact in the dynamic world of marine and industrial sensor technology.
Boat Pulse VMS - Vessel Underway Monitoring Smart Alarm System - Gemeco
Monitoring and setup alarms for all important vessel systems while vessel is being operated. Fully customizable 7" touch screen. ISO60945 compliant NMEA 2000® certified
DT800 235kHz, 100W, Smart™ Sensor, Bronze with Valve, NMEA 2000®, 0 ...
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
M265LM Chirp-ready In-hull - Airmar
1 kW. The M265LM Chirp-ready in hull is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
SS175HW 12° DT XIDT 150-250D KHZ 12METRES NC - AIRMAR EMEA
Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France.
110WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS232
The model 110WX is Airmar’s solution for marine or land-based, stationary, weather-monitoring applications. The 110WX gives wind speed and direction, air temperature, and barometric pressure readings.
SensorCheck™ - Airmar
The SensorCheck ™ app on your Apple or Android device, can connect wirelessly to Airmar’s TDT1000 Transducer Diagnostic Tester for the purpose of testing the performance of a transducer. Upon start up, the app will download all the updated transducer data from Airmar’s servers and make it readily available to test against.
Installation Kit for B744VC - AIRMAR EMEA
Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France.
Ferret Plus IP67 WiFi Inspection Camera Kit - AIRMAR EMEA
Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France.
DT820 235kHz, 100W, Smart™ Sensor, Bronze with Valve, NMEA 2000®, 20 ...
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
NMEA 2000® Field Installable Conn. Micro Male
Report a Vulnerability. Airmar Technology Corporation. PRODUCTS. Marine Transducers. Transducer Diagnostic Tester. Acoustic Deterrents. GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France.
110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and Relative ...
Solar-radiation Shield. The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
Airmar Technology - Gemeco
Founded in 1982 by Stephen Boucher, Airmar is a family owned and operated manufacturing company in Milford, New Hampshire. With nearly 40 years of experience, Airmar has become synonymous with world-class acoustic sensing technology.