Search Results for vmware.aria.suite.v8.14
PRODUCT DATA DRAWING DATE REV DESCRIPTION D DCN 41843 11/15 STW
2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED 2 1 KIT CONTENTS 3 - Amphenol Sine
22.7 30 18.4 of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a at06-3s-kit01 kit, at series, 3 pos plug, contacts, and wedgelock 44724 morley drive
Declaration - svmicrowave.com
The latest 235 substances subject to analysis per the REACH Regulation were last updated on June 14, 2023. Please refer to the following for the most current candidate list of substances: ... 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Declaration GENERATED: 6/22/2023
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 2 dimensions are in inches tolerances:
EU RoHS DECLARATION - svmicrowave.com
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 6/16/2021 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any
ABS Coaxial Cable Product Type: T690-V Black -051M
ABS Coaxial Cable Product Type: T690-V Black -051M Document: t690-v black-051m_1.8hz18.docx Revision: 12.06.2018 Page: 2 of 2 uncontrolled copy
AMC Right Angle Plug to SMA Right Angle Bulkhead Jack 1.32 mm DS 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.37 mm 50 Ohm 200 mm 336313-14-0200. AMC Right Angle Plug to SMA Right Angle Plug RG-178 50 Ohm 250 mm 095-902-513-250. AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 250 mm 336313-12-0250.
PRODUCT DATA DRAWING DATE APPROVED - アンフェノールジャパン ...
2400 centrepark west drive, suite 100 n/a proprietary unless otherwise specified without the written permission of any reproduction in part or as a whole sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 vita 67.3 daughter card module, 10 pos
Tower Mounted Amplifi er - amphenol-antennas.com
Weight (with brackets) ≤ 6.7 kg ≤ 14.8 lbs Packing Dimensions 290 x 290 x 200 mm 11.4 x 11.4 x 7.9 in Packing Weight ≤ 7.5 kg ≤ 16.5 lbs Connectors (number, type) BTS (2x) 7/16-DIN Female / Long Neck ANT (4x) 7/16-DIN Female / Long Neck AISG 1 / 8 pin circular / Female / IEC 60130-9 Mounting Characteristics Mast Diameter
AT06-08SD-RD01 | 8-Way Plug, Female, D Position Key, Reduced Diameter ...
AT06-08SD-RD01 8-Way Plug, Female. D Position Key, Reduced Diameter Seal (E-Seal). Comparable to PNs# DT06-08SD-C015, DT06-08SD-CE06
EU RoHS Declaration - SV Microwave
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any
Data Sheet Level Plus LevelLimit - temposonics.com
6 Level Plus ® LevelLimit Data Sheet h Notified body B INMETRO C CEC (FMC) E ATEX F NEC (FM) N NEPSI K KC I IEC T CML/TIIS U UKCA X None i Protection method F Explosionproof/Flame proof I Intrinsically safe X No approval j Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
• 14 bit I2C output • Absolute and gage pressure • Pressure range from 0 to 1 psi to 0 to 1000 psi Amphenol Advanced Sensors. 2 | NovaSensor NPI-19 Series NPI-19 I2C Series Specifications Supply Voltage: • 2.7V to 5.5V (typ: 3.3V) Pressure Output: • 5% to 95% / 10% to 90% Linearity: • +/- 0.25% FSO
STRAIN RELIEF CLAMP - アンフェノールジャパン株式会社
88 Backshells Amphenol Japan STRAIN RELIEF CLAMP STRAIGHT; 90°; SELF-LOCK/NON SELF-LOCK 38999 Series III & Series IV TABLE – A MIL PART NUMBER DESIGNATOR CONNECTOR
EU RoHS Declaration - SV Microwave
2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any
- Contact Size 12 Options - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”
folder traffic bus - el-cab.com.pl
www.mtcontrols.de moving safely Move & Traffi c Controls GmbH Bouchéstraße 12, Haus 1 12435 Berlin, Germany Phone +49 (0)30 53 31 14 -70 Fax +49 (0)30 53 31 14 -80
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36157 12/08 JMC
2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole 1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc.
DESCRIPTION L I S T A m p h e n o l
ECO-MATE, RECEPTACLE,SIZE 14, 19POS,SOCKET. B1 - RELEASED DRAWING JUN-26-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15