Search Results for vr 7900xtx hardware decoding
M195 30/200KHZ 15 M + ECHO ENVELOPE - AIRMAR EMEA
With Echo Envelope Developer Option. Exclusive to OEM’s. Available for purchase only through Airmar USA. Airmar’s Smart sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data.
Coaxial Insert Straight Solder Plug 0.047-inch Conformable 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: Gold: Contact Material
MH-Sensor 551405 RevB DE EN in progress new 20141211
I2 I Data Sheet MH-Series MH 200 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and ...
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm ...
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907
Piezoelectric shaker operating guide Models F7, F7-1, D60L, D60H, D125L
Amphenol (Maryland) Inc. d/b/a Wilcoxon Sensing Technologies 301-330-8811 www.wilcoxon.com Piezoelectric shaker operating guide Models F7, F7-1, D60L, D60H, D125L
Rugged Junction Boxes - Amphenol Aerospace | Rugged VPX Media ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Technical features - rfstechnologies.com
molded rubber jacket. Hardware and gasket (for PDR/PBR flanges) included. FEATURES / BENEFITS Waveguide installation • The flexible and twistable rectangular waveguide component eliminates installation difficulties • It isolates vibration • It provides simple aid to positioning of antennas Technical features STRUCTURE Type of Rectangular ...
Korea - Oh-Youl Kwon
Thanks to improved hardware and software features, such as the support for up to 50 Kaye ValProbe RT® real-time data loggers per study, application-centric applications such as CO2 incubator qualification are sustainably supported. An additional standard evaluation tool based on AFNOR FDX15-140 also simplifies the qualification of climatic ...
BNC Straight Plug to MCX Right Angle Plug RG-316 50 Ohm 12 inches
BNC Straight Plug to MCX Right Angle Plug RG-316 50 Ohm 12 inches (305 mm)
DLH Series Low Voltage Digital Pressure Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0355 Rev B
Header
Hardware Software Serial Interface AISG Version PCU-2 (previous version) ALDC v1.x RS232 serial port AISG v1.1 (only) PCU-4 ALDC v2.x USB 1.1 or 2.0 AISG v1.1 or v2.0 Product Functions The major functions provided in the ALDC system include: Antenna Remote Electrical Tilt/Remote Azimuth Steering Adjustment
HygroCal100 - Humidity Calibrator
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Rugged Junction Boxes - Amphenol Aerospace | 3U VPX 10G 48-Channel ...
These boxes streamline the process of breaking out signals to standard commercial hardware. Features & Benefits: Easily breakout signals to standard commercial hardware; Status LEDs available; Support for a wide range of Amphenol’s 38999 connectors; Technical Information Documents Request Quote.
Ceramic Antenna GPS 1574.42-1576.42 1597-1607 MHz
Passive Ceramic Antenna,1574.42-1576.42 1597-1607 MHz GPS, QZSS, GLONASS, L1, G1 GNSS, GPS, GLONASS, QZSS 50 Ohms
BNC Straight Clamp Plug RG-59 RG-62 75 Ohm | 031-71003
RF Connector BNC Straight Clamp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
2800102-c Inst. SCF-LCF Jumper cables - rfstechnologies.com
Fixation hardware With Fixation hardware (RSB-315) onto Anchor bar or in distance with Basic Hanger Assembly (BHA8-030A) Model Number For cable type RSB-S14 SCF14-50 RSB-S38 SCF38-50 RSB-S12 SCF12-50 RSB-12 LCF12-50 Model Number For tube dimension 25mm – 40mm 40mm – 60mm RMA-80 60mm – 80mm RMA-100 80mm – 100mm RMA-120 100mm – 120mm
SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm | 132214
RF Connector SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
5986308NG - Amphenol Antenna Solutions
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
SUSTAINABILITY REPORT - アンフェノールジャパン株式会社
AMPHENOL CORPORATION 2020 SUSTAINABILITY REPORT 5 About Amphenol Our high-technology solutions span the broadest range of connectors, sensors, antennas, flexible and rigid printed circuits, cables