Search Results for w30-36e-2-r
Amphenol CO-142BNCX200-003 BNC Male to BNC Male (RG142) 50 Ohm Coaxial ...
Buy 3ft Amphenol CO-142BNCX200-003 Cables Factory-Direct: RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer 96% silver-coated copper braid shielded MIL-C-17 type RG142B/U coax.
Operation Manual T-Series Analog - Temposonics
2.2 Forseeable misuse Forseeable misuse Consequence Lead compensating currents through the enclosure The sensor will be damaged Use sensor without external fuse in Zone 0 or as SIL 2 version (in Zone 0, Zone 1/21) In case of failure, the sensor might overheat Use a fuse with more than 25 mA for TH SIL 2 or 160 mA for TH standard
SIMM0128SC - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Model 097000-34149 | PCB Piezotronics
Model 097000-34149:Cable, RS Instrument to 4-pin Transducers
PRODUCT DATA DRAWING - SV Microwave
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7012-1294-1296 www.svmicrowave.com title: proprietary the information contained in this drawing
35599112787PSU - Amphenol Air LB
The 3559 connectors Series is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Temposonics
2. instructions détaillées dans le manuel d’utilisation sur les méthodes de prévention de l’endommagement du capteur pendant son installation ; 3. le contrôle du fonctionnement du capteur après l’installation réduira la possibilité d’endommagement non détecté du capteur pendant le
00206B44A103230525104059 - PCB
2. for us class 2258 04 - process control class 2258 84 - process control certified to u.s. standards . certificate: 1742175 project: 80131422 applicable reouirements can/csa-c22.2 no. o-m91 (r2001) can/csa c22.2 no. 61010-1-12, updi: 2015, upd2: 2016, amdi: 2018 ul 61010-1, 3rd edition (2012),
NMCCEF-0002 | MINISAS HD 4.0 Cable Assembly | Amphenol
MINISAS HD Cable Assembly, Passive, 30AWG, 2M, SAS 4.0, 4X, Jacketed
Item # NX301CB3R, Push-Button Switches with Contact 1
Browse Item # NX301CB3R, Push-Button Switches with Contact 1 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,Operating For
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) engagement/ disengagement: 2 in-lbs table 1 db value attenuation accuracy vswr dc-2 ghz2-4 ghz4-8 ghz8-12.4 ghz12.4-18 ghz ...
FLHS3300 - FLH | Amphenol
FLH Series - Wire Mount Connector, 3 Position, Plug, Socket, Wire Mount Connector, Solid, 18 AWG, Wire Mount, Poke Home, IP67
Filters - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
2011-6-17&18 'Training The Trainer' Internal Teacher Training
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
Model - Amphenol PCD
2.Ambient Temperature: -30°C ~ +50°C 3.IEC Plug reference:C-HVCO21001 4.Reference For, IEC 62196-3-1 5.Cable Minimum Bending Radius:≥10XOD 6.Durability: ≥ 10000 cycles 7.Working Pressure:0~7bar; Cooling medium: Dimethicone 8.C-HVCO21001LXXXX LENGTH 0~1000mm 1001~5000mm >5000mm TOLERANCE
PRODUCT DATA DRAWING DATE - amphenol.co.jp
2.54.400±.004.200±.002 2.63 0.38 10.16±0.10 3x .015.192 4.88 date revision history rev description third angle projection 1) all dimensions are in inches [millimeters] finish: per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are after plating. n/a see notes see notes sv microwave, inc. 95077 9311-60033 ...
20021112-00022T4LF | Minitek127® | Amphenol
Amphenol is one of the leading manufacturers of 1.27mm Wire to Board. Contact us today for more details of Minitek127 ® , part number 20021112-00022T4LF.
Configurator Singles | Amphenol
Part # 300180: type: PL700SM-N Connector: Circuit Count: 7: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
20171220 Annual Dinner Party_Amphenol Assembletech
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.