Search Results for waihi beach medical centre
T-Series Position Sensors - Temposonics
Temposonics ® T-Series magnetostrictive position sensors have been specially designed for global installation in potentially explosive areas where they have to be resistant against flames or corrosive substances.. Developed for use in hazardous areas with approvals ATEX, NEC, CEC, EAC Ex, IEC EX, KCs and for the Japanese market; IP66/IP67/IP68/IP69 and NEMA 4/4x ratings
Amphenol All Sensors Products | All Sensors
Pressure Max: 1 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 5 VS Honeywell PN: Supply Voltage: 5 VS
MMCX Straight Crimp Jack RG-178 RG-196 50 Ohm | 262117
RF Connector MMCX Straight Crimp Jack RG-178 RG-196 50 Ohm
TNC Straight Plug to TNC Straight Plug RG-58 1 M | 095-850-274M100
TNC Straight Plug to TNC Straight Plug RG-58 1 M (39.37 Inches)
Standard Medical Cable Connector | Pulse-Lok Connector 380238
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 380238
TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm
Alias: T1121A6-NT3G-LMR300-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times LMR-300 Optimized: Contact Finish: Gold: Contact Material
HD-BNC Straight Bulkhead Jack IP67 to HD-BNC Straight Plug B4855R 75 ...
HD-BNC Straight Bulkhead Jack IP67 to HD-BNC Straight Plug B4855R 75 Ohm 500 mm 12G (19.68 Inches)
7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
SMPM Straight Full Detent Solder Jack 0.047-inch Conformable Bulkhead ...
RF Connector SMPM Straight Full Detent Solder Jack 0.047-inch Conformable Bulkhead Rear Mount 50 Ohm
Board-Level Connectors | Products - Amphenol
The Dubox®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight or right-angle orientation from 2 to 50 positions, with a current rating of 3A (maximum) per individual contact.
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 1 M
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 1 M (39.37 Inches)
BNC Straight Crimp Plug RG-59 Plenum 20 AWG 50 Ohm | 031-5900 - Amphenol RF
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-59 Plenum 20 AWG, Belden 4505P, Belden 82108, Belden 9104, Belden 1506A, Belden 1825A, Belden 1826A, Belden 89108, Belden 89259
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
NovaSensor 2.5F Medical Silicon Gage Pressure Sensor Die Features • Very small size • Gage pressure sensing • Standard pressure range –50 to 300 mmHg Gage • AC or DC excitation • 4000 mmHg burst limit • Wafer location marked on every die for traceability • Tight control of sensitivity Applications • IUP • Intracranial
Standard Medical Cable Connector | Pulse-Lok Connector 360050
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 360050
BNC Straight Plug to BNC Straight Plug RG-174 50 Ohm 18 inches
BNC Straight Plug to BNC Straight Plug RG-174 50 Ohm 18 inches (457 mm)
AUTOMATE Type A Mini-FAKRA Quad Jack to SMA Jacks TFC302LL 6 Inches
AUTOMATE Type A Mini-FAKRA Straight Jack Quad Z Key Code to 4 SMA Straight Jacks TFC302LL 50 Ohm 6 Inches
Dipole Arrays S.M2E-160 - amphenolprocom.com
The S.M2 is an array of phased centre fed folded dipoles mounted on an aluminium mast for PMR / Trunked radio applications. Each folded dipole balun assembly and associated harness junction is completely encapsulated in poyurethane resin, totally preventing moisture ingress. At VHF the antenna disassembles and flat packs for ease of shipping.
SMPM Straight Plug to SMPM Straight Plug on 0.047" Flexible 36 in
SMPM Straight Plug to SMPM Straight Plug 0.047" Flexible cable 75 Ohm 36 inches (914 mm)