Search Results for wall rack 6 uni
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Sleep Current (Isleep)*2 0.6 µA (typical) *1. Lower than 2.7V supply voltage may increase the accuracy tolerance of the Temperature. *2. At -40 ~85°C Environmental Operating Temperature - 40 ~ 125°C Operating Humidity 0~100%RH (non condensing) Absolute Maximum Rating Parameter Min Max Supply Voltage (VDD) -0.3V 6.0V Storage Temp -55°C 150°C
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Sleep Current (Isleep)*2 0.6 µA (typical) *1. Lower than 2.7V supply voltage may increase the accuracy tolerance of the Temperature. *2. At -40 ~85°C Environmental Operating Temperature - 40 ~ 125°C Operating Humidity 0~100%RH (non condensing) Absolute Maximum Rating Parameter Min Max Supply Voltage (VDD) -0.3V 6.0V Storage Temp -55°C 150°C
High Performance Thermal Circuit Breaker 583-
4 - 62 www.e-t-a.com Issue A High Performance Thermal Circuit Breaker 583-... 4 Ordering information for approved devices Type No. 583 three pole, with temperature compensation Mounting G threadneck panel mounting Threadneck design 1 M12x1x6.4x8.8 dia. with mounting plate (aux. contact version) 2 15/32-32UNx6.4x7.8 dia. (only without aux. contact) 3 MJ12x1x6.4x8.8 dia. (only without aux. contact)
Thermal-Magnetic Circuit Breaker 2216-S…
test to IEC 60068-2-6, test Fc, 10 frequency cycles per axis Shock curve F1: 15 g (11 ms) for shock direction 1-6 curves F2, M1: 30 g (11 ms) for shock direction 1-6 2 test to IEC 60068-2-27, test Ea Corrosion 96 hrs in 5 % salt mist, test to IEC 60068-2-11, test Ka Humidity4 240 hrs in 95 % RH, test to IEC 60068-2-78, test Cab
Amphenol CS-DSDHD62MM0-050 62-Pin (HD62) Deluxe Shielded HD D-Sub Cable ...
Buy 50ft Amphenol CS-DSDHD62MM0-050 Cables Direct from the Factory at Cables on Demand. 62-pin (HD62) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar shielded ...