Search Results for wall rack 6 uni
Duramate AHDP 24-9 - Amphenol Sine
A114019 Blank Seal Plug, Size 4, 4-6 AWG. Comparable to PN #114019. REQUEST A QUOTE. AHDP04-24-09PR-WTA 9 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP24-24-9PE-L024. REQUEST A QUOTE.
USB3 확장기 - 확장기 | Amphenol Socapex
USB3 코드셋을 장거리로 확장할 수 있는 최고의 솔루션인 Amphenol Socapex USB3 증폭기를 소개합니다. 이 혁신적인 제품은 차별화된 다양한 기능을 자랑합니다:-탁월한 도달 거리: 3미터 코드셋과 앰프를 페어링하여 USB3 연결을 최대 8미터까지 연장하여 최대 11미터의 인상적인 길이를 구현합니다.
Amphenol MP-52RJ11SNNE-007 Shielded Category-5e RJ11 Ethernet Cable (2 ...
Buy 7ft Amphenol MP-52RJ11SNNE-007 Category-5e RJ11 (2-Pair) Ethernet Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Leistungssplitter/-teiler APS-xx-WBS-LP-NF-CC - AMPHENOL PROCOM
Amphenol Power Splitters covers the bands of 380 - 2700 MHz with a PIM value of -153 dBc. Average max power of 300 W. Mechanically sound and robust which will allow these to be utilised indoors and outdoors with a IP 65 rating.
BNC Terminator Pl 0.125 W Chain 50 Ohm | 031-17 - Amphenol RF
BNC Shorting Plug With Chain 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
011277E00OR061SFT0R1 - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
TNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
Technische Daten iLED-uni - el-cab.com.pl
Technische Daten iLED-uni Technik SMD-LED Farbe rot, gelb oder grün Blickwinkel horizontal 120° / vertikal 120° Auflösungvarianten Höhe: 8 - 16 Breite: 112 - 144 Schrifthöhe 48 mm (Weitere Größen auf Anfrage) Betriebsspannung 24 V-DC (16,8 - 32V) Stromaufnahme max. 0,25 A - 1,5 A (je nach Anzahl der angesteuerten Punkte)
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
M7027 SERIES - amphenol-aerospace.com
6 FUNCTIONS AND SIGNALS INHIBIT The INHIBIT signal is used to turn the power supply ON and OFF. To turn the power supply OFF, apply a TTL “0” signal or SHORT to SIGNAL RTN. To turn the power supply ON, apply a TTL “1” signal or leave this pin OPEN. If not used (always ON), leave this pin OPEN. This signal is referenced to SIGNAL RTN ...
Portable Cords Product Name Ratings Page - tpcwire.com
6 Power Cords Product Name Ratings Page Super-Trex® Type MV-105 Single Conductor Power Cable • UL Std. 1072 Type MV • Max Conductor Temp 105C • 5kV and 15kV Voltage Ratings • 133% Insulation Level • FT4/IEEE 1202 Flame Rating • For Cable Tray Use (1/0 AWG and larger) 114 Super-Trex® Type SH Single Conductor Power Cable • ASTM B-33
8505–40 Sine Wave Ring Generator (10 Watt, 20Hz) - Charles Industries
Section 850–540–201 2 1. GENERAL 1.1 Document Purpose This document provides general, installation and testing information for the Charles 8505–40 10 Watt 20Hz Ring
BAND LOCK ADAPTER BACKSHELLS - amphenolpcd.com
BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group K MIL-DTL-38999 Series I & II TABLE A Accessory Shell Size Entry Size Connector Shell Size A Ø Max. B Ø Max.
Cabo montnax - Amphenol
cabo montnax xlpe/st2 0,6/1kv-al | norma: abnt nbr 7287 +55 19 3757 1139 vendas@amphenol-tfc.com.br www.amphenolbroadband.com.br Cabo montnax descrição características dimensionais Os Cabos MONTNAX-AL são utilizados em circuitos de alimentação e distribuição de energia elétrica em
EU RoHS II CoC - amphenol-aerospace.com
MS3470L14‐15P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Airmar Technology | Traditional Transducers - Gemeco
Airmar Technology The Airmar Technology traditional transducer - a trusted choice for boaters and fishermen alike! With its high-quality ceramic construction and advanced design, this transducer provides exceptional sound reception and transmission, ensuring accurate and reliable fishfinding and navigation performance. Whether you're targeting large game fish or simply navigating through tight ...
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 6 inches
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 6 inches (152 mm) Downloads. 135101-02-XX.XX PDF Customer Drawing (Size: 148 kb) 135101-02-06.00 STP 3D Model (Size: 523 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
Combineurs hybrides PRO-PHY150-4DI - AMPHENOL PROCOM
19" x 3 HU x 400/500 mm (482.6 x 132.55 x 400/500 mm) Poids: 50 W : Environ 9.4 kg 100 W : Environ 14.0 kg: Environnement; Gamme De Température De Fonctionnement-30 °C to +60 °C: Désignations de commande. Model N ° de produit; PRO-PHY150-4DI-50: Contact for product no. Ajouter au devis: PRO-PHY150-4DI-100: