Search Results for warm light at the end
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 10 inches (254 mm) Downloads. 095-725-117-XXX PDF Customer Drawing (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Omni Antennas CXL 23-7C/... - AMPHENOL PROCOM
The CXL 23-7C/… is a 7 dBd, vertically polarized, omnidirectional base station antenna, which covers 1240 – 1340 MHz in three models. The antenna is provided with the type “C” universal fixing bracket.
WA27F Pneumatic Crimp Tool, 1.0 - 2.0mm Wire Range 12-26AWG - Amphenol Sine
Pneumatic crimp tool, 1.0-2.0mm, wire range 12-26AWG. Uses universal positioner part no. UH2-5..
Tradeshows - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
ECN #: 070A02 CABLES - FINISHED Optional Versions - PCB
Model Number 070A02 CABLES - FINISHED Revision N/A ECN #: Optional Versions for standard model except where noted below. More than one option maybe used.) All specifications are at room temperature unless otherwise specified.
Grounded module Socket With peripheral sealing 1 contact #8 quadrax ...
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 ...
M12 DC Micro Single Key Quick-ConnexTM Receptacles - 18 AWG 2-5 Pole ...
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
Wave of flowing particles modern relaxing illustration. Round dots ...
Wave of flowing particles modern relaxing illustration. Round dots vector abstract background. Beautiful wave shaped array of blended points.
10161487-001TRLF | Floating-Board-to-Board | Amphenol
10161488-001C-TRLF. Floating Board-to-Board Connector, 0.4mm Pitch Header, 80 positions, Mated height equals 4.0mm
G:EngineeringacadUsers working folderJim HeadAT Series IssuesATM SR ...
2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55 °c to +125 c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
Base Station Antennas - AMPHENOL PROCOM
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
RC04-01 smd - Sheet1 - Amphenol Ardent Concepts
5°.0360±.0005 0.91±0.01 5° 5° 5.0112-.0000 +.0005 0.28 0.00 m m drawn checked eng appr. title: sizeb.4mm pitch ss redundant contact.032" test height date sd 9/14/06 x.xx = .01 angles: 3 x.xxx = .001
PCB Piezotronics Launches Very High Temperature, Intrinsically Safe ...
For Immediate Release: Amanda Barill, Marketing Manager PCB Piezotronics, Inc. - Marketing (716) 684-0002 x2713 abarill@pcb.com
76308-916LF | PV® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of PV ® , part number 76308-916LF.
A3 RELEASE NEW DRAWING FORMAT 02JAN14 JARRY A4 C1403S UPDATE THE ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol 12GBrochure Application Pages Web Final
Title: Amphenol_12GBrochure_Application_Pages_Web_Final Created Date: 5/11/2018 7:52:55 AM
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Excel Format Download (opens in new window)
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Combiners - amphenolprocom.com
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
A 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (CPW / Microstrip) SF3311-60014-2S from SV Microwave.