Search Results for water resistant connectors
CROSS REFERENCE TABLE
Jared Sibrava • +1 (607) 643 - 1845 • [email protected] amphenol-aerospace.com 1 CROSS REFERENCE TABLE Glenair Part Number Description Amphenol Product Qty Needed Notes 050-315 Transceiver SCFF 1 Minimum data rate 1.25Gbps
Optical Sub-Assembly Based Media Converters Using Quadrax
The embedding of a TOSA/TOSA into this component provides the ability to utilize a Quadrax connector for media converter applications. ROSA/TOSA components are available in all major fiber protocols to include 850nm multi-mode, 1300nm multi-mode (typically used in 100-Base-FX applications), 1310nm single mode, and other varieties for support of ...
L-2119-A.fm - Amphenol Aerospace
Contact Removal from Connector Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-06, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable.
Part Search Results - Positronic
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
CXL 450-3LW-SS-Ex - AMPHENOL PROCOM
The accompanying U-bolts and fittings are made of stainless steel. All metal parts in the antenna are DC-grounded. Consequently, the antenna shows a DC-short across the coaxial cable. Specifications. Electrical; Model: CXL 450-3LW-SS-Ex: Frequency: 30 MHz wide frequency segments within 380 - 470 MHz.
HVC4P36FS102 | Amphenol Global Search | Amphenol
Amphenol High Voltage Connectors. 高压互锁端子压接处理. 常规特性: IP67,IP6K9K ( 配合状态) IPXXB ( 未配合状态) 高压互锁. 360°屏蔽.
TFLEX405 | Amphenol Global Search | Amphenol
Times TFlex 405: Connector 1 Part Number: 901-10053: Connector 2 Part Number: SMP-MSSB-C07: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. SMA Right Angle Plug to SMP Straight Bulkhead Jack Tflex 405 50 Ohm 4 M 095-902-439-004. ...
Cable Tape Vulko-Wrap Black Reinforced - tpcwire.com
Resistant to oil, water, ozone, and many chemicals as well as temperatures from -60°F to +400°F. 40 Mil Thickness Extra thick design allows wrapping over sharp and irregular surfaces without tearing or puncturing. Adhesive-Free Easy to remove – leaves no residue. Covered fittings are immediately reusable. Tension
Temposonics
Ingress protection 1,2 IP67 (connectors correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 5 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) ... 2/ The IP rating IP67 is only valid for the sensor electronics housing, as water and dust can get inside the profile.
PIEZORESISTIVE ACCELEROMETER Revision: M
Input Resistance(± 1250 Ohm) 2750 Ohm 2750 Ohm [2] Output Resistance(± 1250 Ohm) 2750 Ohm 2750 Ohm [2] Offset Voltage ± 50 mVDC ± 50 mVDC [2] Settling Time 0.01 sec 0.01 sec [3] Electrical Isolation(Case) ≥ 108 Ohm [4] Physical Sensing Element Piezoresistive MEMS Piezoresistive MEMS Sensing Geometry Full Active Full Active
SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
PCB Search Results (002)
Resistance Temperature Detection; 4-20 mA Transmitters. Vibration Transmitters ... Water / Waste Water; Noise Monitoring. Environmental Noise; Occupational Noise; Noise Enforcement ... Force & Strain Sensors, Cables/Connectors and Signal Conditioning for Blast, Ballistics and Shock Measurement. wpl_85_memsshockimpedance.pdf. en-US W r i t t en ...
HD-EFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector HD-EFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm HD-EFI Straight PCB Smooth Bore Jack Through Hole 50 Ohm | 920-503J-53P JavaScript seems to be disabled in your browser.
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Rugged Active Optical Cables | Products | Amphenol Aerospace
The AoC can adapt a variety of rugged connectors from Amphenol; Features & Benefits: USB3 AOC allows copper less optical cable link at distances up to 100 meter for USB 3.1 Gen 1 (5 Gbit/s) or USB3.1 Gen 2 (10 Gbit/s) transmission. USB3 AOC hybrid (power on copper) in development;
Model HT641B61 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Sturdy, 5 dBd Gain, Base Station Antenna for the 160 MHz Band CXL 2-5SL/
(Connector shows a DC-short) HCM Code(s) HCM000ND00, 009DE50 Mechanical Connection(s) N(f) Materials Radome : Polyurethane-coated glass fibre Procom clamp set : Hot galvanized steel Colour White (RAL 9003) Wind Area 0.374 sq. m / 4.03 sq. ft Wind Load 473 N (160 km/h) Height Approx. 5.6 - 6.6 m / 220.47 - 259.84 in. (dep. on frequency)
A1 RELEASE NEW DRAWING 01/JUN/23 MILO -- TOMMY
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp02-24-27s*-xxx & ahdp04-24-27s*-xxx
Underwater accelerometer 746 - Wilcoxon Sensing Technologies
Function Connector power/signal center common shield Wilcoxon Sensing Technologies 20511 Seneca Meadows Parkway Germantown, MD 20876 [email protected] Tel: (301) 330 8811 Fax: (301) 330 8873 www.wilcoxon.com Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.