Search Results for water resistant connectors
Solid Backhaul Ensures the Promise of 5G is Fulfilled - Amphenol ...
5G brings an entirely new level of speed to wireless networks. A single vendor that has the ability to provide both needed wireless components such as antennas, as well as […]
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The nominal resistance values are shown below: Type Resistance In Ohms 0°C 25°C 60°C 100°C “AS” & “S” 14250 5000 1458 – “AS” & “S” 11400 4000 1166 – “ES” 28500 10000 2915 925 Read-Out Devices Thermometrics’ Temperature Standards are designed for use with any suitable resistance measuring instrument.
NTC Type NK - amphenol-sensors.com
See separate tables for resistance - temperature data. 3 mm max Ø 0.0195 in (0.5 mm) 3 mm max 1.56 in (40 mm) min 0.195 in (5 mm) max 0.27 in (7 mm) 0.0975 in (2.5 mm) nom max Type NK Specifications Chip thermistor with solder-coated wires Ordering Information Replace * in the codes shown above as follows:
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
Connector Type • JST B5B-EH-A(LF) Reverse Polarity Protection • None Forced Alarm • Connect Pin 6 to ground at startup to force alarm output Calibration • Pin 6 connected with 1MΩ to ground initiates zero calibration. Telaire T6723-8k5 CO 2 Alarm Specifications. 3 Output Description
Kaye RF ValProbe II Loggers
Kaye RF ValProbe II, çığır açan RF Mesh teknolojisiyle Termal Doğrulama (Validasyon ) için geliştirilmiştir. -40 ° C ila + 60 ° C kaydedicilerin çalışma aralığı ve -200 ° C ila + 200 ° C sıcaklık sensörü ölçüm aralığı, depoların, dondurucuların, buzdolaplarının ve yerinde buhar (SIP) uygulamaları için gerçek zamanlı RF izlenmesi ve validasyon için idealdir
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to SMA Bulkhead Female 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-FBSMA-180 DRAWN 2022-10-18 10:59:44. Created Date:
Major Locations - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The nominal resistance values are shown below: Type Resistance In Ohms 0°C 25°C 60°C 100°C “AS” & “S” 14250 5000 1458 – “AS” & “S” 11400 4000 1166 – “ES” 28500 10000 2915 925 Read-Out Devices Thermometrics’ Temperature Standards are designed for use with any suitable resistance measuring instrument.
Technical features - rfstechnologies.com
• Made of UV-resistant EPDM - solution is durable even in extreme environmental conditions • Versatile design - Fix and manage various cables by one cushion • Compatible to various types of clamps - support diverse site conditions Technical features GENERAL SPECIFICATIONS Product Type Rubber Cushion, Cable Lining Configuration Multi-hole ...
Digital Yacht | AISnet Network AIS Base Station Receiver with Built In ...
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Model 134A27 Tourmaline ICP® pressure bar with 003 cable and ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
2m805-001-16m18-5sa yes plug, electrical connector 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commer cial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
MS27473T10F13P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
NTC Type HTP Series - amphenol-sensors.com
diameter x 1/4 in (6.35 mm) long glass probe with a zero-power resistance at 257°F (125°C) of 510 Ω and a tolerance of ±20% would be specified as HTP60BD514M. **Special tolerances are available on request . Consult the factory for special resistance tolerances, non-standard resistances and/or non-standard temperatures. Ordering Information
Technology Archives - Page 2 of 9 - Amphenol Broadband Solutions
Headend Connectors F-Type Compression OSP & Enclosures
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MS3470L14-19S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)