Search Results for water resistant connectors
Model 357B34 | PCB Piezotronics
Insulation Resistance (at 500°F) ≥100000000 Ohm: ≥100000000 Ohm [3] ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: ... Water Resistant Cable. English SI; Electrical Connection Position: Top: Electrical Connector:
AT04-12PD-BLK 12-Way Receptacle, Male Connector with D Posi - Amphenol Sine
AT04-12PD-BLK 12-Way Receptacle, Male Connector with D Position Key, Extended Shroud, Black-12-Way Receptacle, Male Connector with D Position Key, Ext. Call Us 1-800-394-7732; My Account; Home; ... Insulation Resistance: 1000 Megaohm min @ 25°C; Seal Material: Silicone Rubber; RoHS Compliant: YES;
Sensor Cables | PCB Piezotronics
Custom versions are also available on request. Instrumentation-grade BNC / DB-50 connectors are provided to interface with Patch Panels and Signal Conditioners. Multi-Conductor Cables; Model: 009A10: 009V15: 009M220/005 ... Dust and Water Resistant. Hazardous Approved Microphone Preamplifier EX378B02. High Amplitude Pressure. High Temperature ...
Rod End Load Cells | PCB Piezotronics
Electrical Connector: PT02E-10-6P; Electrical Connector: PT02E-10-6P; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:1380-02A. ... Dust and Water Resistant. Hazardous Approved Microphone Preamplifier EX378B02. High Amplitude Pressure. High Temperature. Low Frequency. Low Noise. Probe. Rugged Microphones ...
Model 112A22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight (with clamp nut) 0.21 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified. Accessories. ... (WM) Water Resistant Cable. Accessories: Supplied: 060A05: Clamp nut M7 x 0.75-6g thd: 1: Product Documents.
Model 261B11 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack (10-32 Coaxial Jack) Specification Notes [1] Zero-based, least-squares line method. ... Insulation Resistance (all channels) ≥1000000000000 Ohm: ≥1000000000000 Ohm: Output Polarity (in direction of markings) ... Water Resistant Cable. English SI; Electrical Connection Position: Side: Product Documents.
Vulko-Wrap Yellow and Black - TPC Wire
Vulko-Wrap™ is A TPC’s popular self-vulcanizing insulating wrap. Made of a specially compounded, synthetic silicone elastomer, this tape is resistant to oil, water, ozone and many chemicals. It has a high dielectric strength and is completely safe to use on all electrical connections.
Model 106B50 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 1.13 oz: 32 gm * All specifications are at room temperature unless otherwise specified. Accessories. ... (WM) Water Resistant Cable. Accessories: Supplied: 060A13: Metric Acetal clamp nut M20 x 1.5-6g thd 20 mm hex: 1: Product Documents.
Model 357B22 | PCB Piezotronics
Insulation Resistance (at 500°F) ≥100000000 Ohm: ≥100000000 Ohm [3] ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: ... Water Resistant Cable. English SI; Electrical Connection Position: Top: Electrical Connector:
Torque Resistant Edge Launch RF PCB Connectors - SV Microwave
Torque Resistant Edge Launch RF PCB Connectors SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating.
D38999 Series III Hermetic Connectors - Amphenol Aerospace
D38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe ... Moisture Resistance: Improved interfacial seal design helps prevent electrolytic erosion of contacts ... (for example, oil, water, or a vacuum) there may be a pressure differential to consider. Glass-to-Metal Sealing (GTMS) can ...
High Performing Military Connectors from Amphenol
Rugged modular jack connectors come with internal and external seals made with flexible silicone rubber, providing excellent sealing to IP67 and higher over a wide temperature range, protecting equipment from water and dust incursion. The die-cast metal housing makes them mechanically rugged and stable, protecting against shock, vibration, and ...
Model 106B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.63 oz: 18.0 gm * All specifications are at room temperature unless otherwise specified. Accessories. ... (WM) Water Resistant Cable. Accessories: Supplied: 060A14: Metric clamp nut, M14 x 1.25-6g thd, 14 mm hex, stainless steel: 1: Product Documents.
Model 261B13 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Specification Notes [1] Zero-based, least-squares, straight line method. ... Insulation Resistance (all channels) ≥1000000000000 Ohm: ≥1000000000000 Ohm: Output Polarity (in direction of markings) ... Water Resistant Cable. English SI; Electrical Connection Position: Side: Product Documents.
Model S112A22 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight (with clamp nut) 0.21 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified. Accessories. ... (WM) Water Resistant Cable. Accessories: Supplied: 060A05: Clamp nut M7 x 0.75-6g thd: 1: Product Documents.
Model 112A21 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight (with clamp nut) 0.21 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified. Accessories. ... (WM) Water Resistant Cable. Accessories: Supplied: 060A05: Clamp nut M7 x 0.75-6g thd: 1: Product Documents.
amphenol afp connector | Amphenol Global Search | Amphenol
Amphenol 164 series connectors are water-resistant, polarized, five and six contact electrical connectors for use in low voltage audio frequency circuits and applications. They employ three-point bayonet coupling for quick disconnect and self-wipe contact. Connector meets the requirement of MIL & Qualified to MIL-DTL-55116 standard.
ATM04-2P-SF01 2 Position Receptacle, Pin, Snap-Fit End Cap, - Amphenol Sine
IP Rating: IP68 (1M of water for a period of 24 hours, in ... Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min. @ 25°C; Seal Material ... ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205. REQUEST A ...
Model 233B | PCB Piezotronics
Insulation Resistance: ≥1000000000000 Ohm: ≥1000000000000 Ohm ... 50.8 mm: Weight: 4.2 oz: 120 gm: Housing Material: Stainless Steel: Stainless Steel: Sealing: Hermetic: Hermetic: Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: ... Mounting Thread: No English Equivalent: M12 x 1.25 Female (W) Water Resistant Cable. English SI ...
AT04-2P-MM01YEL 2-Way Receptacle, Male Connector with Reduced Diameter ...
AT04-2P-MM01YEL 2-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Yellow. Comparable to PN# 934441105-AT04-2P-MM01YEL Call Us 1-800-394-7732