Search Results for water-methanol injection fluid canada
BMZ Male to SMA Female Adapter SF1189-6103 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Custom Designs and Accessories | Products | Amphenol Aerospace
Amphenol Aerospace's custom connector solutions and accessories include 38999 bulkhead feedthroughs, backshells, connector savers, and RoHS-compliant plating.
Model 356A01/ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Room Acoustics and Live Music | PCB Piezotronics
Engineers can now process live events with clean signals and appreciate that a microphone is at the front of the signal chain. Don’t let competitors sell you on the “character” of their recording device time domain imprint, which is not a part of the original acoustic sound.
10 & 12 AWG Quick-Connex - TPC Wire
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Speci˚cations subject to change. For complete speci˚cations and availability, ask your TPC Sales Representative or call 800-521-7935. 188 Mini Quick-Connex ® Micro Quick-Connex ® Nano Quick-Connex ® Specialty Quick-Connex ® Ethernet Cable Assemblies ...
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
Model 034K30 | PCB Piezotronics
Model 034K30:4-conductor, low noise, shielded FEP cable, 30-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
P-U95-Z145-4XX1-301 - Sheet1 - Amphenol CS
purposes without written permission from amphenol canada corp. p-u95-z145-4xx1-301 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing sheet 2 with 4 lps hisen.x dwg size: through bezel stacked combo drawing aug 07/15 chigow.x 03554 1:1c drawn checked m.e ...
Explosion proof vibration transmitter, velocity, RMS, 0.5 in/sec
PC420VR-05-EX Explosion-proof vibration transmitter, velocity, RMS, 0.5 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
Wire and Cable Thermo-Trex 500-K Single Conductor Cable
TPC Wire Cable / SA 00-51-5 / Canada 00-55-01 / exico 001---1 / tpcire.com pecifications subject to change or complete specifications and availability , ask your ales epresentative or call --6 Welding Cable Thermo-Trex® 500-K Single Conductor Cable Power Cable Thermo-Trex® 500-K Single Conductor is a high-temperature resistant cable
BT High Temperature Connectors - Amphenol Aerospace
BT-M Connectors: BT-M firewall electrical connectors were specially designed for service where high-temperature performance and direct exposure to flame are prevalent.
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Analog Outputs 3 Product Data Sheet, Document Part No.: 550992 Revision E (EN) 05/2014 Analog Output Options, Programmability Enhanced Monitoring and Diagnostics Output options R-Series analog sensors provide single or dual-magnet sensor options
ICP® FORCE SENSOR - PCB
Model Number 201B76 ICP® FORCE SENSOR Revision: B ECN #: 53334 Performance ENGLISH SI Sensitivity(± 15 %) 1 mV/lb 224.8 mV/kN Measurement Range(Compression) 5,000 lb 22.24 kN Maximum Static Force(Compression) 5,000 lb 22.24 kN
WIRE & CABLE ACCESSORIES / TOOLS Cable Glans Strain Relies Ratcheting ...
TPC IRE CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 166 Cable Glans Strain Relies Tubing ire Bundling Sleeving Tape/Wrap Inventory Management Tools WIRE & CABLE ACCESSORIES / TOOLS Ratcheting Cable Cutter
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
PCB Search Results (333B)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
Kaye LTR-200 - Hybrid-Blockkalibrator
Der Kaye LTR-200 ist ein Mehrzweck-Blockkalibrator, der speziell für die Kalibrierung von Temperatursensoren im Bereich von -50°C bis +200°C entwickelt wurde. Dieses System ist ideal für viele Kalibrieraufgaben und Anwendungen in der Pharma- und Biotechnologie.
SiriusXM® Satellite Weather/Radio Antenna
You’ll gain added awareness and confidence on the water with the most current weather conditions and forecasts, including NEXRAD, lightning, wind and wave information. And you’ll enjoy high-quality entertainment with more than 150 channels of SiriusXM satellite radio. You can add Fish Mapping™ to find suggested potential hot spots for ...
Model 7264B-500-120 | PCB Piezotronics
Model 7264B-500-120:Piezoresistive Accelerometer . PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Air Cost Control as an Authorized Distributor - Positronic
Latest Posts. Milexia and Neumueller Named as Exclusive Value-Add Distributor Partners for UVAC Hermetic Feedthrough Flange System March 26, 2025; Powering the Future of eVTOL Aircraft Travel January 24, 2025; MACH-D Connectors: Highly Reliable & Customizable August 29, 2024; Combo-D Connectors from Positronic: Compact Power and Precision May 1, 2024; A Series Backshell Product Derivative ...