Search Results for watts 36a vacuum relief valve
DC-DC Power Supplies | Products | Amphenol Aerospace
Our DC-DC power converters feature wide range of output power from 50W up to 2000W. Output voltage range comes in standard ranges including 5V, 12V, 15V, 24V, 28V, 48V. Custom ranges are also available. The M6242 Series DC&AC Inverter is a compact, high-efficiency inverter designed for reliable power conversion.
SMA Straight Crimp Jack DACAR 302 RTK 031 TFC 302LL Bulkhead 50 Ohm
SMA Straight Crimp Jack DACAR 302 RTK 031 TFC 302LL Rear Bulkhead 50 Ohm. RoHS (EU). Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
PLUG WITH INTEGRAL STRAIN RELIEF - アンフェノールジャパン ...
The MIL-DTL-38999 Series III style plug features an integral strain relief design that eliminates the need for an additional backshell accessory. The strain relief feature is incorporated into the rear of the connector shell, allowing the user to reduce stress on the connector, insert, and contacts with a one piece shell design.
aw3s | Amphenol Global Search | Amphenol
Extended Strain Relief Series. Available in 2, 3, 4, 6, 8, 12 and 18 position. Amphenol Sine Systems’ AT SeriesTM SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specifically-designed, extended strain relief wire cavities that protect each individual wire seal, eliminating stress on the rear seal ...
ATM06-2S-KIT01 2 Socket Plug, Wedge and Contacts Kit - Amphenol Sine
ATM04-2P-SR01GN 2 Position, Receptacle, Pin, SR01 Strain Relief (Standard Seal), Green Body. REQUEST A QUOTE. ATM04-2P-SR01GY 2-Way Receptacle, Male with Strain Relief. Comparable to PN# DTM04-2P-E007. REQUEST A QUOTE. ATM04-2P-SR01OR 2 Position, Receptacle, Pin, Strain Relief End Cap, Orange Body.
AT06-3S, 3-Way Plug, Female. Comparable to PN# DT06-3S - Amphenol Sine
AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE12, 934452501
High Voltage 38999 Connector | Products | Amphenol Aerospace
These high voltage connectors have been tested up to 1200 VAC/1500 VDC to remain partial discharge free at 50,000 feet. Safety interlock circuitry is managed using size 22 contacts in a last mate, first break mating sequence. Have any questions? Talk with us directly using LiveChat.
2003-61XX-0X-CRYO - XMA
Average Power (Watts) 1. Max Frequency (GHz) 12.4, 18, 26.5, 4. Cryogenic: yes. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2003-61XX-0X-CRYO. CURRENT STOCK Out of Stock.
AT06-2S-D1224VR 2 Position, Plug, Socket, Diode, 12V or 24V - Amphenol Sine
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501. REQUEST A QUOTE. AT04-2P-SS01 2-Way Receptacle, Male Connector with Solid Rear Grommet and Endcap. Comparable to DT04-2P-C017
APXVAA24X 43-U-A20 - Amphenol Antenna Solutions
Maximum Effective Power Per Port Watts 400 W Cross-Polar Isolation dB 25 RET ACTUATOR Frequency MHz 617-894 Model Number --- ACU-A20-SR Number of RET Actuators --- 1 RET ID --- R1 Input Voltage Vdc 10-30V Power Consumption Idle State, maximum Watts 0.5W @ 10V, 1.5W @ 30V Normal Conditions, maximum Watts 4W @ 10V, 9W @ 30V Protocol --- 3GPP ...
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 36 Inches
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center. SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 36 Inches (914 mm)
Model 113A
This quartz sensor measures near-static and dynamic pressures from full vacuum to 3 000 psi (15 000 psi optional). It measures transient or repetitive phenomena, relative to the initial or av.
Item # AP-136, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Strain Relief: Wire : Shell Material: Stainless Steel, 303, Passivated : Mating: Bayonet Coupling : Mating Cycles: 3000 : Temperature-55 to 85 ºC: Insert Material: Thermoset Plastic : Contact Material: Gold-plated Brass / Silver-plated BeCu (Springs) Current Rating: 0.5 A: Voltage Rating Maximum: 60 V: Contact Depression: 1.25-1.75 lbs per contact
Waterproof Interconnects (IP67 & IP68 Rating) | SV Microwave
SV Microwave offers a wide range of IP67 and IP68 waterproof interconnect products designed to withstand rigorous environments and harsh elements. SV's line of waterproof adapters include hermetically sealed connectors to 1 x 10-8 cc/sec, making them ideal for high pressure, vacuum applications and the prevention of liquid or gas leakage.
6U6VT360X06F xys5 - Amphenol Antenna Solutions
300 WATTS 100 WATTS Maximum Total Continuous Power at 50° C (122° F) 4800 WATTS Connector Type (24x) 4.3-10 FEMALE Dimensions 609 x Ø371 mm (23.9 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK (6x) 1695-2700 | (6x) 3300-4200 MHz 24-Port Canister Antenna OMNI 23.9 IN FIXED TILT
TERP-43-6000-100W - Broadband L - RFS Technologies
RFS Technologies TERP-43 series Low PIM Loads have been designed for a variety of wireless applications in the frequency band from 350 to 6000MHz with excellent PIM value. The products are ideally suited for termination of unused ports in distributed antenna systems or in RADIAFLEX® radiating cables systems.
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
from 25 c to .05 watts at 125 c) peak power: 100 watts, pulse width of 5 microseconds and a duty cycle of 5 x10-4 unless otherwise specified date approved revision history rev description size see notes sv microwave, inc. scale: 8:1 surface area: dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max.
36-Port Antenna - Amphenol Antenna Solutions
Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V10.0 ELECTRICAL SPECIFICATIONS Ultra Low Band R2 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45° Gain Over all Tilts dBi 15.0 ± 0.5 16.0 ± 0.4 16.3 ± 0.6 16.6 ± 0.5
N-Type Terminators - Amphenol RF
Amphenol RF offers a full range of N-Type Terminators designed for radio frequency applications. N-Type Terminators feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB End Launch Plug 50 Ohm | 132366 - Amphenol RF
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.