Search Results for wb black sn770 2 tb
90311-020LF | Minitek® 2.00mm WTB | Amphenol
Minitek ®, Wire to Board Connector, 2.00mm (0, 079in), Crimp to Wire Housing, Polarized with Latch, Double Row, 20 positions.
Minitek ® 2.00mm - Wire/Cable-to-Board - Amphenol CS
Minitek ® is FCI Basics brand for board to board and wire/cable to board connectors in 2.00mm pitch. It is a fully modular system enabling all types of connections between PCBs, wires and flat cables. Its 2mm spacing allows up to 38% space saving compared to traditional modular systems.
ComboStak® 0.80mm & PowerStak® 2.00mm | Board-to-Board Connector | Amphenol
ComboStak ® and PowerStak ® are compact, hybrid (signal and power) and power board-to-board connectors. ComboStak ® combines existing, BergStak ® 0.8mm pitch signal pins with 2.00mm pitch power blade
Board-Level Connectors | Products - Amphenol
Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions. Featuring a "breakaway" design, each connector can be cut or broken into lengths to suit the application profile with a maximum current rating of 3A per contact.
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
42121600 | Amphenol Global Search | Amphenol
Find various products and information related to 42121600, a low voltage connector from Amphenol. See specifications, drawings, catalogs, and links to other related terms for Fahrzeugelektrik, Automotive Connection Systems, and more. Flachsteckergehäuse, männlicher Teil Flat connector plug housing, male part.
C:UsersROrmanDesktop$ drawingsC-0441041000602 REV A1 - Amphenol Sine
MATERIAL: THERMOPLASTIC ELASTOMER COLOR:BLACK. SPECIFICATIONS: 2.1 CURRENT RATING: 8 AMPS. 2.2 RATED VOLTAGE: 250V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +105°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 2.5 INSULATION RESISTANCE: 5000 MEGOHMS MIN @ 25°C.
Wire to Board connectors | WTB | Micro Power - Amphenol CS
Amphenol offers a wide range of micro wire-to-board connectors that are ideal for compact solutions for space-constrained applications. Many wire-to-board connectors offer hybrid solutions, combining both power and signal connections within a single connector.
Dipole Arrays S.M2-160-SB - AMPHENOL PROCOM
RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here.
N-Type Straight Jack Solder Cup Bulkhead 50 Ohm | 172270 - Amphenol RF
Alias: N6351B1-006-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material
CUBE Modular Cabinet - Amphenol Broadband Solutions
Amphenol Modular Cabinets offer the ultimate in flexibility for outdoor enclosure deployments. Multiple standard bays can be mixed and matched into a multitude of different configurations to suit a specific application. The cabinet lineup can be built and shipped direct from our factory in the desired configuration.
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Choose Telect reliability, backed by NEBS certification. Our focus is to protect your fiber and data. Building the Future Network Telect's fiber equipment spans the requirements of the passive optical network, with solutions ranging from 12 to 7,000 ports.
Product Catalogue - amphenol-ns.com
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
Handportable Antennas SB 2-1/2/150-160 MHz-N - AMPHENOL PROCOM
Rugged, flexible steel-band antenna whip. Curved sectional area to help keeping the antenna erect. Delivered factory-tuned and tested to ensure minimum VSWR and optimum performance. Provided with N (male) connector. Max. Input Power.
GMT Panels Archives - Amphenol Broadband Solutions
Amphenol Network Solutions GMT fuse panels include a comprehensive range of options and standard configurations to fit most low-current power distribution applications. Panels are available with up to 100A input current.
Pwr TwinBlade CABLE SYSTEM - Amphenol CS
the supply of high power. The Pwr TwinBlade® connectors employ a proven contact system in a touch-proof design that is capable of supporting currents. of up to 100A per contact. The new sensing contacts can be used to eliminate the potential for damag.
DAM7W2SN | D-Subminiature | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
10127721-082LF | Minitek® Pwr 3.0 | Amphenol
Minitek ® Pwr 3.0, Dual Row, Vertical Through Hole Header, 8 Position, 3.2mm Kink Tail (Gold Flash) plating, Non GW Compatible LCP, Black Color,Tray Packing.
Micro Power Super | Wire To Board Connectors | Amphenol
Micro power super series is a 3.00mm pitch power connector which is designed for flexible wire-to-board applications, based on different wire gauges and circuits. It provides a maximum current rating of 17A/pin and accommodates wire gauge of 16AWG and 15AWG. It is foolproof against mismating among different circuits.
L77HDB44SOL2 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, Back Insulator Plus Back Shell Height 6.0mm, 44 Socket, Flash Gold, 3.05mm (0.120in) Clear Hole, Without Bracket, Without Boardlock. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.