Search Results for weidmuller zdu2.5-2 2.5mm
Millipacs® 2mm Hard Metric Series - Right Angle - Amphenol CS
§ Misalignment: Longitudinal ± 2.0mm Transversal ± 2.5mm § Inclination: ±2.0º APPROVALS AND CERTIFICATIONS § Designed in accordance with IEC 917 and IEC 61076-4-101 § Fits DIN 43356 and IEEE 1301 Hard Metric Practice § Telcordia GR-1217-CORE standards § UL and CSA recognized PACKAGING § Tray Packaging ELECTRICAL PERFORMANCES
HM2R03PA5108N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Right Angle Receptacle,Type C with Pegs,Press Fit Tail,55 Signal Pin, 250 mating cycles and ROHS Compliant. The information below is for reference only. For more technical details, refer to product specification and application specification. The information below is for reference only.
Ultraminiature_Product_Series_Cutsheet_040621
Amphenol RF ultraminiature product series' (AMC, AMC4 and AMMC) feature low profile PCB connectors with small board footprints. These series utilize the popular snap-on coupling mechanism for secure and easy mating and are available in a variety of connector, adapter and pre-configured cable assembly configurations.
76382 | Amphenol Global Search | Amphenol
2.54MM PITCH FLEX AND MEMBRANE SOLUTION FOR INDUSTRIAL APPLICATIONS. FCI Basics Duflex™connectors represent a low cost and reliable solution for terminating FPC/FFC and touch membrane switches. These are designed for 2.54mm grids.
2 PIN ABS SENSOR EXTENSION CABLES - Amphenol Sine
Designed specifically as a low-cost, high-performance alternative, intermateable to most. 2 Pin ABS sensor cables, the EconoGradeTM series will protect against the harsh environmental conditions, contaminants, vibration and shock, all without breaking your budget.
Millipacs® 2MM Hard Metric Series - Vertical Header Connectors
2.54mm § Modular and scalable by 25mm to 50mm § Standard modular length and without any loss of position § Three levels of mating contact lengths and different terminal lengths. § Suitable for various applications with different PCB thickness, rear plug up applications, hot swapping § Multipurpose center, coding feature, guiding feature and
HM2S30PE51N0N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type C with peg 2.5mm, 55 Signal Pin, Press Fit Tail, 250 mating cycles and ROHS Compliant
Millipacs ® 2.00mm Product Presentation - Amphenol CS
Millipacs® 2.00mm – Product introduction • Millipacs ® is a 2.00 mm modular board to board Interconnection system in hardmetric (HM) engineering standard IEC 61076- 4-101 and IEC 917-2-2 configuration designed in accordance with equipment practice.
Technical Support - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Contact us for technical support or find 2D/3D CAD, instructions, crimp tool recommendations, temperature rise, derating, and more in our downloads.
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PD™ Gen 2 5
Amphe-PD™ Gen 2 5.7mm AI-15 Part Number C10-766084-06 C10-766084-04 C10-766084-02. 2 1: Plug housing 2: Terminal 3: Sleeve -- Not needed for 2AWG 4: Clip Part 1: Package Contents ... Recommend Crimp distance is 5mm Recommended crimping tool: Terminal-specific crimping machine 2AWG /4AWG/6AWG Recommended crimp length 10±0.5mm H W W Cable Size ...
Millipacs series 2mm Hardmetric connectors for CompactPCI - Amphenol CS
PICMG 2.3 CompactPCI ® Architecture 3U & 6U Packaging Form Factors Millipacs series 2mm Hard metric connectors is available in Type A,B & AB meeting cPCI architecture . IEC 61076-4-101 Connector Utilization: • J1/P1 for 32bit PCI bus (Type A, 110 pins) • J2/P2 for 64bit PCI Buss Ext. (Type B, 110 pins) • J3/P3 for Rear IO (Type AB, 95 ...
Connectors - Amphenol CS
RotaSense™ 2 Position Temperature Sensor Connector ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE The RotaSense™ 2 Position Temperature... DETAILS
59202-G36-05-125LF | Minitek ® 2.00mm BTB/WTB | Amphenol
Minitek ® 2.00mm, Board To Board, Unshrouded Vertical Header, Surface Mount, Double Row, 10 Positions.
MILLIPACS® 2MM HARD METRIC SERIES - ACCESSORIES - Amphenol CS
Amphenol FCI Basics offers a wide range of accessories compatible with 2mm Hard Metric (HM) series Millipacs® connectors. Millipacs® series accessories increase the usability and flexibility of the connector systems. Amphenol offers guiding pins and mating right angle sockets suitable for standard Hardmetric configurations.
D-Subminiature - Input-Output - Basics - Amphenol CS
PERIPHERAL I/O CONNECTORS WITH FULL AND MIXED POWER CONTACTS Amphenol's D-Sub Power Board-Mount Connectors... DETAILS
Duflex Flex Connectors | FCI Basics - Amphenol CS
FCI Basics Duflex™ connectors represent a low cost and reliable solution for terminating FPC/FFC and touch membrane switches. These are designed for 2.54mm grids.
Custom Connector Solutions For Industrial and Automotive
Amphenol can support your custom connector requirements with value added solutions to meet your needs with minimal turnaround time and competitive pricing.
10161576-001 | Minitek® 2.00mm | Amphenol
The FCI Basics crimping hand tool is professionally designed for applications in the prototyping phase or small production quantities. The hand tool is designed for Amphenols Minitek ® 2.00mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product.
77138-101LF | Minitek® 2.00mm WTB | Amphenol
Minitek ® 2.00mm (26,28,30 AWG) The FCI Basics crimping hand tool is professionally designed for applications in the prototyping phase or small production quantities. The hand tool is designed for Amphenols Minitek® 2.00mm Crimp-to-Wire product.
PDS: Rev :T STATUS:Released Printed: Jun 13, 2024
PDS: Rev :T STATUS:Released Printed: Jun 13, 2024. PDS: Rev :T STATUS:Released Printed: Jun 13, 2024. Title: Amphenol FCI 20021321.pdf