Search Results for weight of l6-60 socapex fan out
Purchasing Department - Amphenol Socapex
Worldwide procurement at Amphenol Socapex is organized around 2 manufacturing sites: Thyez (France) and Pune (India). All procurement needs are organized in 54 product groups. The entire annual procurement volume amounts represent several million EUROs and is categorized in production materials such as trade commodities, investment goods, and ...
Quittner and Schimek, S.R.O. | Amphenol Socapex
CAD Files Now Available for Our Rack & Panel RNJ Connectors
HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
Amphenol Socapex offers a wide range of board-to-board (PCB) & board-to-cables connectors. Our solutions cover different types of technologies using copper and/or fiber optic and are proposed as high-pin count connector or high-speed solutions. Our connectors are designed to meet performances of main standards as MIL-DTL-55302, MIL-DTL-83513 ...
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
MPO MTP Field - Fiber Optic Connectors | Amphenol Socapex
The Amphenol Socapex MPO MTP Field connector is a versatile solution that allows users to transform their MPO/MTP patchcord into an environmental connector. With its IP68 rating, this connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh ...
High Density HDB3 and HSB3 Connector Series
40-60 Delaware Avenue Sidney, NY 13838-1395 Phone: 800-678-0141 or 607-563-5011 www.amphenol-aerospace.com Contact Amphenol Aerospace for more information at 800-678-0141 Performance/Features 1 HDB3 Mother Board 2 HDB3 Daughter Board 3 HDB3 I/O Connector 4 HDB3 Stacker Connector 5 HSB3 High Speed Mother Board 6 HSB3 High Speed Daughter Board 7
Careers - Amphenol Socapex
Some key figures and information about Amphenol Socapex to help you learn about us ahead of your interview with us.. More info Working together Joining Amphenol SOCAPEX means becoming part of an international Franco-Indian company with 1,200 employees within an American group. More info ...
USB Keys - Military and aerospace applications - Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
Financials - SEC Filings - SEC Filings Details - Amphenol
PDF Format Download (opens in new window) Excel Format Download (opens in new window) XBRL Format Download (opens in new window) XBRL Format Download (opens in new window)
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex mCom USB3.0 is a miniature multi-pin USB3.0 connector designed for use in harsh environments. It features a USB 3.0 specification with data rates of up to 5Gb/s for high-speed USB and enables hot plugging, which allows for connection and disconnection while the system is running. With four pairs totally insulated throughout the connector, the mCom USB3.0 has minimum cross ...
Documentation - Downloads | Amphenol Socapex
CAD Files Now Available for Our Rack & Panel RNJ Connectors
Working together - Amphenol Socapex
working together Internal development & mobility. The company is committed to promoting internal career development whenever possible. Allowing our employees to move into different professions gives them the opportunity to gain in responsibility, discover other environments and remain motivated and challenged for many years to come.
Certifications - Amphenol Socapex
Amphenol Socapex has a customer-focused quality & environment management system based on ISO 9001, EN9100, AQAP 2110 and ISO 14001. Please find below our certifications : ISO 9001 EN 9100. AQAP 2110 ISO14001 MIL-STD-790. IPC/WHMA-A-620 QML ISO45001
SMASH - High Performance PCB connectors - Amphenol Socapex
The SMASH PCB connector is a high-density modular connector designed to meet the demands of severe environments, such as commercial and military aerospace and C5ISR. With a range of 7 arrangements from 132 to 450 contacts, the SMASH connector exceeds MIL-DTL-55302 requirements and offers a robust technology that ensures high mechanical and electrical reliability.
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
contact@amphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex DOC-000105-ANG - January 2018 Reduced Flange 38999 Jam Nut Receptacles notes
USB3 Type A - Type C - Adapter - amphenol-socapex.com
www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex USB3 Type A - Type C - Adapter ... - Shocks: IK06 > weight of 250 g drop from 40 cm [15.75 in] into connectors (mated pair) - Humidity: 21 days, 43°C, 98% humidity
LJT 21-48 - Amphenol Socapex
The Amphenol Socapex power connector LJT 21-48 provides 4 size 8 power contacts in a LJT 21 shell in accordance with the MIL-DTL-38999 Series I standard. ... 21 31.75 42.5 3.25 50.60 38.28 37.06 32.16 +0-0.25 -0.25 +0-0.25 -0.25 Panel thickness for jam nut receptacle : 1.6 mm mini
Conflicts Minerals | Amphenol Socapex
Discover our HDMI 2.0 AOC cable: long-distance connectivity without compromise
TEst | 安费诺 Socapex
机架和面板 rnj 连接器的 cad 文件现已发布