Search Results for weight simulation in solidworks called
Design and Construction of the VPX Connector - Amphenol Aerospace
R-VPX connector meets or exceeds all of the requirements called out in VITA 46 and Telecordia GR-1217-CORE-i02 test specifications. Amphenol has also proven the R-VPX connector is fully intermateable and intermountable with TE Connectivity’s Multigig RT2 and RT2-R connectors.
VITA Developer Kit - SV Microwave
SV Microwave has developed a unique product line that allows customers to quickly and easily prototype embedded system designs for VITA 67 using ruggedized cable assemblies and backplane modules in SMPM, SMPS and NanoRF series.
Understanding the Key Trade-Offs in RF Filters - Q Microwave
Size, weight, power, and cost are the primary factors that often play off against one another. ... This translates into requirements for smaller, more compact components – often called microelectronics. There’s a similar requirement in military applications, with an ever-evolving battlespace being able to provide Communication, ...
Road Load Sensors | PCB Piezotronics
Accelerometers, Force Sensors, Strain Sensors, Load Cells, and Signal Conditioners . Road load tests measure the transient and steady state inputs of a vehicle as it operates over a road surface in the anticipated market region of use or over a replicated drive profile on a test track.
Amphenol launches the SnapEDA Viewer
Engineers can design faster with free E-CAD and M-CAD models for Amphenol Communication Solutions (ACS) connectors available on the Amphenol . San Francisco, CA – (September 27, 2022) - Amphenol Communication Solutions, a world leader in interconnect solutions and SnapEDA, the first search engine for electronic design, are releasing over 21,000 new digital models to help designers bring ...
SwitchBlox - amphenol-aerospace.com
Weight ; 1 5 grams ; Size ; 44.5 mm x 44.5 mm x 11.3 mm ; Operating Temperature -10°C to +80°C ; Storage Temperature -65°C to +150°C ; GENERAL OPERATING INSTRUCTIONS ; SwitchBlox is designed for use in commercial and industrial environments, operating from a nominal supply voltage of
Accelerometers for Health & Usage Monitoring Systems (HUMS) - PCB
Weight: (without cable)139 gm; $1331.50 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:65HTLPF-10-02. Add to cart for quote. Add to Cart Add this product to my product comparison. Model:65HTLPF-10-10. Add to cart for quote. Add to Cart
SGX - PRODUCTS - SGX Sensortech
By utilizing this range of gas detection technologies, we ensure that our sensors are optimized for various applications and industries. Whether it's detecting flammable gases, toxic substances, or volatile organic compounds, our advanced sensors provide reliable and accurate measurements for enhanced safety and environmental monitoring.
Temposonics® G-Series GH Position Sensors
Output Stroke Length Resolution Multi-Position Status ⓘ Analog 50…2500 mm
Amphenol Borisch
Amphenol Borisch Technologies is a vertically integrated electronic design and manufacturing firm that specializes in superior service. Our experience and expertise in electronics design, design-for-manufacturer, assembly, and test leads the industry.
SHRD60 CONCEALMENT SHROUDS - charlesindustries.com
Weight (Empty): 55 lbs. Weight (Max Load): 165 lbs. typical Construction: Spine: 12 gauge steel Door/Sides: .125” aluminum Bonding/Grounding: One 8 position ground bar Operating Temp: -40° to +131°F, Inside Enc.;-40° to +115°F, Outside Enc. Humidity: 0 to 95% (non-condensing) Altitude: Up to 2,000 meters (6560’) Dimensions: 46”Hx14 ...
SS75M Chirp-ready Tilted Element Thru-hull - Airmar
600 W. Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The SS75M delivers up to 50 kHz of total bandwidth in just one installation.
V17-001-01-A0 - amphenol-antennas.com
ANTENNA MODEL NUMBER MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT V17-001-01-A0-E APM40-VEN Elevation Tilt Mounting Kit Included 50-110 mm (2.0-4.3 in) 8.5 kg (19 lbs) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
RET Control Units - Amphenol Antenna Solutions
MDCU is called the A or B sub-unit according to the photo below. Independently of the other sub-unit, each internal sub-unit can be factory set to any protocol, can be factory set to drive any ... Weight (approximate) 400 g (0.9 lbs) Temperature range -40°C to +60°C (-40°F to +140°F) operating with tilt change (motor operation), no icing
Electromagnetic shakers operating guide Models F3, F4, F5B, F10
Wilcoxon Sensing Technologies t: 301-330-8811 8435 Progress Drive, Frederick, MD 21701 f: 301-330-8873 www.wilcoxon.com Amphenol (Maryland) d/b/a Wilcoxon Sensing Technologies
Item # NX307BB1B, Push-Button Switches with Contact 7
Weight.050 lb maximum : Case: Aluminum alloy, 2001 - T3, anodized in accordance with MIL-A-8625 : Body: ACME Drive Screws Machine Particle Board Self-Drilling Screws Self-Tapping Thread Cutters/Formers Type 17 Type 23 Type 25 Type A Type AB Type B Type F UNC UNF : Terminals: Threaded 2-56 NC-2B : Mounting
1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Mini Triax ICP & Charge Accels | PCB Piezotronics
PCB miniature triaxial ICP® & Charge accelerometers satisfy complex measurement needs when space is limited.
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profibus-DP Output 3 Product Data Sheet, Document Part No.: 550990 Revision C (EN) 05/2014 R-Series Models RP/RH Sensors with Profibus-DP Output Enhanced Monitoring and Diagnostics, Output Parameters
Naval Archives - Amphenol PCDAmphenol PCD
SIM EN4165 Mono-Module Connectors . The EN4165 / SIM Monomodule Series (ARINC 809) connector is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements.