Search Results for western digital wd blue 2 tb m.2
IT Datacom | Markets | Amphenol
Amphenol has developed the ExtremePort™ Swift connector which is used in the application of PCIe® Gen5 signal NRZ 32GT/s, UPI 2.0 24GT/s, 24Gb/s SAS signal. With 0.6mm contact pitch, ExtremePort™ Swift solutions are smaller than mainstream connectors in the current market to save space in the end device.
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
BNC Jack to RP-TNC Plug Adapter 50 Ohm Straight | 242149RP - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies;
SMA Plug to SSMB Jack Adapter 50 Ohm Straight | 242200-10 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
Short flanged Receptacle monomodule With color coding plate With non ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
2.7V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-120°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC
Antenna Solutions for Intelligent Transportation Systems
RELIABLE CONNECTIVITY WHEN YOU NEED IT MOST Public Safety/Emergency Response. Optimize communications to keep first responders safe. Ensure connectivity, interoperability, and real-time access to voice, data, video, and text tools with rugged, reliable antennas for mission critical applications.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
FAQ | Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Amplifiers
RF Filters | For VHF/UHF radio systems | Amphenol Procom
RF Filters . Am p henol Procom has 40 years of experience in developing and producing high quality RF Low- and high-power F ilters for professional radio systems, widely used in the Public S afety and M ission C ritical r adio TETRA network s in Europe. The comprehensive portfolio of Filter products from Amphenol Procom are designed by experienced engineers, and highly used in the HF-, VHF-and ...
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
VC1508M-XX-500 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Rugged Junction Boxes - Amphenol Aerospace | 4-Channel 370 MSPS 16-bit ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Amphenol Assembletech
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
AST六翻天_Amphenol Assembletech
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
Tajvan | Amfenol Socapex
Otkrijte naš HDMI 2.0 AOC kabl: povezivanje na daljinu bez kompromisa. Pročitaj više Pre zaglavlja. Podršku Pitajte za citat; Karijere; Moj Amfenol; English English; Français; Primenite. Tajvan. 25.03296 121.5654 Stenfan MALARD Menadžer za razvoj poslovanja Izvoz ...
Đông Á | Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
B A2 - Amphenol Sine
2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference use only. n w x rt061619snhss key pos-40°c ~ 105°c part number rt061619snh03ss-40°c ~ 125°c a a master keyway rt061619swhssrt061619swh03ss rt061619sxhss rt061619sxh03ss Ø30.0 Ø32.4