Search Results for what does rna stand for
WPA-70040-8CF-EDIN-2 Archives - Amphenol Antenna Solutions
WPA-70040-8CF-EDIN-2 Archives - Amphenol Antenna Solutions
N-Type Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
696-960 / 1695-2180 MHz
need for daisy chain cables between the bands). This module does not add any additional length to the antenna. For RET control, the transparent caps must be in place and locked. The tilt angle indicators always remain visible and the antenna still has manual tilt control (manual override).
AC 2306–FL Six-Slot T1 Mini Repeater Apparatus Case - Charles Industries
Section AC2–306–001 4 Key-slot mounting hole 4 3/8” CLEARANCE REQUIRED 9 3/4” Factory Wiring Rotate module housing to the left Front View 7/32" slot #1
FIBERQUAD - Amphenol Aerospace
Alex Koenig • +1 (607) 643 - 8608 • akoenig@amphenol-aao.com amphenol-aerospace.com 2 . ORDERING DETAILS . PART NUMBER TX OR RX WAVELENGTH SIZE AND MODE SPEED INTERFACE TYPE
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RJ-MAG Connector Product Specification RJMG20162XX1BER Number - Amphenol CS
Amphenol® Sheet 3 of 8 Amphenol Taiwan Corporation PRODUCT SPECIFICATION PS-R943 Rev.A This document is the property of Amphenol Corporation and is delivered on the express condition that it is no t to be disclosed, reproduced
6 element Yagi antenna 155 - 175 MHz - AMPHENOL PROCOM
RADIATION PATTERNS E-Plane | 165 MHz RADIATION PATTERNS H-Plane | 165 MHz S.6Y-165 PROCOM A/S reserves the right to amend specifications without prior notice
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 125 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 125 mm (4.92 Inches)
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 36775: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
BNC Right Angle Plug to BNC Straight Jack RG-58 50 Ohm 180 Inches
BNC Right Angle Plug to BNC Straight Jack RG-58 50 Ohm 180 Inches (4572 mm)
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm H Key ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
SMPM Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: Gold: Contact Material
HD-BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of HD-BNC Cable Assemblies designed for radio frequency applications. HD-BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm | 132393 - Amphenol RF
RF Connector SMA Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 6 Inches
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 6 Inches
00110730061 - Amphenol Air LB
Reminder ! Find all the associated products of your article at the bottom of the page, in the "Complementary products" section !
Thermometrics NTC Types Pre/K Resistance Elements
Types PRE/K Specifications Description A ceramic substrate supports a structured platinum layer covered with glass. The connection lead contacts are shear force resistant.