Search Results for what frequency is a 58in dipole antenna for
Dipole Antennas 7050140 - AMPHENOL PROCOM
Dipole Antennas 7050140. Centre fed dipole 145 - 180 MHz . Download . Product PDF; Pattern file; Add to quote. Description. A VHF Center Fed Dipole antenna for PMR/Trunked Radio, Broadcast and VHF Aircraft Band applications. ... Frequency; Centre fed dipole: 7050140: 145 - 180 MHz: Add to quote: Accessories; Galvanised steel crossover bracket ...
Dipole Antennas 7051420 - AMPHENOL PROCOM
Dipole Antennas 7051420. Centre fed dipole 420 - 470 MHz . Download . Product PDF; Pattern file; Add to quote. Description. A UHF Center Fed Dipole antenna for PMR/Trunked Radio and UHF Aircraft Band applications. ... Frequency; Centre fed dipole: 7051420: 420 - 470 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/50 mm ...
Dipole Arrays S.M4-160-SB - AMPHENOL PROCOM
Frequency; 4-stack dipole array, split boom: S.M4-160-SB: 145 - 175 MHz: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here. Explore all Brackets and Mounts.
Marine Antennas CXL 70-1LW/... - AMPHENOL PROCOM
CXL 70-1LW/… is a 0 dBd, vertically polarized, omnidirectional base station and marine antenna which covers the 450 MHz band in three models. The carefully designed, broadbanded ½ λ-dipole radiating element is made of brass tube and sealed in a high-quality conical glass fibre tube with low wind-load.
Omni Antennas 7500118 - AMPHENOL PROCOM
A rugged and durable VHF End Fed Dipole antenna housed inside a high-strength, glassfibre shroud. An integrated mounting clamp allows easy installation on poles or horizontal rails. ... Frequency; End fed dipole: 7500118: 118 - 137 MHz: Add to quote: Related products. Brackets and Mounts.
HF Antennas HF 5000 - AMPHENOL PROCOM
The HF 5000 is a vertical multi-frequency whip antenna intended for operation in the HF frequency range 2 to 30 MHz. In order to operate throughout the whole 2 to 30 MHz frequency range, the HF 5000 must be combined with a suitable Antenna Tuning Unit (ATU), which must be properly matched to the transmitter unit used. ...
External Antennas - RF Antennas - Amphenol RF
External antennas, as the name suggests, are antennas mounted outside of electronic devices or structures to enhance wireless communication. ... External antennas can use either the monopole or dipole design and are typically used for higher power transmission and reception. They are ideal for applications such as Bluetooth, wireless protocols ...
Dipole Antennas 7050118 - AMPHENOL PROCOM
Dipole Antennas 7050118. Centre fed dipole 118 - 136 MHz . Download . Product PDF; Pattern file; Add to quote. Description. A VHF Center Fed Dipole antenna for PMR/Trunked Radio, Broadcast and VHF Aircraft Band applications. ... Frequency; Centre fed dipole: 7050118: 118 - 136 MHz: Add to quote: Accessories; Galvanised steel crossover bracket ...
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
Dipole Arrays S.M2-4-165 - amphenolprocom.com
At VHF the antenna disassembles and flat packs for ease of shipping. Former Skymasts brand product. Specifications. Electrical; Model: S.M2-4-165: Frequency: 155 - 175 MHz ... Frequency; 2-stacked four-dipole phased array: S.M2-4-165: 155 - 175 MHz: Add to quote: Radiation Patterns E-Plane | 165 MHz. Radiation Patterns H-Plane | 165 MHz ...
Dipole Arrays S.M2-160-SB - AMPHENOL PROCOM
Frequency; 2-stack dipole phased array: S.M2-160-SB: 145 - 175 MHz: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here. Explore all Brackets and Mounts.
4-stack dipole phased array 420 - 470 MHz omni S.M4-445-OM
Each folded dipole balun assembly and associated harness junction is completely encapsulated in poyurethane resin, totally preventing moisture ingress. Former Skymasts brand product. SPECIFICATIONS Electrical Model S.M4-445-OM Frequency 420 - 470 MHz Max. Input Power 250 W Polarisation Vertical 3 dB Beamwidth, E-Plane 21 °
Dipole Arrays S.M4-145-SB - AMPHENOL PROCOM
Frequency; 4-stack dipole array, 137-153 MHz, split boom: S.M4-145 -SB: 137 - 153 MHz: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here. Explore all Brackets and Mounts.
What’s the Difference Between 50 Ohm and 75 Ohm Coaxial Cable?
RG174 is great because it is so thin, i.e. 1/8th of an inch, allowing it to be used in real tight spaces such as feeding a GPS navigation antenna into a vehicle. For customers that want the absolute highest power handling capacity (1000 watts or greater), RG-213 Coaxial Cable is the way to go.
Dipole Antennas S.1-127 - AMPHENOL PROCOM
A VHF Center Fed Dipole antenna for PMR/Trunked Radio, Broadcast and VHF Aircraft Band applications. ... Frequency; Centre fed folded dipole: S.1-127: 117 - 137 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/50 mm: 0900912/00: Add to quote: Pressed steel cross clamp 2" x 1-1/4" (JBL73)
Omni Antennas 7500001 - amphenolprocom.com
A rugged and durable VHF End Fed Dipole antenna housed inside a high-strength, glassfibre shroud. An integrated mounting clamp allows easy installation on poles or horizontal rails. ... Frequency; End fed dipole: 7500001: 145 - 165 MHz: Add to quote: Related products. Brackets and Mounts.
Dipole Arrays S.M4E-160 - AMPHENOL PROCOM
The antenna disassembles to 4 x 1.5 metre sections and flat packs for ease of shipping . Specifications. Electrical; Frequency: 145 - 175 MHz: Max. Input Power: 500 W ... Frequency; 4-stack dipole array, 145-175 MHz, split boom: Call for availability: 145 - 175 MHz: Add to quote: Related products.
Dipole Antennas 7050108 - AMPHENOL PROCOM
Dipole Antennas 7050108. Centre fed dipole 98 - 118 MHz . Download . Product PDF; Pattern file; Add to quote. Description. A VHF Center Fed Dipole antenna for PMR/Trunked Radio, Broadcast and VHF Aircraft Band applications. ... Frequency; Centre fed dipole: 7050108: 98 - 118 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/ ...
4-stack dipole array, 145 - 175 MHz, split boom S.M4-160-SB
Each folded dipole balun assembly and associated harness junction is completely encapsulated in poyurethane resin, totally preventing moisture ingress. At VHF the antenna disassembles and flat packs for ease of shipping. Former Skymasts brand product. SPECIFICATIONS Electrical Model S.M4-160-SB Frequency 145 - 175 MHz Max. Input Power 500 W
RF Antennas - Amphenol RF
RF antennas are available in several configurations, with options for the number and range of frequency bands, antenna construction, and RF connector mating interfaces. ... Internal antennas typically have a dipole design. Internal antennas can be used when there is room to mount a flexible pad to the inside surface of an application case ...