Search Results for what is a ultrasonic sensor
Data Sheet Level Plus CHAMBERED - temposonics.com
ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. Features: • No scheduled ...
vg95328 | Amphenol Global Search | Amphenol
Fast-response water-temperature sensor provides ±0.2°C (±0.1°F) accuracy. Available as a Smart Sensor operating at 235 kHz. NMEA 0183 or NMEA 2000 protocol. Choose low-profile plastic (P617V), bronze (B617V), or stainless steel (SS617V) housing with water valve. Available in a paddlewheel-free model (UDST800), utilizing ultrasonic speed ...
Thermometrics Surface Mount Devices - amphenol-sensors.com
Ultrasonic cleaning in methanol or isopropanol not exceeding 40 kHz for 5 minutes, or aqueous cleaning not exceeding 158°F (70°C) for 7 minutes (recommended). Data • Resistance tolerance at 77°F (25°C) ±5%; for ±10% replace T5 by T10 in code. • Tolerance on B value ±200 K • Minimum temperature: -40°F (-40°C)
vg 95328 c | Amphenol Global Search | Amphenol
Fast-response water-temperature sensor provides ±0.2°C (±0.1°F) accuracy. Available as a Smart Sensor operating at 235 kHz. NMEA 0183 or NMEA 2000 protocol. Choose low-profile plastic (P617V), bronze (B617V), or stainless steel (SS617V) housing with water valve. Available in a paddlewheel-free model (UDST800), utilizing ultrasonic speed ...
DST800L 235kHz, 100W, Smart™ Sensor, Bronze Long-Stem, NMEA 2000®, DST
The DST800L is a Smart ™ Triducer ® Multisensor that offers depth, speed, and temperature functions in one thru-hull fitting. The long-stemmed transducer is designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The optional high-performance fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds.
laser marking | Amphenol Global Search | Amphenol
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. ... Airmar’s ultrasonic WeatherStation® instruments deliver accurate, reliable weather data from a rugged ...
M422 Wideband Chirp, 1.5kW, Si-Tex 8-Pin, DO - AIRMAR EMEA
Industrial Ultrasonic Transducers. Level Transducers; Flow Transducers; Distance Transducers; SmartBoat/SmartFlex. Smart Modules; Diesel Flow Meters; Accessories; ... GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France.
Temposonics
When the ultrasonic wave reaches the end of the waveguide it is converted into an electrical signal. Since the speed of the ultrasonic wave in the waveguide is pre-cisely known, the time required to receive the return signal can be con-verted into a linear position measurement with both high accuracy and repeatability. MH THREADED SENSOR
B164 50/200kHz, 1kW, 12° Tilt, Si-Tex 8-Pin, DT - AIRMAR EMEA
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
boeing co | Amphenol Global Search | Amphenol
The Most Diverse Sensor Portfolio 0 Measurands Learn More 0 Industries Learn More 0 Brands Learn More Pressure & Temp Commercial Fishing Solutions Gas & Moisture Level & Quality Moisture PEPS Position Pressure Telemetry Temperature Thermal Validation TPMS Ultrasonic Vibration Sensor Solutions by Market Electrification Medical Indoor Air Quality ...
SS164 50/200kHz, 1kW, 0° Tilt, Navico 9-Pin, DT - airmar-emea.com
Industrial Ultrasonic Transducers. Level Transducers; Flow Transducers; Distance Transducers; SmartBoat/SmartFlex. Smart Modules; Diesel Flow Meters; Accessories; ... GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France.
cm10-3 | Amphenol Global Search | Amphenol
The AT120 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT120 operates at 125 kHz and its sensing range is 15 cm to 7 m.
SS164 50/200kHz, 1kW, 20° Tilt, Furuno 8-Pin, DT
Industrial Ultrasonic Transducers. Level Transducers; Flow Transducers; Distance Transducers; SmartBoat/SmartFlex. Smart Modules; Diesel Flow Meters; Accessories; ... GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France.
Model 377B02 Precision Condenser Microphone Installation and ... - PCB
Model 377B02 Precision Condenser Microphone Installation and ... - PCB
ATK75 Airducer® Ultrasonic Transducer - AIRMAR EMEA
The ATK75 delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. ... GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France. TECHNICAL. Bottom Calculator.
ARK50-THD Airducer® Ultrasonic Transducer - AIRMAR EMEA
The ARK50-THD delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments.
SensorCheck App - AIRMAR EMEA
Industrial Ultrasonic Transducers. Level Transducers; Flow Transducers; Distance Transducers; SmartBoat/SmartFlex. Smart Modules; Diesel Flow Meters; Accessories; ... GPS/Heading Sensors. Survey Transducers. WeatherStation Instruments. CONTACT US +33 (0)2 23 52 06 48 [email protected] 9 Bis Rue De Grand Jardin ZI SUD 35400. Saint Malo, France.
Thermometrics Surface Mount Devices - amphenol-sensors.com
Ultrasonic cleaning in methanol or isopropanol not exceeding 40 kHz for 5 minutes, or aqueous cleaning not exceeding 158°F (70°C) for 7 minutes (recommended). Data • Resistance tolerance at 77°F (25°C) ±5%; for ±10% replace T5 by T10 in code. • Tolerance on B value ±200 K • Minimum temperature: -40°F (-40°C)
Temposonics
of an ultrasonic wave (torsion pulse in its sensor element) for position detec-ting. Sensor integrated signal processing transforms the measurements directly into market standard outputs. The contactless principle - an external movable magnet marks the position - eliminates the wear, noise and erroneous signal
200m Mini Altimeter Kit Smart™ Sensor - Airmar
Discover precision altitude measurements with the 200m Mini Altimeter Kit Smart Sensor from AIRMAR. Elevate your data collection with this cutting-edge altimeter, designed to deliver accurate and reliable altitude information. Whether you're an outdoor enthusiast, researcher, or developer, this compact and versatile sensor is a must-have for a wide range of applications.